Smart Strip™ Advanced Paint Remover is a revolutionary paint remover that is safe for the user, the substrate and the environment. The Smart Strip™ Advanced Paint Removal System is an eco-friendly, 100% biodegradable, water-based paint stripper that is extremely effective for removing multiple layers of architectural and industrial coatings from virtually all interior/exterior surfaces such as wood, brick, metal, concrete, stone, plaster and most fiberglass and plastics. Smart Strip™ Advanced Paint Remover emulsifies all coatings and does not allow any airborne contaminates to be generated.Smart Strip™ Advanced Paint Remover does not contain methylene chloride, any caustics, or toxic chemicals. It is water-based, odor-free with zero VOCs, pH neutral and safe for the environment.Available is Quarts, Gallons and 5 Gallon Pails.Order A Sample Click Here
Rated 5 based on
1 product reviews