X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Durasein Solid Surface
acrylic solid surfaces
CONTACT INFO
7030 Quad Ave. Suite 3
Rosedale
, MD
21237
Toll Free:
866-509-6494
Phone:
duraseinusa.com
Would you like to see hosted content from Durasein Solid Surface?
EMAIL
Request for information
Durasein Solid Surface
Contact Us / RFI
Products similar to Durasein Solid Surface
Shower Systems
Schluter Systems LP
CAD
BIM
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
HYDRO BAN® Pre-Sloped Shower Pan
LATICRETE International, Inc.
CAD
SPECS
CATALOGS
LEED
PRODUCTS
CERTIFICATIONS
WEBINARS
Rated
5
based on
1
product reviews
Freedom INSPIRE Accessible Shower Pan 60" x 32", LEFT drain
Accessibility Professionals Inc.
CAD
CATALOGS
VIDEOS
PRODUCTS
Rated
5
based on
1
product reviews
Freedom INSPIRE Accessible Shower Pan 60" x 36", LEFT drain
Accessibility Professionals Inc.
CAD
CATALOGS
VIDEOS
PRODUCTS
Rated
5
based on
1
product reviews
50½" x 50⅛" Freedom VA Compliant Shower Pan
Accessibility Professionals Inc.
CAD
CATALOGS
VIDEOS
PRODUCTS
Rated
5
based on
1
product reviews
48" x 48" Accessible Shower Pan
Accessibility Professionals Inc.
CAD
CATALOGS
VIDEOS
PRODUCTS
Rated
5
based on
1
product reviews
50" x 50" Freedom Accessible Corner Shower Pan
Accessibility Professionals Inc.
CAD
CATALOGS
VIDEOS
PRODUCTS
Rated
5
based on
1
product reviews
54" x 36⅞" Freedom Accessible Shower Pan, RIGHT Drain
Accessibility Professionals Inc.
CAD
CATALOGS
VIDEOS
PRODUCTS
Rated
5
based on
1
product reviews
54" x 36⅞" Freedom Accessible Shower Pan, LEFT Drain
Accessibility Professionals Inc.
CAD
CATALOGS
VIDEOS
PRODUCTS
Rated
5
based on
1
product reviews
60" x 31" Freedom Accessible Shower Pan, LEFT Drain
Accessibility Professionals Inc.
CAD
CATALOGS
VIDEOS
PRODUCTS
Rated
5
based on
1
product reviews
54" x 31" Freedom Accessible Shower Pan, RIGHT Drain
Accessibility Professionals Inc.
CAD
CATALOGS
VIDEOS
PRODUCTS
Rated
5
based on
1
product reviews
54" x 31" Freedom Accessible Shower Pan, LEFT Drain
Accessibility Professionals Inc.
CAD
CATALOGS
VIDEOS
PRODUCTS
Rated
5
based on
1
product reviews
42" x 36" Easy Step Shower Pan
Accessibility Professionals Inc.
CAD
CATALOGS
VIDEOS
PRODUCTS
Rated
5
based on
1
product reviews
38" x 38" Freedom ANSI B Shower Pan
Accessibility Professionals Inc.
CAD
CATALOGS
VIDEOS
PRODUCTS
Rated
5
based on
1
product reviews
50" x 38" Freedom ANSI B Shower Pan
Accessibility Professionals Inc.
CAD
CATALOGS
VIDEOS
PRODUCTS
Rated
5
based on
1
product reviews
More searched products...
CSI sections relating to acrylic solid surfaces
[06] Wood, Plastics, and Composites
06 60 00 Plastic Fabrications
06 61 16 Solid Surfacing Fabrications
[10] Specialties
10 21 16 Shower and Dressing Compartments
10 28 16 Bath Accessories
[22] Plumbing
22 40 00 Plumbing Fixtures
22 41 23 Residential Showers
22 41 29 Shower Pans*
22 42 23 Commercial Showers
22 43 23 Healthcare Showers
Building manufacturing products related to Durasein Solid Surface
All data & files
LATICRETE International, Inc.
HYDRO BAN® Shower Pan Kit
Rated
5
based on
1
product reviews
CATALOGS
All data & files
Accessibility Professionals Inc.
63" x 38½" Freedom ADA Roll In Shower, LEFT
- Model: APFQ6437BF875L
Rated
5
based on
1
product reviews
CAD
CATALOGS
VIDEOS
All data & files
American Sanitary Partition Corp.
Cabinet Showers and Dressing Compartments
Rated
5
based on
1
product reviews
BIM
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
LEED
All data & files
AZEK Building Products, Inc.
Cornerboards
Rated
5
based on
1
product reviews
CAD
BIM
SPECS
CATALOGS
VIDEOS
All data & files
Linear Interior Systems Inc.
Bathroom Accessories Collections
Rated
5
based on
1
product reviews
SPECS
CATALOGS
LEED
All data & files
Versatex
VERSATEX Tongue & Groove Profiles
Rated
5
based on
1
product reviews
CAD
SPECS
CATALOGS
VIDEOS
All data & files
MITTEN Building Products
Alpa Round Columns
Rated
5
based on
1
product reviews
CATALOGS
VIDEOS
All data & files
MIFAB, Inc.
MC-10-27 Horizontal, Adjustable, Water Closet Carrier with Auxiliary Inlet
Rated
5
based on
1
product reviews
SPECS
CATALOGS
All data & files
T. Clear/FinPan
ProPan® Shower Base
- PreFormed®
Rated
5
based on
1
product reviews
BIM
CATALOGS