LATAPOXY BIOGREEN is a high strength, chemical resistant, epoxy adhesive that contains Biobased materials derived from renewable resources.
PRIME-N-BOND is a versatile, ready-to-use, single coat, low VOC primer designed to enhance the adhesion of mortars to many smooth and non-absorptive substrates that can be difficult to bond to. For interior use only.
The ultimate one-step, polymer fortified, thin-set mortar for interior and exterior installation of ceramic tile, stone, quarry tile, pavers and brick. 254R Platinum Rapid is designed to mix with water and provide unsurpassed adhesion and workability.
253 Gold is a superior polymer fortified bagged cementitious thin-set powder to be mixed with water to install ceramic tile and natural stone using the thin-set method of installation.
253R Gold Rapid is a fast setting, bagged cementitious powder to be mixed only with water to install ceramic tile, porcelain tile and stone using the thin-set method of installation.
The ultimate one-step, polymer fortified, thin-set mortar for interior and exterior installation of ceramic tile, porcelain tile, Gauged Porcelain Tile Panels/Slabs (GPTP), stone, quarry tile, pavers and brick.
254 PLATINUM Plus is a high-performance, lightweight polymer-fortified thin-set adhesive mortar designed for both indoor and outdoor applications, making it versatile for any project. Achieve exceptional results with this thin-set mortar that allows for the confident installation of ceramic tile, porcelain tile, stone, quarry tile, pavers, and brick.
Glass Tile Adhesive Lite is a high performance, lightweight, non-sag, polymer fortified glass tile adhesive mortar that is specifically formulated for use in glass tile applications.
125 TRI MAX® provides incredible sound isolation protection while simultaneously protecting the tile or stone finish from any cracking by reducing the transmission of stresses in the substrate through to the tile or stone finish.
4-XLT Rapid is a fast setting, multi-use, polymer fortified adhesive mortar for large format tile installations. 4-XLT Rapid offers tremendous utility for non-sag wall installations, Large and Heavy Tile and thin-set applications on floors.
4-XLT is a multi-use, polymer fortified adhesive mortar. 4-XLT offers tremendous utility including non-sag wall installations, large heavy tile mortar build-up of up to 3/4" (19 mm) and thin-set applications.
The ultimate, lightweight one-step, polymer fortified, Large and Heavy Tile mortar for interior and exterior installation of ceramic tile, porcelain tile, glass tile, stone, quarry tile, pavers and brick. MULTIMAX LITE features maximum non-sag performance on walls and maximum buildup of up to ¾" (19 mm) without shrinkage on floors.
This rapid set thinset mortar is a lightweight, high-performance tile adhesive designed for Large and Heavy (Medium Bed Mortar) and thin-bed installations and features superior non-sag performance for wall installations.
A polymer modified large and heavy tile mortar specifically formulated to provide a one-step installation for large format ceramic tile, porcelain tile, marble and stone on floors and walls.
317 Mortar is a bagged cementitious powder. It is mixed with either water or latex admixture for installing ceramic tile and stone using the thin-set method of installation. 317 Mortar must be fortified with 333 Super Flexible Additive or 3701 Mortar Admix for exterior use, porcelain, mosaic, glass and stone tiles, and heavy traffic areas.
333 Flexible Additive is an extraordinarily flexible latex additive for use with thin set mortars and other cement mixes. 333 Super Flexible Additive is specially formulated to provide a strong, super flexible bond to most surfaces, including plywood. Recommended for interior and exterior use with a LATICRETE® thin-set
15 Premium Mastic is a white, non-flammable, ready to use latex adhesive designed for interior installations of ceramic tile and natural stone on both floors and walls. Pre-mixed, creamy and smooth, this water-resistant adhesive is ideal for installations over cement backer board, gypsum wallboard and plywood.
SPECTRALOCK 2000 IG is a highly chemical resistant industrial grade epoxy grout for: ceramic tile, pavers, floor brick, packing house tile, and stone. SPECTRALOCK 2000 IG is supplied as factory proportioned kits consisting of epoxy resin, hardener, and silica filler.
A patented, stainproof, high performance epoxy grout that offers a unique opaque color that diffuses light and makes any design look more vibrant.
Never before has a pre-mixed grout offered the superior strength and performance of an epoxy grout, now found in SPECTRALOCK® 1! This patent pending, professional grade grout offers all the benefits of SPECTRALOCK® epoxy grout without the hassle of mixing. It provides exceptional durability, extreme versatility, and excellent color consistency - even grouting in the most demanding applications.
A premium, factory prepared, polymer fortified unsanded portland cement grout designed to be mixed with water. Formulated from a blend of high strength portland cement, graded aggregates, polymers and color-fast pigments. Provides a grout joint that is dense, hard and durable.
1500 Sanded Grout is a premium, factory prepared grout designed to be mixed with water. 1500 Sanded Grout is formulated from a blend of high strength portland cement, graded aggregates, polymers and color-fast pigments and provides a grout joint that is dense, hard and durable.
PERMACOLOR® Grout is a high-performance, fast-setting polymer-fortified grout that provides a tile grout joint that is dense and hard. PERMACOLOR Grout is color-consistent and features built-in Microban® antimicrobial protection to keep the grout surface looking newer for longer.
An ultra premium, factory prepared, polymer fortified unsanded portland cement base grout designed for highly-delicate surfaces, such as high polish marble and soft glass. PERMACOLOR Select NS Grout Base should be mixed with water and LATICRETE COLOR KITS - the industry's first dispersible dry pigment solution. The only unsanded grout that exceeds ANSI 118.7. Formulated from a blend of high strength portland cement, polymers. Provides a grout joint that is dense, hard and durable in a multitude of colors.
PERMACOLOR® Select is an advanced high-performance two-part cementitious grout system with a neutral base mixture and the industry's first dispersible dry pigment solution for color selection.
It is designed for virtually all types of residential and commercial installations and offers optimum performance on the most demanding exterior or interior applications. Easy to mix, grout and clean, this grout is fast setting and is suitable for joints 1/16" to ½" (1.5mm – 12mm) wide on floors or walls. 
HYDRO BAN is a thin, load bearing waterproofing/crack isolation membrane that does not require the use of fabric in the field, coves or corners.
  
9235 Waterproofing Membrane is an easy to install, thin, load-bearing waterproofing membrane designed specifically for the special requirements of ceramic tile, stone and brick installations. It's a perfect solution for wet areas and continuous water submersion applications.
HYDRO BAN Sheet Membrane is a waterproof sheet membrane that is installed using a substrate appropriate LATICRETE® thin-set. Due to its polymeric construction, HYDRO BAN Sheet Membrane can also be used as a vapor barrier/waterproofing membrane for steam room and steam shower applications. Available in rolls, tapes, corners and collars, HYDRO BAN Sheet Membrane allows for a quick, easy waterproofing installation, which will retain its integrity for the life of the installation.
HYDRO BARRIER is a thin, load bearing, self-curing liquid rubber polymer which can be easily applied to form a flexible seamless waterproof / antifracture membrane. HYDRO BARRIER can be used on interior and exterior, horizontal or vertical surfaces and is approved by IAPMO for use as shower pan liner.
Plaza and Deck provides a thin, lightweight, weather and frost resistant installation for ceramic tile, pavers, brick or stone. This system is designed for use over roof waterproofing membranes. An integral subsurface drainage component provides for elimination of infiltrated water. Plaza and Deck System eliminates the dead load problems (50 lbs/ft2 /245 kg/m2) and high haulage/placement costs associated with conventional gravel drain beds.
HYDRO BAN Quick Cure is a rapid, thin, liquid applied ready-to-use waterproofing membrane that is ANSI A118.10 Compliant. Featuring wet-cure technology, this allows curing even in humid, cold and damp environments. Quick Cure allows for flood testing within 30 minutes from start of installation allowing contractors to install a shower system all in one day. Designed for both commercial and residential tile installations. Suited for interior substrates, Quick Cure creates a continuous waterproofing barrier with outstanding adhesion. It bonds directly to metal, PVC, stainless steel and ABS drain assemblies.
HYDRO BAN Cementitious Waterproofing Membrane is a one component, polymer fortified, cement based waterproofing material that mixes with water. This product can be used on walls and floors in wet areas; bathrooms, kitchens, swimming pools, water features and fountains, balconies and terraces over unoccupied space.
HYDRO BAN® XP is a single component self-curing liquid rubber polymer that forms a flexible, seamless antifracture waterproofing membrane.
HYDRO BARRIER™ Plus is a thin, load bearing, self-curing liquid rubber polymer which can be easily applied to form a flexible seamless waterproofing membrane / crack isolation membrane. It can be used on interior and exterior, horizontal or vertical surfaces and is approved by IAPMO for use as shower pan liner.
Quick Cure Mortar Bed is a rapid setting, polymer fortified blend of carefully selected polymers, portland cement and graded aggregates. Quick Cure Mortar Bed does not require the use of latex admix; you only need to add water to produce thick bed mortar. It allows for foot traffic and walkability in as soon as 60 minutes for tile and shower system installs. Quick Cure Mortar Bed is versatile for use for both interior and exterior applications, wet or dry applications, bonded and non-bonded thick bed mortar applications, and shower systems.
3701 Fortified Mortar is a polymer fortified blend of carefully selected polymers, portland cement and graded aggregates. 3701 Fortified Mortar does not require the use of latex admix, you only need to add water to produce thick bed mortar with exceptional strength. 3701 Fortified Mortar is an approved substitute for 226 Thick Bed Mortar mixed with 3701 Mortar Admix.
209 Floor Mud is a factory prepared blend of high strength portland cement and carefully graded sand. This dry mix is used with water to make semi-dry conventional floor mortar beds. 209 Floor Mud is suitable for interior applications wherever a traditional mortar bed is required under ceramic tile, and ideal for small shower pan fills in bathrooms. Mix with 3701 Mortar Admix for added strength.
226 Thick Bed Mortar is a factory prepared blend of carefully selected raw materials, portland cement and graded aggregates. 226 Thick Bed Mortar was designed for use with 3701 Mortar Admix to produce a latex portland cement mortar that has exceptional strength. 3701 Fortified Mortar Bed is an approved substitute for 226 Thick Bed Mortar mixed with 3701 Mortar Admix.
3701 Mortar Admix is a specially designed latex admixture for use with thin-set mortars, cement grouts, cement mortar beds, and other cement mixes.
3701 Lite Mortar does not need a latex admixture. You will only need to add water to produce thick bed mortar or a vertical repair mortar/screed. It contains no respirable crystalline silica levels that exceed the OSHA action level*. 3701 Lite Mortar weighs half the amount of a conventional thick bed mortar and retains the same coverage.
This quick set mortar can be used in a large amount of projects, decreasing the wait time significantly, saving you time on the job. 3701 Lite Mortar R does not need a latex admixture and you will only need to add water to produce thick bed mortar or a vertical repair mortar / screed.
9235 Waterproofing Membrane is an easy to install, thin, load-bearing waterproofing membrane designed specifically for the special requirements of ceramic tile, stone and brick installations. It's a perfect solution for wet areas and continuous water submersion applications.
Blue 92 Anti-Fracture Membrane is a two–part system consisting of a liquid rubber and reinforcing fabric. When cured, it forms a highly flexible membrane. While the thin bed method of tile installation provides many advantages, this method can be affected by problems with shrinkage cracking in concrete and other types of substrates. Cracks can telegraph through the tile and/or grout joints. To reduce or eliminate cracks in tile work, a flexible membrane should be applied to the cracked substrate prior to the installations of ceramic tile, marble and stone.
170.3 Sound & Crack Isolation Mat is a high performance acoustical underlayment system that muffles impact noises through ceramic tiles, stone and other hard surfacing materials. It also minimizes the transmission of cracks from the substrate to the tile installation up to 1/8" (3 mm), non-movement cracks. 170.3 Sound & Crack Isolation Mat is a 3 mm thick rubberized membrane comprised of 88.5% post-consumer recycled materials..
This acoustical floor underlayment muffles impact noises through ceramic tiles, stone and other hard surfacing materials while protecting tile from crack disfiguration in commercial and light institutional applications. 170.5 Sound & Crack Isolation Mat is comprised of 89% post- consumer recycled content* making it eco-friendly!
FRACTURE BAN® SC is easy and quick to apply for any interior or exterior and horizontal tile or stone installation needing antifracture protection. Applied in a single coat with a paint brush or roller, this rapid drying antifracture membrane allows you to install tile or stone in just 1-2 hours.
A high performance, pliable, light weight peel and stick membrane designed for use under thin-bed adhesives for ceramic tile, stone and other hard surface installations. This reinforced high strength membrane performs as an anti-fracture and an acoustical underlayment system that eliminates the transmission of stresses from the substrate while dampening the transmission of impact and air borne noise through the floor to the room below. The unique design of this peel and stick membrane allows for usage in both commercial and residential settings where a quick dependable turnaround is required.
HYDRO BAN® XP is a single component self-curing liquid rubber polymer that forms a flexible, seamless antifracture waterproofing membrane.
125 TRI MAX® provides incredible sound isolation protection while simultaneously protecting the tile or stone finish from any cracking by reducing the transmission of stresses in the substrate through to the tile or stone finish.
Crack Suppression Kit consists of liquid rubber and reinforcing fabric packaged for convenient individual treatment of substrate cracks. When cured, it forms a highly flexible membrane that reduces or eliminates crack transmission in tile or stone work.
HYDRO BAN is a thin, load bearing waterproofing/crack isolation membrane that does not require the use of fabric in the field, coves or corners.
STRATA_MAT is a next generation high performance uncoupling mat for use under ceramic tile and stone installations, for both residential and commercial applications. Designed to replace traditional underlayment materials. The unique patent pending design of STRATA_MAT provides for an enhanced mechanical bond of the adhesive mortar and provides for faster drying of the mortar, allowing for shorter time to grout. Specifically designed for use with both modified and unmodified mortars, STRATA_MAT allows for the proper adhesive mortar to be used with porcelain or large format tiles and stone.
STRATA_MAT™ XT is designed specifically for ceramic tile and dimension stone installations serving as an uncoupling layer and vapor management layer that accommodates moisture from beneath the tile covering. STRATA_MAT XT performs all these functions while still providing the requisite support/load distribution for the tile and stone covering. At 5/16" (7.9 mm) thick STRATA_MAT XT helps to creates an even transition between typical ¼" to 3/8" (3 to 9 mm) thick tile and 3/4" (19 mm) thick hardwood flooring. STRATA_MAT XT will provide a faster drying of the mortar, allowing for a shorter time to grout when using both modified or unmodified mortars allowing you to use the appropriate mortar for the installation.
A high performance, pliable, light weight peel and stick membrane designed for use under thin-bed adhesives for ceramic tile, stone and other hard surface installations. This reinforced high strength membrane performs as an anti-fracture and an acoustical underlayment system that eliminates the transmission of stresses from the substrate while dampening the transmission of impact and air borne noise through the floor to the room below. The unique design of this peel and stick membrane allows for usage in both commercial and residential settings where a quick dependable turnaround is required.
170.3 Sound & Crack Isolation Mat is a high performance acoustical underlayment system that muffles impact noises through ceramic tiles, stone and other hard surfacing materials. It also minimizes the transmission of cracks from the substrate to the tile installation up to 1/8" (3 mm), non-movement cracks. 170.3 Sound & Crack Isolation Mat is a 3 mm thick rubberized membrane comprised of 88.5% post-consumer recycled materials.
This acoustical floor underlayment muffles impact noises through ceramic tiles, stone and other hard surfacing materials while protecting tile from crack disfiguration in commercial and light institutional applications. 170.5 Sound & Crack Isolation Mat is comprised of 89% post- consumer recycled content* making it eco-friendly!
125 TRI MAX® provides incredible sound isolation protection while simultaneously protecting the tile or stone finish from any cracking by reducing the transmission of stresses in the substrate through to the tile or stone finish.
LATICRETE VAPOR BAN™ Primer ER is a single-coat, 100% solids, liquid applied 2-part epoxy coating specifically designed for controlling the moisture vapor emission rate from new or existing concrete slabs. This product also requires minimal to no surface preparation! It consolidates the application of a moisture barrier and primer from two steps into one! It will also perform as an epoxy primer for concrete prior to installing self leveling underlayment products such as NXT Level and LATICRETE® SUPERCAP®.  
VAPOR BAN™ E protects moisture/pH sensitive floor coverings such as most resinous coatings, vinyl, rubber, VCT, carpet, wood, ceramic tile and stone. It can also be used a floor primer for slabs contaminated by petroleum, vegetable oil, and other chemicals. VAPOR BAN E concrete vapor barrier exceeds the ASTM F3010 standard.
LATASIL sealant is a high performance, one component, neutral cure, 100% silicone sealant designed for ceramic tile & stone applications.
Premium Acrylic Caulk is a high performance siliconized acrylic latex sealant designed for interior applications for ceramic tile and stone. Premium Acrylic Caulk is ideal for a variety of caulking applications in bathrooms, kitchens and floors. This caulk will work well with tile and is both stain and mold resistant, so it is perfect for high moisture areas.
Air Barrier C3 is a NEW liquid-applied, single coat, class III air barrier designed to complement the industry-leading MVIS™ System.
MVIS Air & Water Barrier is single component, load bearing, fluid applied, waterproofing, crack isolation, air barrier membrane. MVIS Air & Water Barrier produces a seamless, monolithic elastomeric coating and bonds directly to a wide variety of substrates. It is a low VOC, self-curing, water – based formula containing antimicrobial technology* used in construction where air and water barriers are required to improve building efficiencies & durability. It's is designed to enhance building longevity, save energy and increase building comfort.
LATAPOXY Waterproof Flashing Mortar is an epoxy-based membrane. It can be used to waterproof seams, gaps or joints between a variety of substrates including metal and PVC pipe penetrations or flashing. It is specifically designed to be used under ceramic tile, stone or brick for rapid installations which require a fast curing waterproof flashing mortar or membrane. LATAPOXY Waterproof Flashing Mortar is flexible, easy to apply and will allow for rapid installations.
LATICRETE® FLASHING SEALANT is a one component, fast curing, flexible, hybrid elastomeric adhesive and sealant that is specifically formulated to meet today's Green Building Standards. Offering excellent adhesion on a wide variety of substrates, it simplifies air and watertight details in both new and existing construction allowing for same day installations.
MVIS™ WCI (Water Crack Isolation) is single component, load bearing, fluid applied, bulk water management, crack isolation membrane. It produces a seamless, monolithic elastomeric coating and bonds directly to a wide variety of substrates. MVIS WCI is a low VOC, self-curing, water – based formula used in construction to improve building efficiencies, durability, protect finishes and enhance building longevity.
LATAPOXY 310 Stone Adhesive is a two component, high strength epoxy stone adhesive, which is formulated for the spot bonding method of tile and stone installations on vertical surfaces. LATAPOXY 310 Stone Adhesive is a premium stone adhesive featuring non-sag performance at high temperatures up to 95°F (35°C).
The LATAPOXY 310 Cordless Mixer is an exclusive dual component cordless mixer that quickly and easily dispenses LATAPOXY 310 Stone Adhesive onto ceramic tile, porcelain and stone veneers.
MVIS Thin Brick Mortar is a multi-use, polymer fortified adhesive mortar. .MVIS Thin Brick Mortar offers tremendous utility including non-sag wall installations.
MVIS Veneer Mortar is a patented, versatile polymer fortified mortar designed specifically for the installation of adhered masonry veneer, natural manufactured stone and thin brick. A high performance mix provides maximum non-sag performance for vertical installations and also obtains maximum bond strength to the substrate and selected veneers. Fiber-reinforced for added strength, MVIS Veneer Mortar offers exceptional workability and is backed by an available LATICRETE® 25 Year System Warranty (United States and Canada) (see DS 025.0).
MVIS Builders Veneer Mortar is a versatile, polymer fortified adhesive mortar designed specifically for the installation of adhered masonry veneer, natural stone, manufactured stone, and thin brick. A high strength mix provides excellent performance for vertical installations and obtains maximum bond strength to the substrate and veneers. MVIS Builders Veneer Mortar offers exceptional pot life and workability to ease installation.
MVIS Lightweight Mortar is a lightweight, high performance multi-use, polymer fortified adhesive mortar. MVIS Lightweight Mortar offers tremendous utility including non-sag wall installations.
The ultimate, polymer fortified, thin-set mortar for interior and exterior installation of masonry veneer, stone, ceramic tile, quarry tile, pavers and thin brick. MVIS Hi-Bond Veneer Mortar, designed to mix just with water, has a long open time with unsurpassed adhesion and workability.
MVIS Premium Mortar Bed is a polymer fortified blend of carefully selected polymers, portland cement and graded aggregates. MVIS Premium Mortar Bed does not require the use of latex admix, you only need to add water to produce thick bed mortar with exceptional strength.
This super lightweight mortar has been developed with installer safety and convenience in mind. It contains no respirable crystalline silica levels that exceed the OSHA action level* and it is half the weight of traditional Type S mortars. It is easy to float or repair walls up to ¾" (19 mm) in one lift. Just mix it with water (no blending of powders) and no additional admixtures needed.
MVIS Premium Pointing Mortar Base is an innovative, high-performance pointing mortar that offers the industry's first mortar base and dispersible dry pigment solution. The enhanced formulation provides a joint that is dense and color-consistent, with limitless design options through 40 standard colors and the AnyColor™ custom color program. This pointing mortar is the ideal masonry grout for glazed thin brick, glazed block, porcelain pavers, glazed masonry units, and other low porosity finishes with joint widths under ½" (12mm).
MVIS Pointing Mortar is for adhered stone, thin brick and manufactured masonry veneers. Factory prepared and designed to be mixed with water. Formulated from a blend of high strength portland cement, graded aggregates, and color-fast pigments. Provides a joint that is dense, hard and durable.
MVIS Epoxy Pointing Mortar is a high performance epoxy pointing mortar that offers excellent color uniformity, durability, stain resistance and sanitary, full joints in an easy-to-use, non-sag formula.
LATASIL sealant is a high performance, one component, neutral cure, 100% silicone sealant designed for ceramic tile & stone applications.
LATICRETE VAPOR BAN™ Primer ER is a single-coat, 100% solids, liquid applied 2-part epoxy coating specifically designed for controlling the moisture vapor emission rate from new or existing concrete slabs. This product also requires minimal to no surface preparation! It consolidates the application of a moisture barrier and primer from two steps into one! It will also perform as an epoxy primer for concrete prior to installing self leveling underlayment products such as NXT Level and LATICRETE® SUPERCAP®.
VAPOR BAN™ ER is a rapid curing, single-coat moisture vapor barrier designed for controlling the moisture vapor emission rate from new or existing concrete slabs. A two-part, 100% solids epoxy, it exceeds ASTM F3010 standard with a perm rating of 0.094 grains/h/ft2 /in. Hg (5.4 ng/h • m2 • Pa). VAPOR BAN ER is oil tolerant and can be applied by squeegee or roller.
VAPOR BAN™ E protects moisture/pH sensitive floor coverings such as most resinous coatings, vinyl, rubber, VCT, carpet, wood, ceramic tile and stone. It can also be used a floor primer for slabs contaminated by petroleum, vegetable oil, and other chemicals. VAPOR BAN E concrete vapor barrier exceeds the ASTM F3010 standard.
NXT Primer is a concentrated premium quality, water-based primer designed to be applied prior to the installation of NXT Underlayments. NXT Primer penetrates deeply into substrates and maximizes bond strength..
PRIME-N-BOND is a versatile, ready-to-use, single coat, low VOC primer designed to enhance the adhesion of mortars to many smooth and non-absorptive substrates that can be difficult to bond to. PRIME-N-BOND also improves bonding of LATICRETE self-leveling products. For interior use only.
General Primer when combined with proper surface preparation, creates a strong base for SPARTACOTE epoxy and urethane systems by promoting strong substrate and intercoat adhesion while helping to eliminate common issues such as outgassing. Can also be used as a primer for NXT traffic bearing overlays with a sand broadcast.
Skim Lite underlayment is perfect for use in commercial, retail (malls and shops), healthcare, education (schools and universities), residential, hospitality and hotels and office space flooring applications. Interior or exterior use. It can be applied over concrete, plywood, OSB and Gypsum based substrates. Skim Lite offers the customer light weight properties while maintaining strong surface and is rated for castor wheel use. With installer safety in mind, this product contains no respirable crystalline silica levels that exceed the OSHA action level
NXT Patch is a premium quality, fast-drying underlayment patch designed for use over most substrates. Cement-based formula is excellent for deep fills from 1/8" – 1-1/2" (3-38 mm) per lift.
NXT Level Flow is a suitable surface for most finished floor goods as soon as 48 hours and is walkable in just 3-4 hours. It can be applied over Gypsum based substrates and used on concrete slabs in various applications such as: commercial, retail, healthcare, educational facilities, residential, hotels and more.
NXT Level is a cement-based underlayment for use in leveling interior substrates. NXT Level produces a flat, smooth and hard surface for the installation of finished flooring. NXT Level can be placed from 1/8–3" (3–76 mm) in a single lift.
NXT Level Plus self leveling floor underlayment is incorporated with Microban® antimicrobial product protection to fight the growth of stain-causing mold and mildew in the underlayment. It's a suitable surfaces for most finished floor goods and can be used in a variety of applications such as: commercial, retail, healthcare, education, residential, hotels, offices and more. This premium floor leveler has a LATICRETE Lifetime System Warranty available!
NXT® Level Plus Lite is a premium lightweight, fiber-reinforced, cement-based underlayment designed for leveling a variety of interior projects using concrete, plywood, OSB, or gypsum substrates prior to the application of floor coverings. At nearly half the cured weight of a standard self-leveling underlayment (SLU), it's a great option for installations with load-bearing concerns.
NXT® Level SP is a pourable, high performing self-leveling concrete topping, primarily used to finish interior concrete slabs. As a high-strength wear surface when polished. NXT Level SP provides a low maintenance, durable solution with an attractive, coarse salt and pepper look. It is applied over concrete and other sound substrates. With an unmatched ability to level uneven floor surfaces, NXT Level SP can be used in the most challenging situations. 
NXT LEVEL DL (Decorative Leveler) is a polishable cement-based, high quality, fast drying, self-leveling, monolithic, interior wear surface topping that can be accented with a wide variety of coloring systems & finishes. Can be pigmented to custom colors through our AnyColor™ program.
HYDRO BAN Linear Pre-Sloped Linear Drain Shower Pan is a component of the expanded HYDRO BAN line of products that allow for high quality rapid shower installations. Constructed of lightweight high-density expanded polystyrene, the HYDRO BAN Linear Drain Pre-Sloped Shower Pan allows for a combination of HYDRO BAN Linear Drains and Pre-Sloped Shower Pans, the HYDRO BAN Linear Pre-Sloped Shower Pan is 100% waterproof, and ready-to-tile.
HYDRO BAN Preformed Seat are components of the expanded HYDRO BAN line of waterproofing products that allow for high quality rapid shower installations. HYDRO BAN Preformed Seat are made from high-density expanded polystyrene with a waterproof finish. The HYDRO BAN Preformed Seats are 100% waterproof and ready-to-tile.
HYDRO BAN Preformed Niche is a component of the expanded HYDRO BAN line of waterproofing products that allow for high quality rapid shower installations. HYDRO BAN Preformed Niche is constructed of lightweight high-density expanded polystyrene with a waterproof finish and is ready to tile.
HYDRO BAN Pre-Sloped Extension is made from high-density expanded polystyrene with a liquid waterproof membrane finish coat. HYDRO BAN Pre-Sloped Extension is a lightweight ready-to-tile extension to be installed with the HYDRO BAN Pre-Sloped Shower Pan to extend the length of the HYDRO BAN Pre-Sloped Shower Pan up to 2' (61 cm).
HYDRO BAN Pre-Sloped Ramp is made from high-density expanded polystyrene with a waterproof membrane coating. HYDRO BAN Pre-Sloped Ramp is a lightweight ready-to-tile ramp to be installed with the HYDRO BAN Pre-Sloped shower pan for ADA compliant showers.
HYDRO BAN Preformed Curb is made from high-density expanded polystyrene with a liquid waterproof membrane coating applied to it. HYDRO BAN Preformed Curb is lightweight and ready-to-tile. Materials: Utility knife or fine tooth saw, latex fortified large, heavy tile mortar (eg. 4-XLT), 1/2" x 1/2" (12 x 12 mm) square notch trowel and HYDRO BAN Adhesive & Sealant.
HYDRO BAN Preformed Curb Overlay is made from high-density expanded polystyrene with a liquid waterproof membrane coating. HYDRO BAN Preformed Curb Overlay is lightweight and ready-to-tile.
HYDRO BAN Preformed Bench is a component of the expanded HYDRO BAN line of waterproofing products that allow for high quality rapid shower installations. The HYDRO BAN Preformed Bench is made from high-density expanded polystyrene with a waterproof finish. The HYDRO BAN Preformed Benches are 100% waterproof and ready-to-tile.
The HYDRO BAN® Shower Pan provides you with the convenience of a smaller, easier to handle multi-piece pre-fab shower pan for waterproofing shower applications. Uses include: industrial, commercial and residential bathrooms, as well as stalled gang showers and pet showers where a pre-sloped shower is required.
HYDRO BAN Pre-Sloped Shower Pan is a component of the expanded HYDRO BAN line of products that allow for high quality rapid shower installations. Constructed of lightweight high-density expanded polystyrene, the HYDRO BAN Pre-Sloped Shower Pan comes with a factory installed drain/waste line connection, is 100% waterproof, and ready-to-tile.
The HYDRO BAN® Shower Pan Kit provides a cost effective solution for waterproofing shower applications. The shower installation kit includes all the key components for a waterproof shower. Available in multiple sizes, and site sizable, it fits almost any application where a pre-sloped shower is required – industrial, commercial and residential bathrooms, as well as stalled gang showers and pet showers.
HYDRO BAN® Board is a lightweight easy to handle and ready to tile wall board designed to be used in bonded tile or stone installations. It is made with a high-density, waterproof extruded polystyrene core and a reinforced, waterproof membrane on both sides to give triple protection from water and vapor intrusion. Available in a variety of thicknesses from ¼" to 2" (6 mm to 50 mm) the HYDRO BAN Board can be used on walls, floors, ceilings, and in many installations requiring dimensionally sound and stable substrates as well as in steam rooms and steam showers. It does not contain cement, fiberglass or paper products and will not cause itching or create messy cement debris during installation. No tab washers are required for floor and wall installations when using the ceramic coated HYDRO BAN Board Screws.
Our NEW & Improved HYDRO BAN Bonding Flange Drain and HYDRO BAN Bonding Flange Tile-in Drain have been streamlined to make them more user-friendly when used as stand-alone products or with our shower pan and kit system. Because of this they are now compatible with a wider variety of tile thicknesses and types.
HYDRO BAN Drain Grates are low profile floor drains specifically designed for use with the HYDRO BAN Pre-Sloped Shower Pan and are 4"x4" (10 x 10 cm) to match most common tile sizes. The HYDRO BAN Drain Grate can also be used in other areas requiring standard drain grate installations (i.e. with standard clamping ring drains). HYDRO BAN Drain Grate and the HYDRO BAN Pre-Sloped Shower Pan are components of the expanded HYDRO BAN line of products that allow for high quality rapid shower installations. The HYDRO BAN Pre-Sloped Shower Pan is constructed of lightweight high-density expanded polystyrene and comes with a factory installed drain/waste line connection; it is 100% waterproof, and ready-to-tile.
HYDRO BAN Linear Drains are low profile linear floor drains specifically designed for bonded waterproofing installations with HYDRO BAN waterproofing membranes. The NEW HYDRO BAN Linear Drain Troughs are designed with a “V" slope to enhance drainage and can be paired with any HYDRO BAN Drain Grate, which are available in off-set oval with brushed, polished & oil-rubbed bronze finishes, tile-in or wedge wire in brushed of polished. The HYDRO BAN Linear Drain allows for the use of large format tile or stone installations in a shower with a single plane slope to the drain. The HYDRO BAN Linear Drain can be installed near the wall, entry or at medial locations in a variety of areas requiring waterproof applications. The HYDRO BAN Linear Drain is available with standard vertical waste line, a horizontal side outlet or a threaded connector for clamping ring drain installations. Trough and grates are sold separately. Custom sizes are available upon request.
HYDRO BAN Adhesive & Sealant is a one component, fast curing, hybrid elastomeric adhesive and sealant. This product is specifically formulated to meet today's Green Building Standards and has excellent adhesion on a wide variety of substrates. For use with HYDRO BAN Pre-Sloped Shower Pan, HYDRO BAN Preformed Seat, HYDRO BAN Board, HYDRO BAN Preformed Niche, HYDRO BAN Pre-Sloped Ramp, HYDRO BAN Preformed Curb and HYDRO BAN Preformed Curb Overlay.
Turn up the HEAT with the Most Advanced and Efficient Radiant Floor Heating System Available!
LATICRETE radiant floor heating solution provides comfort and warmth in spaces where a more uniform and efficient heat source is valued. Our radiant floor heating system consists of the world's first heat conductive thinset additive, innovative spliceless floor heating wire, uncoupling floor warming mat, and two radiant floor heating thermostat options.
LATICRETE offers you a comprehensive range of over 4,000 profiles and tile trims fit for floors, walls, stairs, coves, expansion joints, and more. Edge trim available in a broad range of materials and a multitude of shapes and sizes in a diverse selection of finishes and colors, inclusive of the most popular LATICRETE grout colors and custom color options, it's easy to find the right tile edge or decorative trim product for the job.
German-engineered and manufactured profiles and trims made of Stainless Steel 304 and 316, Aluminum, Brass, and PVC meet the highest quality standards to ensure the best installation experience and appearance for years to come.
STONETECH® surface care and maintenance solutions by LATICRETE® include safe and reliable, professional grade products designed to PROTECT, CLEAN and TRANSFORM your stone, tile, masonry and grout.
PROTECT countertops, floors, backsplashes, vanities and outdoor living areas for everyday use with STONETECH natural look, penetrating sealers and prevent unsightly water, oil and stain damage.
CLEAN safe and effectively with STONETECH daily, heavy duty and problem solving cleaners that are specifically formulated for use on stone, tile, masonry and grout.
TRANSFORM the look of your surface with color or gloss enhancing sealers to restoration products – we can help bring your surface back to life!
Don't settle for less! We understand how to care for hard surfaces and the importance of developing quality products that are better for you and the environment.
LATICRETE® is proud of its commitment to supply Architects with the most up-to-date information about products and services for innovative, permanent installations and repairs in the construction market.
Interior, Exterior, Commercial, Residential, Industrial - at LATICRETE®, we cover it all.
LATICRETE is committed to provide innovative, GREEN/LEED products and tools to assure a better quality of life for future generations. Learn more about our initiatives to manufacture GREENGUARD Certified Low VOC products and provide tools such as the LEED Project Certification Assistant to help register your projects.
Search the LATICRETE® library of approvals, certifications and test reports to provide you with critical information on product performance. Information includes UL GreenGuard Gold certificates, IAPMO approvals, sound control test reports, and more.
Our locator will indicate which line of products is stocked by each distributor; however we recommend contacting them to ensure your desired product is available before traveling to their location. Please note that not all distributors stock our full line of products.
Query our extensive database of completed projects that used LATICRETE® products.