Roofing Systems  

Duro-Last has been the industry leader in producing custom-fabricated single-ply roofing systems, designing each roof to fit building specifications exactly, and manufacturing it under controlled factory conditions. A prefabricated roof system from Duro-Last offer many benefits for both building owners and roofing contractors, including:
  • Less labor for Time off the Roof™.
  • Factory welded seams mean better first time quality and less callbacks.
  • Prefabricated accessories provide easier transitions provide superior waterproofing and aesthetics.
  • Cleaner installations offer less jobsite waste and disruptions.
Rated 5 based on 1 product reviews
Duro-Tuff: the world's best PVC roll goods, backed by the best warranties in the industry. An excellent choice for low-sloped projects that require a long-lasting, energy-efficient roofing membrane.
  • Available in roll goods only.
  • 50, 60, or 80 mil thickness.
  • A complete line of custom prefabricated accessories is available for the Duro-Tuff membrane.
Rated 5 based on 1 product reviews
Using the Duro-Last formulation with a thicker fleece and higher density scrim, Duro-Fleece Plus is a premium fleece membrane product. Once adhered or mechanically fastened, Duro-Fleece Plus is smooth on the surface and aesthetically pleasing.

Product Information
  • Available in roll goods only.
  • 50 or 60 mil thickness.
  • A complete line of custom prefabricated accessories is available for the Duro-Fleece Plus membrane.
  • Can be mechanically attached or adhered.
  • Each roll of membrane has one 3-inch selvage edge, without fleece, to enable rooftop hot-air welding to the adjacent membrane roll.
  • For available warranties, click here.
Rated 5 based on 1 product reviews
The Duro-Shield roofing system is the long-term way to protect your building against rain, temperature changes, interior drips, ice build-up, and rust and corrosion. The Duro-Shield single-ply membrane is prefabricated in our factory; custom designed to fit your metal roof exactly, eliminating up to 80-85% of rooftop installation labor. Our metal retrofit solution keeps Mother Nature outside, while your inventory, equipment, and workers stay safe and dry inside.

The Duro-Shield metal retrofit system is also energy-efficient, resistant to chemicals, fire and high winds, and virtually maintenance-free.
Rated 5 based on 1 product reviews
When your design requires a roofing system that is both aesthetically pleasing and structurally sound, choose one of EXCEPTIONAL® Metals by MBCI's standing seam metal roof systems. The standing seam roofing (SSR) systems are some of the most durable and weathertight roof systems available in the industry while that also enhancing the appearance of the building.
Rated 5 based on 1 product reviews

Membranes  

The Duro-Last Shingle-Ply System is ideal for commercial applications where building appearance is important, but conventional shingles are not practical because the roof's slope may not provide good water runoff or the roof has other limitations.
  • Made from the same durable membrane as the regular Duro-Last roofing system.
  • Available in Slate Gray or Sandstone.
  • Shingle pattern is printed onto the membrane, then a special polymer coating is applied to help protect the finish from marring, fading, and dirt accumulation.
  • System is precision-fabricated in a Duro-Last manufacturing facility and delivered to the job site ready to be unrolled, positioned, and installed by an authorized Duro-Last contractor.
Rated 5 based on 1 product reviews
Duro-Tuff was introduced to provide a better roll goods product while also providing a cost-effective, secure and watertight installation.

Product Information
  • Available in roll goods only.
  • 50, 60, or 80 mil thickness.
  • A complete line of custom prefabricated accessories is available for the Duro-Tuff membrane.
  • 10' rolls reduce welding and enable a quick, quiet and easy installation ' also available in 5™-wide rolls.
  • Duro-Tuff has a uniform thickness over scrim that provides high durability.
  • For available warranties, click here.
Rated 5 based on 1 product reviews
The Duro-Fleece system combines Duro-Last's proven thermoplastic membrane and a high-quality, 3.8 oz fleece material that's bound to the underside of the membrane during manufacturing. Duro-Fleece membranes are an ideal product for use in adhered and mechanically fastened applications over a wide variety of roof substrates.
  • Available in roll goods only.
  • 50, 60, or 80 mil thick.
  • A complete line of custom prefabricated accessories is available for the Duro-Fleece membrane.
Rated 5 based on 1 product reviews
Duro-Last now offers one more option for long-lasting protection: Duro-Last EV. Paired with our proven PVC wear layer and our proprietary polyester scrim, it offers outstanding flexibility, durability and resistance to weather, chemicals and oils.
Rated 5 based on 1 product reviews

Duro-Last Designer Series  

The Vinyl Rib system consists of the Duro-Last single-ply membrane and separate vinyl ribs that are heat-welded to the installed membrane to ensure a permanent, secure installation.

Benefits of the Vinyl Rib System:
  • Delivers an aesthetic, architectural standing-seam look with the performance of Duro-Last's proven, thermoplastic, single-ply system
  • Provides a waterproofing, not just water-shedding, solution
  • Custom-fabricated flashings for stacks and other penetrations are heat-welded to the deck membrane to provide a monolithic, watertight roofing system
  • Offers more effective insulation options than traditional standing seam
  • Ideal performance in snow areas, preventing water back-up situations
  • Protected by the best warranties in the roofing industry
  • The Vinyl Rib system is available in light gray and white, and uses Duro-Last's 60-mil membrane, fully-adhered to the roof deck (no mechanical fasteners) to provide a smooth roof surface.
Rated 5 based on 1 product reviews
The Duro-Last Rock-Ply System is ideal for commercial and residential roofing applications where appearance is important, but traditional rock or stone ballast is not practical because of weight considerations or difficulty transporting the ballast to where it's needed on the roof.
  • Made from the same durable membrane as the regular Duro-Last roofing system.
  • Rock pattern is printed onto the membrane, then a special polymer coating is applied to help protect the finish from marring, fading, and dirt accumulation.
  • System is precision-fabricated in a Duro-Last manufacturing facility and delivered to the job site ready to be unrolled, positioned, and installed by an authorized Duro-Last contractor.
Rated 5 based on 1 product reviews
The Duro-Last Shingle-Ply System is ideal for commercial applications where building appearance is important, but conventional shingles are not practical because the roof's slope may not provide good water runoff or the roof has other limitations. The Shingle-Ply membrane provides a shingle look and the watertight performance and long-term durability of a thermoplastic, single-ply roofing system.
Rated 5 based on 1 product reviews
The Duro-Last single-ply flat roofing system is ideal for any low sloped or flat roof design. Since 1978, over a billion square feet of Duro-Last membrane have been installed on buildings of all types.

Precision-fabricated to fit your building's low-sloped or flat roof. Every Duro-Last roof is manufactured to exact size in our controlled factory environment. This eliminates up to 85% of rooftop installation seaming and ensures an excellent fit, delivering worry-free, leak-proof, long-term protection for any low-sloped or flat roof design.
Rated 5 based on 1 product reviews

Insulation  

Duro-Guard® ISO and EPS Insulation panels are available in a variety of products for use with Duro-Last Roofing Systems, providing high Long-Term Thermal Resistance (LTTR) values. Duro-Guard insulation panels contain no CFCs or HCFCs; have Zero Ozone Depleting Potential (ODP); are EPA compliant; and have virtually no Global Warming Potential (GWP)
  • Duro-Guard ISO: The Duro-Guard product line includes private-labeled polyisocyanurate (ISO). Duro-Guard ISO, when used with the Duro-Last roofing system, can address virtually any commercial roofing application and enable Edge-to-Edge & Deck-to-SkyA,A(TM) warranty coverage
  • Duro-Guard EPS: The Duro-Guard product line includes its superior closed-cell, lightweight and resilient expanded polystyrene (EPS). Duro-Guard EPS, when used with the Duro-Last roofing system, can address virtually any commercial roofing application and enable Edge-to-Edge & Deck-to-SkyA,A(TM) warranty coverage.
  • With Duro-Guard EPS Flute Fill Combo, experience Time of the RoofA,A(TM) advantages with insulation that can be cut to fit any profile, can accommodate metal ribs from 1.5 to 5 inches and comes with an available fire-rated facer.
Rated 5 based on 1 product reviews

Roofing Accessories  

Custom prefabrication is what sets Duro-Last® apart from the rest of the roofing industry because it provides Time off the Roof(TM) solutions. Prefabrication dramatically reduces rooftop labor - when workers are on the rooftop where the environment is harsh and unpredictable. Duro-Last's prefabricated flashings and accessories address the critical transition areas of a roof. All of this leads to a long-term, low-maintenance solution.

Accessories are prefabricated from 40 or 50 mil membrane and are available in a variety of colors.
Rated 5 based on 1 product reviews
As the industry leader for providing complete roofing systems, Duro-Last® Roofing now offers skylights as an additional roofing solution. With the thickest and highest density lens in the industry, Duro-Light skylights get the job done but at a value price and outstanding lifecycle cost benefits.

Duro-Light skylights are not only energy efficient and environmentally friendly, but also aesthetically pleasing both inside and outside the building.
Rated 5 based on 1 product reviews
Induction welding is an installation technique that bonds the Duro-Last® PVC membrane to a specially-coated fastening plate beneath the roof membrane, which also fastens insulation and recovery board materials to the roof deck.
Rated 5 based on 1 product reviews

Green Sustainable Roofing  

In some circles, "green roof" means "vegetative roof." But in fact, the term "green roof" really refers to a roofing system that's sustainable. That is, it provides the long-term environmental benefits that building owners and managers are seeking for their high-performance commercial, industrial, and institutional facilities. This is what we mean when we say "green"
Rated 5 based on 1 product reviews