DYNACO

High Performance Industrial Doors

CONTACT INFO
13850 101 St. Suite B
Kenosha, WI 53142
Toll Free: 866-557-1075
Phone:
EMAIL
Request for informationDYNACO Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

A durable high speed door for up to 100 cycles per day in an exterior or loading dock application. Maximum size is 12' x 12'.

 

A High Performance Roll Up Door For Exterior Or Loading Dock Application

 

Encourage Smooth Traffic Flows

The DYNACO M2 BASIC fast action roll up door has a rapid open/close cycle that enables easy movement of products, equipment and people.

Our patented push-pull technology with limited wearing parts requires little maintenance. Downtime is minimized thanks to the self-reinserting flexible door curtain.

 

Conserve Energy and Improve Working Conditions

By maintaining constant climate control, the DYNACO M2 BASIC high performance door reduces loss of heat and air conditioning to save energy costs. The high performance door keep drafts, humidity, dust and dirt out of your facility.  The fast action door is free of rigid elements in the curtain to keep your staff and equipment safe from injuries or damages, even when inadvertently being hit by a person or vehicle.

 

Request Quote

Rated 5 based on 1 product reviews

A High-Performance Door Built For Food Processing Facilities

 

When Hygiene Matters

With its smooth flexible PVC door curtain and stainless steel components and side covers, this steel high performance door allows for frequent cleaning. It is also resistant to corrosive conditions that might be present.

An optional stainless steel motor cover can be mounted on this high-performance roll-up door in order to meet hygiene requirements.

 

Superior Sealing

The fast cycle of this high performance door limits the amount of open time coupled with the superior seal around the full perimeter of the door. The DYNACO Stainless Steel M2 helps control the environment and keep humidity, dust, dirt and other contaminations out of your premises. Free of rigid elements in the curtain, this high-performance roll-up door is safer for your staff and equipment. It reduces the chances of injuries or damage, even when accidentally hit by a person or vehicle.

 

Request Quote

 

Rated 5 based on 1 product reviews

The Dynaco M2 Freezer high-performance door reduces energy loss without slowing traffic.

 

A Freezer Door For High Traffic Applications

 

Maintain Low Product Temperatures

The M2 insulated rapid roll-up door limits cold air loss and saves energy. Quickly move product in and out of your freezer room with this door. The fastest up/down speeds plus the superior seal minimizes temperature loss and temperature variation to save energy and costs.

 

Minimize Down Time

Limit condensation and ice build-up with this high-speed freezer door with heated side guides, and if needed, an optional insulated curtain and defrost system that produces an additional barrier to keep warm temperatures out and cold temperatures in. Reduce maintenance downtime with the self-reinserting door curtain that ensures reliability and durability.

 

Request Quote

 

Rated 5 based on 1 product reviews

The D-311 Slimline Techno high-performance door is a high-speed roll-up door requiring minimal clearance beside and above the door opening.

 

Compact High-Performance Door For Tight Fitting Interior Openings

 

High Speed And High Cycle

Move materials faster while improving your public and warehouse spaces with this slim high-performance door for interior use.  The door's rapid cycle saves time and helps optimize your production process and traffic flow.

 

Conserve Energy

This flexible, sealed interior roll up door provides significant energy savings, improved climate control and a more comfortable space for your employees. The superior seal minimizes dirt, dust, drafts and humidity in your work areas. The D-311 Slimline Techno roll-up door incorporates low-friction side guides, a self-reinserting door curtain, and a minimum of wearing parts, is maintenance-friendly.  Its slim design makes it ideal for space-limited installations.

 

Rquest Quote

 

Rated 5 based on 1 product reviews

The D-311 Slimline Stainless high-performance door is engineered to provide efficient area separation where mounting space is minimal and sanitation is critical. 

 

High Speed Door With Stainless Steel Covers For Sanitation

 

Easy To Clean And Sanitize

The D-311 stainless steel roll up door is designed for food processing facilities. USDA/FDA compliant curtain is smooth and free of mechanical components which can trap contamination. #304 stainless steel construction and wash-down drive system makes cleaning and maintaining a sanitary environment simple.

 

Safe To Operate

Your safety is assured with the D-311 hygienic roll up door. Infrared photo-eyes reverse the door automatically if an obstruction is detected. Its soft bottom door curtain, which also contains a wireless reversing edge, is free of heavy, rigid components thus protecting personnel and equipment from common hard edge accidents. An optional Code Compliant Egress feature provides additional safety for your employees in an emergency.

 

Request Quote

 

Rated 5 based on 1 product reviews

An Innovative Slim Interior Roll Up Door That Combines Aesthetics And Speed

 

State Of The Art Design

For applications where cleanliness and/or aesthetics are critical, the D-313 Streamline door incorporates smooth composite materials virtually free of exposed fasteners. The sleek, attractive exterior houses patented components designed for maximum performance with minimal noise, and clearance issues. An in-tube motor reduces lateral spacing as well.

 

High Speed For Traffic And Separation

The D-313 rapid roll-up fabric door has a standard operating speed up to 120 inches per second that allows traffic to pass through without delay. The short open/close cycle also minimizes the time an entryway is open, reducing the amount of air exchange, which is critical in controlled environments.

 

Request Quote

 

Rated 5 based on 1 product reviews

The Dynaco M2 All-Weather wind resistant & flexible exterior roll up door is designed for frequent use in outside applications with heavy winds.

 

Roll-Up Door For Frequently Used Exterior Openings With High Wind Loads

 

Wind Resistance In Heavy Traffic

Dynaco's All-Weather M2 maintains a superior and tight seal in wind loads of up to 110 MPH. Its unique push-pull drive technology and rapid open/close door cycle ensure uninterrupted production, transport, or logistic activities even under extreme conditions. The push-pull technology uses the motor to push down the flexible curtain, and requires no ballast to close the high-performance door. It remains fully operational even with strong headwinds bearing down on exposed buildings, warehouses or hangars.

 

Safety First

Your staff and equipment are safe with the Dynaco All Weather M2 flexible curtain that is free of rigid elements. In the event of a collision, the door curtain will release from the side guides to minimize damage. The door curtain will then automatically re-insert itself into the side guides during the next cycle, helping to avoid downtime..

 

Request Quote

 

Rated 5 based on 1 product reviews

The Dynaco M2 Power high performance door is a medium sized high speed door for moderate size entryways with push/pull technology to drive fast opening and closing.

 

A High Performance Door That Increases Productivity And Safety

 

Reliable Operation

The Dynaco Power M2 rapid warehouse roll up door offers superior performance in moderate to high pressure environments. Our unique push-pull drive technology operates without a ballast, pushing down the high performance door even under high positive or negative pressure.

 

Optimize traffic and logistics

This fast and reliable door helps to optimize your production process and traffic flow, while saving energy with a tight seal around the full perimeter of the door. The Dyanaco Power M2 keeps your people and equipment safe with a curtain free of rigid elements. Also, its maintenance-friendly curtain design avoids downtime by reinserting itself into the side guides should it become dislodged.

 

Request Quote

 

Rated 5 based on 1 product reviews

The Dynaco M3 All Weather door is designed for large applications or openings with extreme pressure requirements, and protection against harsh weather conditions.

 

Large Roll-Up Door For High Traffic Openings In Harsh Environments

 

All Weather Applications

Dynaco's M3 All Weather high-performance door protects against wind, precipitation, dust and extreme temperatures while saving energy with a tight seal around the full perimeter of the door.

The high-speed open/close mechanics optimize traffic and logistics in and out of your building. The maintenance-friendly curtain design avoids downtime by reinserting itself into the side guides should it become dislodged.

 

Safety In Spite Of Size

This large commercial roll up door keeps your people and equipment safe with a curtain free of rigid elements. Our unique push-pull drive technology operates without a ballast, pushing down the high performance door even under a strong wind or pressure.

 

Request Quote

 

Rated 5 based on 1 product reviews

A Large High-Performance Door For Environmental Control In Your Facility

 

Large openings

With dimensions up to 39' wide and 18' high, the Dynaco Power M3 oversize industrial roll up door is the large version of our high performance doors for interior or exterior use. It has a pressure-resistance up to 60 MPH.

Receive significant energy savings from our superior design with its tight seal and fast open/close cycle. Keep out wind, rain, snow and dust, and protect your investment in infrastructure and materials.

 

Designed for your most active days

This high performance door can handle intensive use, allowing rapid traffic patterns in and out of your industrial building, warehouse or hangar. The Dynaco Power M3 high performance door optimizes material handling and transport activities to keep your operation productive.

 

Request Quote

 

Rated 5 based on 1 product reviews

A High Performance Door With Metal Slats For Security

 

Keep Your Investment Safe

When interior or exterior security is a concern, the S-631 Rigid door provides protection with its solid door leaf composed of high-grade aluminum slats.

You receive all of the benefits of a high-performance door with the protection of a rigid roll-up door that is designed for fast open/close operation to ensure optimized logistics and a continual flow of traffic.

 

Protect Against Intruders And Bad Weather

The solid S-631 high-performance door has built-in safety features that protect against intruders while preventing incidents and injuries, with optional transparent vision panels for increased safety and visibility.

Designed for easy maintenance. Damaged aluminum slats are simple to replace. With appropriate safety measures, the rigid high-performance door can continue to operate with one or more missing slats.

 

Request Quote

 

Rated 5 based on 1 product reviews