CONTACT INFO
575 Maryville Centre Dr.
St. Louis, MO 63141
Toll Free: 800-255-8627
Phone: 314-674-1016
Would you like to see hosted content from Eastman Chemical Company?
EMAIL
Request for informationEastman Chemical Company Contact Us / RFI

New Products

 

EnerLogic, the latest addition to the Vista™ line-up of architectural window film, provides unparalleled glass insulating capabilities - no other window film even comes close. With its patent-pending low-e technology, EnerLogic has the best insulating performance of any window film available. Putting this unmatched insulating performance to work, EnerLogic is able to transform existing poorly-insulating windows into energy-efficient windows. The insulating power of EnerLogic gives single-pane windows the annual insulating performance of double-pane windows - and gives double-pane windows triple-pane performance. EnerLogic's patent pending low-e coating redirects solar and radiant energy back to their source... for energy savings in every season!

When professionally applied to the inside surface of your existing windows as a microthin, ultra-powerful low-e window film, EnerLogic adds as much as 92 percent more insulating power to your window glass. Sunlight still enters, but harmful UV rays, discomforting heat and glare are substantially reduced.

Rated 5 based on 1 product reviews
EnerLogic 70 is the next generation of glass insulation technology in the EnerLogic series that combines industry-leading low-e performance with a virtually invisible appearance. With visible light transmission of up to 70 percent, EnerLogic 70 window film offers energy savings with a clear view that ultimately maintains the look of the existing glass. Heat from the summer sun is reflected away from windows, easing the stress on air conditioners. In winter, radiant heat from a home's heating system is directed back into the room, decreasing energy use, improving comfort and reducing energy bills during both seasons.

Rated 5 based on 1 product reviews

Solar Control Film

 

LLumar solar control window films provide significant solar insulation when applied to glass surfaces. These films reject up to 84% of incoming solar energy and cut harmful ultraviolet transmission by up to 99.9%. LLumar films also improve comfort by deflecting up to 100% glare and correcting temperature imbalances between sunny and shady areas. Available in a variety of light transmissions, colors and patterns, LLumar offers a solution for virtually any aesthetic requirement. Because of its strong solar performance, LLumar offers an average payback time of less than 3 years.

Rated 5 based on 1 product reviews
Vista window films are the premium solution for residential, commercial and archival applications due to their appearance, optical clarity, and advanced technology. These high performance window films cut glare, reduce excessive heat gain and will provide the highest level of UVA and UVB ultraviolet rejection available.

Rated 5 based on 1 product reviews
The LLumar™ Exterior Film Series delivers longer lasting energy efficiency through a patent-pending, non-stick coating designed to extend product life. Developed as part of Solutia's commitment to enhance its energy products portfolio, these new films answer the growing need for exterior film applications where interior film applications are not feasible. The non-stick hard coat is four times more scratch-resistant that traditional Kynar(R) and is ideal for use when interior glass is inaccessible.

Rated 5 based on 1 product reviews

Safety & Security Film

 

LLumar Safety and Security Films help protect commercial and residential buildings from forced entry, bomb blast, and acid-etch graffiti. These strong films also provide enhanced glass retention during natural disaster events like hurricanes, windstorms, and earthquakes, and help to reduce injury and property damage resulting from accidental glass impacts. LLumar films have been tested to meet tough industry safety glazing standards: - ASTM E 1886/1996 for small and large missile requirements - Consumer Product Safety Commission CFR 1201 - American National Standards Institute ANSI Z97.1.

Rated 5 based on 1 product reviews
Vista™ security window films provide a powerful barrier that helps hold glass in place should impact occur. No matter what the impact is from natural disasters, crime, vandalism or everyday accidents you can rest assure that Vista security window films will help control and even eliminate the danger and damage caused by broken glass in new construction and retrofit projects. Security window film is recommended for commercial buildings in areas prone to violent storms, hurricanes and earthquakes as well as.

Rated 5 based on 1 product reviews

Designer Film

 

LLumar opens unlimited design possibilities, allowing you to bring vibrant color, visual effects, textured feel, and graphic patterns to nearly any glass surface. You can even customize a space with a corporate logo or signage. Offering endless choices for architects and interior designers, LLumar is available in a range of patterns, colors and finishes, including:
  • Squares, dots, stripes, and custom logos
  • Red, yellow, green, blue, bronze, white, black, silver, frost
  • Matte, translucent, opaque and textured finishes
As an attractive, convenient, and affordable alternative to etched glass, LLumar decorative films can reduce glare and increase privacy on any flat glass application. The scratch-resistant coating ensures long-lasting beauty and easy maintenance.

Rated 5 based on 1 product reviews