Library  

Access the Eliason Library here.
Rated 5 based on 1 product reviews

NEW Cooler & Freezer Doors  

The CD-4000 walk-in cooler door and FD-4000/6000 walk-in freezer doors are ideal for both new and replacement installations. Featuring a pultruded FRP internal framework, CFC-free urethane foam core and heavy duty hardware, these doors offer high strength and durability, coupled with Eliason's legendary quality. They are NSF tested and certified.

Rated 5 based on 1 product reviews
The FP-100 flexible door is an economical choice for applications such as walk-in coolers, freezers, or light industrial use. Eliason's top mounted hinge allows for easy passage of push carts and pallet jacks, while helping to create both an air and sound barrier between areas. No bottom hinge means less maintenance and damage.

Rated 5 based on 1 product reviews
Eliason's FCD-120 door is engineered for use as a secondary door in walk-in coolers and freezers. The FCD-120 helps maintain ambient temperature by reducing cold air from escaping while restocking your cooler or freezer. Top mounted pivot hardware provides maximum clearance for pallet jacks and push carts. Enjoy energy savings and easy access by using our FCD-120 clear PVC door.

Rated 5 based on 1 product reviews
Eliason's heavy duty FCD-160 impact traffic door operates on the industry's best top mounted gravity hinge system, and is designed to survive even the toughest industrial applications while providing maximum visibility for increased safety. The double layer bracket pocket is reinforced for extra panel security and durability, even against heavy motorized traffic.

Rated 5 based on 1 product reviews
From top to bottom, Eliason's FLT-400 is the toughest, most dependable flexible impact traffic door available. Constructed of two layers of USDA accepted, two-ply, heavy duty, low temp (-30F) belting material, it's suitable for cold storage warehouses, food processing facilities, general industrial applications and any other opening needing the best top mounted flexible traffic door, even those with heavy motorized traffic.

Rated 5 based on 1 product reviews
Eliason offers a full line of clear, flexible strip doors and mounting options. Strip doors provide maximum visibility for safety and offer an economical solution where thermal separation is required for energy conservation or employee comfort. They are also useful as secondary doors on the interior of a walk-in cooler or freezer, minimizing energy loss while the door is open for restocking.

Rated 5 based on 1 product reviews

Restaurant Doors  

These doors are the most popular in the food service industry. Restaurant owners, architects and specification writers choose these doors for their durability and beauty. Select from an unlimited number of decorative laminates to achieve the perfect look for your application. For use in restaurants, hospitals, sports bars and more. And don't forget to ask us about custom doors and windows.

Rated 5 based on 1 product reviews
Eliason offers multiple insulated door models that can be used in a vairety applications. From sound reduction to temperature differential areas as well as walk in coolers and freezers Eliason has the right door for your application.

Rated 5 based on 1 product reviews
Eliason Econo Covers are a proven energy-saving resource for the supermarket industry and can be used on a variety of cases in your store.

Rated 5 based on 1 product reviews
Introducing the Next Generation decorative doors from Eliason. With a less commercial and sleek design in addition to the ability to match any decor, these new Eliason doors are the talk of the industry. Restaurant owners, architects and specification writers choose these doors for their durability and beauty. Select from an unlimited number of decorative laminates to achieve the perfect look for your application. For use in restaurants, hospitals, sports bars and more.

Rated 5 based on 1 product reviews

Industrial Doors  

The FX-9000R is ideally suited for applications with heavy forklift traffic. Similar to the SR-9000R, but with a 1/4" thick rotationally molded, cross-linked polyethylene shell that can withstand heavy forklift traffic. Combined with tubular steel reinforcements and a CFC-free urethane foam core, it is one of the toughest industrial traffic doors available. Eliason's V-Cam hinge system ensures reliable operation.

Rated 5 based on 1 product reviews
The SR-9000R is a perfect fit for applications with heavy pallet jack or light forklift traffic. Combining a rotationally molded, cross-linked polyethylene shell, tubular steel reinforcements and a CFC-free urethane foam core, it is one of the toughest and most durable traffic doors available. Eliason's V-Cam hinge system ensures reliable operation.

Rated 5 based on 1 product reviews
Eliason offers a variety of industrial doors designed to withstand extreme punishment from fork lifts, pallet jacks and other manufacturing vehicle traffic. From flexible doors to rigid full thickness doors Eliason has a door that will fit perfectly in your warehouse, manufacturing facility, food processing plant, etc.

Rated 5 based on 1 product reviews
These attractive doors are designed for applications where abuse from pallet jacks and other light industial traffic is present. All of our light industrial doors are built tuff and priced economically.

Rated 5 based on 1 product reviews
The Eliason CF-9000 series FRP Corrosion-Resistant interior and exterior doors and frames are designed to survive in the harshest environments. Constructed entirely of composite materials, they will never rot or corrode.

Rated 5 based on 1 product reviews
The SDM 9000 or SDA 9000 Insulated horizontal sliding doors are designed for applications where a swing or roll-up door is not practical.

Good for all types of traffic in a clean room, dry storage, refrigerated or wash down environments.
Rated 5 based on 1 product reviews

EasyShield Sliding and Roll-up Doors  

Eliason EasyShield roll-up and sliding doors are an excellent choice for applications requiring a secondary door that allows ventilation while providing a deterrent to insects, birds, and unwelcome personnel. Eliason EasyShield doors are designed to be easy to use, and can be mounted on the exterior, or interior of the building in conjunction with another door. Our casing mounted option is the perfect solution for installation on metal buildings or in front of coiling steel doors.

Rated 5 based on 1 product reviews
Eliason EasyShield roll-up and sliding doors are an excellent choice for applications requiring a secondary door that allows ventilation while providing a deterrent to insects, birds, and unwelcome personnel. Eliason EasyShield doors are designed to be easy to use, and can be mounted on the exterior, or interior of the building in conjunction with another door. Our casing mounted option is the perfect solution for installation on metal buildings or in front of coiling steel doors.

Rated 5 based on 1 product reviews
Eliason EasyShield roll-up and sliding doors are a cost effective solution for sealing out dust, pollution, contaminates and help maintain temperature differentials between areas. Eliason EasyShield doors are designed to be easy to use, and can be mounted on the exterior, or interior of the building in conjunction with another door. Our casing mounted option is the perfect solution for installation on metal buildings or in front of coiling steel doors.

Rated 5 based on 1 product reviews
Eliason EasyShield wire screen roll-up doors are an excellent choice for applications requiring a secondary door that allows ventilation while providing a deterrent to unwelcome personnel. Eliason EasyShield doors are designed to be easy to use, and can be mounted on the exterior, or interior of the building in conjunction with another door. Our casing mounted option is the perfect solution for installation on metal buildings or in front of coiling steel doors.

Rated 5 based on 1 product reviews

Supermarket Doors  

Eliason offers a broad range of traffic doors for use in sales to stockroom applications. From light impact to heavy duty doors, Eliason has a durable cost efficient solution.

Rated 5 based on 1 product reviews
Eliason offers multiple doors to accomodate heavy impact demanding openings to USDA, NSF and other food safety organizations required openings. From the sanitary appeal of our stainless steel doors to our easily cleanable ABS models Eliason has a solution to meet all of your needs.

Rated 5 based on 1 product reviews
Our custom manufacturing capabilities allow us to offer gate and cafe doors of various shapes and sizes custom made for your opening all while complimenting your decor.

Rated 5 based on 1 product reviews
Hardware: Eliason Easy Swing Hardware.
Size: Adjustable height to fit any size counter
Finish: Powder coated scratch-resistant steel post

Rated 5 based on 1 product reviews

Retail Doors  

Eliason offers a broad range of traffic doors for use in sales to stockroom applications. From light impact to heavy duty doors, Eliason has a durable cost efficient solution.

Rated 5 based on 1 product reviews
Our custom manufacturing capabilities allow us to offer gate and cafe doors of various shapes and sizes custom made for your opening all while complimenting your decor.

Rated 5 based on 1 product reviews
Eliason Easy Swing Hardware. Adjustable height to fit any size counter.

Rated 5 based on 1 product reviews

Flexible Doors  

The Eliason FMP door is a flexible, top-mounted, medium impact traffic door suited for a variety of applications including retail, grocery, commercial and light industrial facilities. Operating on the Eliason top-mounted gravity hinge system, there is no bottom hinge to maintain, offering the maximum width for wide loads. The internal bracket pocket is constructed with heavy duty vinyl coated nylon material, which wraps completely around the vertical hinge post for durability.

Rated 5 based on 1 product reviews

Energy Saving Products  

Eliason offers a complete suite of energy-saving products to help customers save thousands of dollars in energy each year. Eliason energy saving products are used world wide to combat rising utility costs. With quick and simple installation, our products will help cut energy consumption and increase product shelf life.

Rated 5 based on 1 product reviews

Corrosion-Resistant Flush Entrance, Exit and Fire Doors  

Eliason Corporation for decades has been recognized as the premier manufacturer of custom door solutions. Our Fiber-Flex entrance and vendor doors are custom manufactured to your specifications in our state-of-the-art facility. Our experienced designers and door builders welcome your ideas and look forward to working with you to create a high-quality entrance or vendor door that is designed specifically for your application and decor.

All Fiber-Flex corrosion resistant fiberglass doors are built with a proven stile and rail internal frame system creating an extremely strong yet flexible door panel. The CFC-Free urethane foam core provides excellent sound abatement & thermal properties. The attractive fiberglass face sheets are available in a wide range of finishes, textures and colors. Optional windows and hardware are available.

Rated 5 based on 1 product reviews