Feeney Inc. (CableRail, DesignRail®)

Railing Systems

CONTACT INFO
EMAIL
Request for informationFeeney Inc. (CableRail, DesignRail®) Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

CableRail is a beautiful unobtrusive, affordable, low-maintenance and easy-to-install railing infill option for residential and commercial settings. Made from 1/8", 3/16" and 1/4"diameter 316-grade stainless steel cable with patented swageless QuickConnect® fittings that make installations a breeze. Kits are sold in standardized lengths from 5' to 70' that can be quickly trimmed to a finished dimension in the field.Some projects may require special sizes and types of cable and fittings. For those unique designs we offer a wide assortment of cables and hardware for custom solutions to meet your specific design and function needs. Order individual components and hand crimp your own assemblies or let us fabricate assemblies for you, complete and ready to install. LEED: recycled content.


Rated 5 based on 1 product reviews

DesignRail® aluminum railing systems combine the durability of aluminum with innovative design details that ensure lasting beauty. Made from high strength 6000-series aluminum extrusions that can be efficiently assembled on site using pre-engineered components that snap and screw together. Available in a variety of styles and colors with tough AAMA-2604 powder coated finishes and CableRail cables, glass or picket infill options. Expanded LED lighting offerings and "Express Yourself" color options. LEED: recycled content.


Rated 5 based on 1 product reviews

Feeney offers a comprehensive range of stainless steel rods and fittings manufactured from the highest specification materials. Our architectural rods are an attractive, high quality, high strength, low maintenance alternative to wire rope rigging systems and can be used in a variety of structural and decorative applications. LEED: recycled content.


Rated 5 based on 1 product reviews

Drawing from our vast experience with aluminum frames and stainless steel cables, rods, and fittings, we have developed a selection of attractive vertical trellises for residential and commercial settings.The trellises are sold in complete, easy-to-use kits with powder-coated aluminum support frames and sleek stainless steel cable and rod vine grids. Perfect for displaying light- to medium-weight foliage. Use them to minimize UV exposure on walls, control ambient heat gain, frame a lovely view, direct foot traffic, or create a cool, relaxing retreat or entertaining area. LEED: recycled content.



Rated 5 based on 1 product reviews