Fiberoptics Technology Inc.
fiber optic lighting
CONTACT INFO
1 Quassett Rd. P. O. Box 286
Pomfret, CT 06258
Toll Free: 800- 433- 5248
Phone: 860-928-0443
Would you like to see hosted content from Fiberoptics Technology Inc.?
EMAIL
Products similar to Fiberoptics Technology Inc.
Smart - Edge-Lit Wafer RGBW 4" & 6"RAB® Lighting
Rated 5 based on 1 product reviews
RA4R & RA6R Retrofit Gimbals CCT Adjustable 4" & 5/6"RAB® Lighting
Rated 5 based on 1 product reviews
Smart - Recessed Retrofit Natural Spectrum 4" & 6"RAB® Lighting
Rated 5 based on 1 product reviews
Residential Recessed HousingsRAB® Lighting
Rated 5 based on 1 product reviews
Smart - Recessed Retrofit RGBW 4" & 6"RAB® Lighting
Rated 5 based on 1 product reviews
GUS® JR Field Adjustable 10W - 40WRAB® Lighting
Rated 5 based on 1 product reviews
TOMO Field-Adjustable Linear Light AccessoriesRAB® Lighting
Rated 5 based on 1 product reviews
GUS® 17 15W - 50WRAB® Lighting
Rated 5 based on 1 product reviews
TOMO Field-Adjustable Linear Light 6W - 96WRAB® Lighting
Rated 5 based on 1 product reviews
SR Field-Adjustable StripRAB® Lighting
Rated 5 based on 1 product reviews
GUS® 17 AccessoriesRAB® Lighting
Rated 5 based on 1 product reviews
C-WRAP Field Adjustable 11W - 44WRAB® Lighting
Rated 5 based on 1 product reviews
WFRETRO Wafer Retrofit 4" & 6"RAB® Lighting
Rated 5 based on 1 product reviews
Retrofit Accessories 4" & 6"RAB® Lighting
Rated 5 based on 1 product reviews
ECLIPSE Retrofit Nightlight 4" & 6"RAB® Lighting
Rated 5 based on 1 product reviews
