Our VERSAI® ornamental steel fencing line is easily rackable to suit grade changes. While the rigidity of a traditional welded fence requires stair-stepping of panels on hills and slopes, a rackable fence adjusts to follow the contour of the landscape.
Key Features
Patented* Pin-Hinge Technology allows rackability without metal on metal, ensuring no metal fatigue or compromising of the powder coat
Racking won't compromise the FortressShield coating
Rackable design easily adjusts 48″ on an 8′ panel to match terrain
Patented* hidden pin-hinge system means no visible fasteners
Flat top, flat top/flat bottom, extended picket, pressed spear, extended picket/flat bottom, pressed spear/flat bottom and pool panels
Enhance your fence with accessories such as finials, knuckles, ball caps and rings
Virtually maintenance-free, thanks to the e-coat and Architectural Grade Powder Coat
Simple bracket design speeds installation, which reduces labor cost
True 5/8″ picket beats competitors' narrower picket
Optional Assurance panels feature a 3" air space for increased safety where young children or pets play
Peace of mind with FortressShield 20-year warranty
*US Patent No. 8899555, Canadian Patent No. 2,698,715, Australian Patent No. 2008296065, European Patent No. 08799266.5
V2 ornamental fencing is the commercial version of our popular VERSAI® line. It incorporates the same industry leading patented pin-hinge racking system, offering extreme versatility for aggressive grade changes. Use our commercial steel fencing panels to secure commercial properties, such as schools, daycare facilities, apartment complexes, multi-family housing, churches, subdivisions, retail parks and restaurants.
Key Features
Patented* Pin-Hinge Technology allows rackability without metal on metal, ensuring no metal fatigue or compromising of the powder coat
Racking won't compromise the FortressShield coating
Rackable design easily adjusts 30″ on an 8′ panel to match terrain
Patented* hidden pin-hinge system means no visible fasteners
Highly customizable, with options such as flat top, flat top/flat bottom, extended picket, pressed spear, extended picket/flat bottom, pressed spear/flat bottom and pool panels
Enhance your fence with accessories such as finials, knuckles, ball caps and rings
Perfectly smooth rails with no unsightly picket-to-rail connection points
Virtually maintenance-free, thanks to the FortressShield coating
Simple bracket design speeds installation, which reduces labor cost
True 3/4″ picket beats competitors' narrower picket
Optional Assurance panels feature a 3" air space for increased safety where young children or pets play
Peace of mind with a FortressShield 20-year limited manufacturer warranty
*US Patent No. 8899555, Canadian Patent No. 2,698,715, Australian Patent No. 2008296065, European Patent No. 08799266.5
Our V3 industrial ornamental fencing line is an industrial-strength version of our popular patented pin-hinge rackable fence system. Leveraging the same quality and characteristics of VERSAI™ and V2, V3 provides enhanced strength and security. It is ideal for high-security installations such as federal and local government buildings, military facilities and high-security enterprises.
Key Features
Easy rackability adjusts to grade changes in the landscape
Patented* Pin-Hinge Technology allows rackability without metal on metal, ensuring no metal fatigue or compromising of the powder coat
Patented* hidden pin-hinge system means no visible fasteners
Highly customizable, with options such as flat top, flat top/flat bottom, extended picket, pressed spear and curved top
Perfectly smooth rails with no unsightly picket-to-rail connection points
Virtually maintenance-free, thanks to the FortressShield coating
Simple bracket design speeds installation, while security fasteners add strength for commercial applications
Peace of mind with a FortressShield 20-year limited manufacturer warranty
*US Patent No. 8899555, Canadian Patent No. 2,698,715, Australian Patent No. 2008296065, European Patent No. 08799266.5
Our Estate ornamental privacy fencing line combines classic ornamental steel fencing with wood pickets. The outcome is privacy fencing that looks great in any neighborhood.
Key Features
The fusion of composite or wood and ornamental iron fencing creates a unique upscale look
Pre-drilled rails and provided screws speed installation, reducing labor costs. Fastener kit available for composite infill boards.
Add any 3/4" X 6" picket in your choice of wood or composite material
Avoid rotting posts typical of privacy fence
Quickly replace damaged pickets without disassembling or replacing the fence
Ornamental steel is virtually maintenance-free, thanks to the FortressGuard, 10 year warranty
Includes a corrosion-resistant e-coat over pre-galvanized metal, instead of a hot-dipped layer of galvanization
Our Estate ornamental privacy fencing line combines classic ornamental steel fencing with wood pickets. The outcome is privacy fencing that looks great in any neighborhood.
Key Features
Reduced maintenance costs vs. standard wood fencing
Pre-drilled rails with wood screws provided for each attachment
Designed to accept 1" x 6" x 72" fence pickets
Eco friendly system
Double and Single enclosure kits available
More cost effective than CMU alternative
Customized to match walk and drive gates with any desired picket material
Durable, welded steel frame
Easy to install
FortressGuard, 10 Year Warranty with E-coat
6" Square Steel Bollards included with each system
Need to protect a school, public agency like a police or fire station, data center or office? Then, Titan is your choice! This fencing features Slide Lock technology for rackability and offers mid-span support of 680 lbs. per rail. Going a step beyond other Fortress fencing products, it's available in heights up to 15 feet and can be customized to fit nearly any need.
Key Features
Patented slide lock rail system constructed of 45,000 lb. steel
Rackable design easily adjusts 24″ on an 8′ panel to match terrain
The Slide Lock Technology won't compromise the FortressShield coating
Assembled panels can support a 680 lb. load without permanent deformation
Fully pre-assembled for faster installations
Highly customizable, with options such as flat top, flat top/flat bottom, extended picket, pressed spear and curved top
Peace of mind with a FortressShield 20-year limited manufacturer warranty
Available in heights up to 15'
Our Titan Custom industrial steel fencing line is an American-made rackable fence solution that meets the most stringent requirements of architects, engineers and municipalities. Titan Custom is designed to protect valuable assets on high-security properties. Safeguard military installments, energy plants, water treatment facilities, stadiums, universities, hospitals, event centers and financial institutions.
Key Features
Manufactured in the U.S.A.
Slide Lock Technology allows for rackable installation up to 24" on an 8' panel to match the terrain
Assembled panels can support 680-lb mid span load, which exceeds the ASTM standard
Fully pre-assembled for faster installations
Titan Custom is manufactured with G90 pre-galvanized steel
Customizable with 2, 3 and 4 rail options in heights up to 15'
Available in Flat Top, Flat Top/Flat Bottom, Extended Picket, Spear Point Picket and Curve Top styles
Peace of mind with a FortressArmour 20-year limited manufacturer's warranty
All ARES™ products are designed to protect assets and people in applications requiring high-security. ARES is manufactured from 50,000 lb. steel with G90 galvanization and backed by our 20-year FortressShield warranty. Additionally, ARES features our pale through the rail design. This function substantially increases the difficulty of intrusion. Three styles are available up to 142" in height. Each utilizes Slide Lock technology that exceeds the ASTM standard.
Key Features
Full assembled panel for faster installation
Adjustable to 12" for aggressive landscapes
Deter and Deny, exclusive pale through rail design
Anti-climb
50,000 lb. steel with architectural grade powder coat
UV inhibitors reduce fading over time
Secondary layer of protection utilizing E-coat
Rails designed to accommodate data and communication cables (IDS)
Virtually maintenance-free
Solid steel I-beams with chamfered top
G90 galvanization
Patent pending
Our Athens™ Residential aluminum fencing and gate line is coated in a multi-stage process that uses an architectural-grade powder coat to protect the metal fencing from the elements. Athens Residential features a rackable design to easily match changes in grade. It features a patent-pending hidden fastener system for a clean, finished look.
Key Features
Hidden fastener system provides a clean, flowing appearance
Peace of mind with FortressLock coating process and lifetime limited warranty
Fully rackable panels match up to 10 degrees of grade change
Gloss Black (traditional shine) and Black Sand (modern matte) finishes available
8 panel styles to choose from in 2 & 3 rail configurations
Easy installation with 2" & 2.5" pre-punched posts
Multiple panel configurations to meet ICC Pool Code
Poly-Loc clip secures rails into post with ease and will not rust like metal clips used by all other competitors
Internal rail support designed specifically for faster notching
Walk, Drive and Arched Gates available in 4', 5', 6' heights
Made from extruded 6005-T5 aluminum
Virtually no upkeep or maintenance needed with FortressLock rust-free panels
Lifetime limited warranty maximizes your investment
A2™ commercial aluminum fencing is our strongest, most versatile fence product. The larger rail and picket profiles combined with lightweight tempered aluminum protect any perimeter. Get an upscale look and updated aesthetics without the upkeep.
Key Features
Flexible, rackable design for sloped landscapes
Hidden picket to rail fastener system offering high-quality aesthetics
Notched Rail & Pre-Punched Post design
Architectural grade powder coating process
Color matched panel to post stainless steel fasteners
Perfect for saltwater & coastal environments
Rust-free panels, post & fasteners
Lifetime limited warranty maximizes your investment
Most of our residential and commercial fencing lines include gates specifically designed to match each fence style, including elegant arched gates. The fully welded construction of the rigid frame reduces the chance of gates collapsing. ProSeries self-closing and latching hardware adds an extra measure of safety in pool areas or other places where you need to ensure the gate is always closed. Our Titan Architectural industrial steel fencing line requires custom specialty gates tailored to high-security property needs.
Built Just For Your Project
Our manufacturing capabilities allow us to design and build a gate to your specifications in a broad range of premium finishes. Backed by a 5-year limited warranty, our custom gates are pre-galvanized and premium powder coated to withstand the elements.
Key Features
Choose the right type to fit your needs: Cantilever, swing or V-track roll
Plain or ornate designs to match your property's look
Customize your gate with finials and knuckles
Optional dog panels reduce picket spacing along the bottom of the fence to keep small dogs in or unwanted animals out
Create ultra-secure and highly durable gates with options such as:
Kick plates
Self-closing hinges
Mechanical code locks
Expanded metal
Perforated metal
Panic hardware
Louvered styles
Pre-hung gates
ADA-compliant designs
Staggered top
Scroll top