Membranes

 

GenFlex Roofing Systems features three single-ply EPDM membranes: GenFlex EPDM (Ethylene Propylene Diene Monomer) - an elastomeric membrane GenFlex AFR - an EPDM membrane that is fire retardant, and GenFlex FRM - an EPDM membrane reinforced with tough polyester fabric. Both are designed for ultra high performance. GenFlex EPDM systems have a performance history of over 30 years and can be warranted for up to 20 years depending on the system design.

Rated 5 based on 1 product reviews
Heat-welded thermoplastic roofing membranes are the fastest growing segment of the commercial low-slope roofing market and GenFlex TPO is an excellent system choice. GenFlex TPO commercial roofing systems are designed for durability and to withstand extreme environmental exposure. They can provide the right solution to your project regardless of configuration, usage, slope, height, location or wind exposure.

Rated 5 based on 1 product reviews

Insulation

 

GenFlex HD Iso Cover Board is a 1/2"-thick (12.7mm) high density-polyisocyanurate (Iso) insulation designed for use in direct-to-wood deck applications and anywhere a cover board is required. This high-density Iso product incorporates several next generation features that result in a lightweight, yet extremely strong roof insulation.

HD Iso combines a specially coated inorganic fiberglass facer and a high-density foam core to create a cover board that has all of the characteristics you want in an insulation. No other single cover boards can match HD Iso's impact resistance, energy savings, flame resistance, moisture resistance and ease of handling and installation.

Rated 5 based on 1 product reviews
Polyiso is a highly efficient thermal insulation board composed of a rigid closed cell polyisocyanurate foam core bonded to fiber reinforced facers. It is approved for new construction and for reroofing over steel, wood, noncombustible and certain types of nailable roof decks. It can be installed as a fully-adhered system, mechanically attached or ballasted.

Rated 5 based on 1 product reviews

Fasteners & Accessories

 

No roofing system is complete without fasteners. That's why GenFlex offers a complete line of fasteners and installation accessories to make sure your roofing system isn't missing a thing. For specific applications needs, check out the product data sheets.

Rated 5 based on 1 product reviews
GenFlex partners with Metal Era for roof edges, gutters and downspouts that may be necessary to your roofing projects.

Rated 5 based on 1 product reviews

Samples and Literature

 

To order GenFlex product samples, brochures, specification sheets & submittal sheets.

Rated 5 based on 1 product reviews

Technical Info

 

To view technical specifications & details.

Rated 5 based on 1 product reviews


Rated 5 based on 1 product reviews


Rated 5 based on 1 product reviews
Request a Training:
After submitting your information to GenFlex, a technical advisor or representative will contact you to schedule a training (if you're a distributor) or to connect you with someone who can coordinate a training for you.

Rated 5 based on 1 product reviews