Girbau North America

Commercial Laundry Washers Dryers and Ironers

CONTACT INFO
2500 State Rd. 44
Oshkosh, WI 54904
Toll Free: 800-256-1073
EMAIL
Request for informationGirbau North America Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Designed to lower gas, water and electrical costs while improving productivity, E-Series High- Performance Washer-Extractors deliver high-speed extract, an easy-to-install freestanding design, unmatched durability, and the ultimate in programmability! View product brochure. 

 

E-Series soft-mount washers are available in 20- to 255-pound capacity models.


EH020 - 20lb capacity washer
EH030 - 30lb capacity washer
EH040 - 40lb capacity washer
EH060 - 60lb capacity washer

EH070 - 70lb capacity washer

EH080 - 80lb capacity washer
EH090 - 90lb capacity washer
EH130 Stat -130lb capacity washer

EH130 Tilt - 130lb capacity washer

EH190 Stat -190lb capacity washer

EH190 Tilt - 190lb capacity washer
EH255 Stat - 255lb capacity washer

EH255 Tilt - 255lb capacity washer

 


 

Rated 5 based on 1 product reviews

RMG-Series Washer-Extractors deliver energy-efficiency, six programmable extract speeds up to 200 G-force, a highly flexible control, and a compact design. Engineered to outperform other hard-mount washers on the market, RMG Washers are backed by a leading factory warranty. 

 

RMG-Series hard-mount washers are available in 33-, 40-, 55- and 70-pound capacity models.

RMG033 - 33lb capacity washer
RMG040 - 40lb capacity washer
RMG055 - 55lb capacity washer
RMG070 - 70lb capacity washer

 

Rated 5 based on 1 product reviews

The REM-Series Washer-Extractor delivers a high-performance, small-load solution for on-premise laundries looking to improve laundry productivity, extend linen life and cut utility costs.

 

REM-Series hard-mount washer is available in a 25-pound capacity model.


REM025 - 25lb capacity washer
  

Rated 5 based on 1 product reviews

Ideal for small load applications, EconoWash top-load commercial washers use less water than most toploads and are constructed for longevity. It features a durable porcelain enamel washtub, a scratch-resistant, hard-baked porcelain enamel top and lid, a heavy-duty, two-speed motor and a corrosion-resistant polypropylene pump - all wrapped up in a rugged galvanized steel cabinet!

 

EconoWash Commercial Washers are available in singleload capacity models.

 

GWN - 16lb capacity washer

 

Rated 5 based on 1 product reviews

Engineered for unmatched drying efficiency, programmability and ease-of-use, ProDry2+ Dryers deliver premium features that work in concert to dramatically increase laundry productivity, reduce linen wear and enhance drying quality.

 

ProDry2+ dryers are available in 30- to 205-pound capacity models.

CG2535+ - up to 35lb capacity dryer
CG55-65+ - up to 65lb capacity dryer
CG75-85 - up to 85lb capacity dryer
CG115-125 - up to 125lb capacity dryer
CG165-175 - up to 175lb capacity dryer
CG195-205 - up to 205lb capacity dryer
 

Rated 5 based on 1 product reviews

Equipped with an oversized door, dryer window and cylinder light, E-Series commercial dryers are not only easy to use, they are incredibly efficient! With up to 25-pounds of capacity and gas or electric heat, E-Series commercial dryers are the right choice for any on-premise laundry with small load requirements. Loaded with industrial-grade features that ensure durability and simplify maintenance, E-Series commercial dryers are built to last.

 

KDE/KDG - up to 25lb capacity dryer

 

Rated 5 based on 1 product reviews

EconoDry dryers are not only easy to use they dry laundry incredibly fast! Designed for minimal maintenance and simplified serviceability, the drying tumbler features a lint filter that's easy to reach and clean, but doesn't get in the way. Equipped with an oversized door opening, EconoDry dryers make loading and unloading a snap using a sensible ergonomic design.

 

KDE/KDG - up to 18lb capacity dryer

KSE/KSG - up to 18lb capacity per pocket stacked dryer

 

Rated 5 based on 1 product reviews

Express Flatwork Ironers are designed to streamline laundry operations with unique features that ensure improved flexibility, heightened production and the highest-quality finishing standards.

 

 Available in multiple finishing widths and 13- or 20-inch diameter rolls, Express Ironers quickly and properly finish damp flat goods without the need for time consuming dryer conditioning.

 

X13061

X13084

X20075

X20100

X20125


 

Rated 5 based on 1 product reviews