CONTACT INFO
4301 Westgrove Dr.
Addison, TX 75001
Toll Free: 800-833-1139
Phone: 972-250-3113
Would you like to see hosted content from Golden Blount, Inc.?
EMAIL
Request for informationGolden Blount, Inc. Contact Us / RFI

Linear Gas Fireplaces  

  • 42" wide x 18" high opening with unlimited finish out options
  • Open front, not glass obstruction
  • No visible metal framing
  • Add fireglass, ceramic balls, & other approved accessories at your leisure




Rated 5 based on 1 product reviews
  • 60" wide x 18" high opening with unlimited finish out options
  • Open front, not glass obstruction
  • No visible metal framing
  • Add fireglass, ceramic balls, & other approved accessories at your leisure


Rated 5 based on 1 product reviews
  • 72" wide x 18" high opening with unlimited finish out options
  • Open front, not glass obstruction
  • No visible metal framing
  • Add fireglass, ceramic balls, & other approved accessories at your leisure




Rated 5 based on 1 product reviews
  • 96" wide x 18" high opening with unlimited finish out options
  • Open front, no glass obstruction
  • No visible metal framing
  • Requires power vent fan
  • Add fireglass, ceramic balls, & other approved accessories at your leisure


Rated 5 based on 1 product reviews

Gas Fireplaces  

  • Gigantic 42"W x 36"H opening
  • Realistic flames
  • 30" award winning logs
  • Clean face design



Rated 5 based on 1 product reviews
  • Gigantic 50"W x 30"H opening
  • Realistic flames
  • 36" award winning logs
  • Clean face design




Rated 5 based on 1 product reviews
  • 36"W x 24"H opening
  • Choice of 3 log styles




Rated 5 based on 1 product reviews
  • 42"W x 24"H opening




Rated 5 based on 1 product reviews

Vented Gas Logs  

The ultimate log set for tall zero clearance metal fireboxes or oversized masonry fireplaces.

  • Giant full bark logs
  • 24" - 72" sets
  • Two stage burner
    (raised rear/adjustable front burner)


Rated 5 based on 1 product reviews
  • 9 Large Oak style ceramic logs
  • Vertically arranged for taller fireplaces
  • Finally, a perfectly tapered Rumford set with a substantial flame.
    Set features 9 handcrafted ceramic “oak" logs & can be stacked at a variety of widths by log positioning. An optional concealed stand is available for added stability & to ensure a perfect Rumford arrangement. Set is compatible with match lit or valve controlled burner assemblies


Rated 5 based on 1 product reviews
  • Special two-piece Charred Rotten front log for maximum ember effect
  • Split top logs with charred detail


Rated 5 based on 1 product reviews
  • EXCLUSIVE Bonfire bottom logs with large oversized top logs




Rated 5 based on 1 product reviews
  • Special two-piece Charred Rotten front log for maximum ember effect
  • Large top logs with charred detail
  • 18″, 21″, 24″, 30″ and 36″ sizes




Rated 5 based on 1 product reviews
  • Large massive logs
  • “CCT" Criss cross Technology for a realistic flame pattern




Rated 5 based on 1 product reviews
  • Innovative large charred back log
  • Unique front and top logs for enhanced realism.
  • 5/8" grate
  • Black rock standard
  • Large amount of embers
  • 21", 24", 30" and 36" sizes
  • Natural or LP gas
  • Not available in see thru



Rated 5 based on 1 product reviews

Vent Free Gas Logs  

  • Omega Burner System
  • Natural / LP Gas
  • Only requires 14″ depth
  • Bark chip on/off switch standard
  • Enjoy ultimate heat output without sacrificing looks
  • Systems are compatible with natural/LP gas with only a 14" depth requirement
  • Set also features manual hi/lo flame control to meet your personal preference



Rated 5 based on 1 product reviews
  • Omega Burner System
  • Natural / LP Gas
  • Only requires 14″ depth
  • Bark chip on/off switch standard
  • Enjoy ultimate heat output without sacrificing looks
  • Our beautiful logs are molded & curated from wood found out in nature, giving you unmatched realism
  • Systems are compatible with natural/LP gas with only a 14"
    depth requirement
  • Set also features manual hi/lo flame control to meet your personal preference



Rated 5 based on 1 product reviews

Linear Burners  

  • Contemporary alternative to gas logs or burning wood
  • Available in 24", 30", 36", 42", 48", 60" and 72" sizes
  • For single sided or see-thru fireplaces
  • Natural Gas or LP Gas



Rated 5 based on 1 product reviews

Outdoor Products  

A grand alternative to smaller, cheap looking fire pits!




Rated 5 based on 1 product reviews

Linear Fire pans

Rectangular Fire Pans


Rated 5 based on 1 product reviews

The affordable alternative to outdoor masonry fireplaces.

  • Large 42"W x 36"H opening, 25" interior depth
  • Galvanized steel construction, fully powder coated exterior for outdoor durability




Rated 5 based on 1 product reviews

Glass Doors  

  • 1/4″ glass clear or smoked
  • Multiple Finish Options
  • Foldback bifolds available




Rated 5 based on 1 product reviews
  • 1/4″ glass clear or smoked
  • Multiple Finish Options
  • Foldback bifolds available




Rated 5 based on 1 product reviews

Sized to fit almost any zero clearance fireplace!

  • 1/4″ smoked glass standard
  • Cool-touch handles




Rated 5 based on 1 product reviews