CONTACT INFO
14429 SW 2nd Place, Suite G30
Newberry, FL 32669
Toll Free: (888) 393-0335
Would you like to see hosted content from Gulf Coast Supply & Manufacturing?
EMAIL
Request for informationGulf Coast Supply & Manufacturing Contact Us / RFI

Metal Roofing Systems  

Gulf Lok™ is a Snap Lock Metal Roofing System. The most economical choice among our standing seam options. Snap Lock Metal Roofing is safe, strong and energy-efficient. The Gulf Lok™ panel requires very little maintenance and upkeep. It is a great fit for any commercial project and many high end homes.

The Gulf Lok™ Snap Lock Metal Roofing Panel has vertical seams that are 1" high. 12" and 16" panel widths are available. Snap Lock Metal Roofing "snaps" together. It is a Hidden-Fastener (Standing Seam) System. This means that the installed panel is free from any fasteners. A smooth, clean appearance is the end result. The structure of the panel is concealed under the vertical seams. The fasteners are attached in a slotted screw strip. This allows the metal to expand and contract without compromising the attachment of the screws.
Rated 5 based on 1 product reviews
Gulf Seam™ is a Clip Lock Metal Roofing system. It features a hidden screw design. Clip lock metal roofing allows for maximum design strength. The clips are fully integrated and install without a seamer. The clips attach to the panels. This allows for a safe and strong connection. Gulf Seam™ metal roofing is energy efficient and virtually maintenance-free. Making it a great choice for mid to high end homes. Clip Lock Metal Roofing is also widely used in commercial applications.

Gulf Seam™ panels feature a bold 1-3/4" vertical seam. The panel can be roll formed in many widths between 12"-18". Hidden fasteners aren't visible on the final product. This makes for an appearance that is smooth and clean. Hidden fasteners combat the forces of nature without direct contact to wind and rain. The clip anchoring system allows for unlimited thermal expansion.
Rated 5 based on 1 product reviews
A Coastal Seam™ metal roof from Gulf Coast Supply is a Mechanical Seam Metal Roofing System. It is most popular on architectural applications. Many mid and high end commercial projects select Mechanical Seam Metal Roofing. A strong, 180° Mechanical Seam provides the ultimate in weather tightness and structural strength. Mechanical Seam Metal Roofing is available with a vertical seam height of 1″, 1.5″ or 2″. It can be roll-formed in widths ranging from 12″ to 18. Coastal Seam™ is not limited to coastal projects. For coastal applications we do offer Ocean Guard™ Aluminum Roofing. This option offers a corrosion and fade warranty all the way to the edge of the coast.

Rated 5 based on 1 product reviews
Gulf Snap™ is a Standing Seam Metal Roof Panel from Gulf Coast Supply. It is concealed fastener so the screws are hidden. This system is similar to Gulf Seam™. It also uses a clip for attachment. It is strong, durable and energy efficient. Standing Seam Metal Roofs require very little maintenance. Gulf Snap™ has been used on mid to high end residential projects. It is also common in commercial roofing.

The panel is available in both a 1" & 1-1/2" high seam, spaced 12 to 16" apart, depending on the profile you choose. The fact that it is a Hidden-Fastener System means that you will get a clean, smooth appearance while protecting the fasteners from the forces of nature.
Rated 5 based on 1 product reviews
A GulfRib™ Tuff Rib Metal Roofing System from GulfCoast Supply is a strong, durable, and energy efficient roofing system. Its most common uses are residential, small commercial and agricultural buildings. The GulfRib™ Exposed Fastener Metal Roofing profile comes in a standard 3 ft wide Metal Roofing Panel, making it one of our most economical roofing options.

The Strong Rib Metal Roofing features vertical ribs that are trapezoidal in shape and spaced 9" on center with engineering that provides enough strength to exceed the stringent wind rating requirements of Miami-Dade County, one of the toughest building codes in the world.
Rated 5 based on 1 product reviews
A 5V Crimp™ Premium Metal Roof from Gulf Coast supply is the timeless look of authentic Florida in a strong, durable, and energy efficient roofing system. Its 24" panel width and exposed fastener application make 5V Crimp™ one of our most economical roofing options. The distinctive design featuring alternating single and double ribs provide the old Florida look, while the screw pattern provides engineering to protect your home in the strongest of storms.
Rated 5 based on 1 product reviews
A GulfPBR™ PBR Metal Roofing System from GulfCoast supply is a strong, durable, and energy-efficient roofing system. Its 3 ft panel width and Exposed Fastener application make GulfPBR™ one of our most economical profiles.

Bold 1-1/4" high trapezoidal shaped ribs provide tremendous strength and water tightness properties making it perfect for Low Slope Roofing applications.
Rated 5 based on 1 product reviews
A GulfWave™ roof from Gulf Coast Supply is a premium metal roof with a distinctive traditional design. The continuous "wave-like" appearance of the corrugation lends strength and architectural appeal to this Exposed-Fastener panel making it a great fit for everything from residential and small commercial roofs to interior and exterior accent applications.

Commonly referred to as "Corrugated", the 32" GulfWave™ panel width allows for quick and economical application, and the 3/4" high continuous corrugations provide enough structural strength to protect your home from the worst of nature's elements.
Rated 5 based on 1 product reviews