Harvey Axio Tilt and Turn windows and doors are engineered for the unique demands of North American buildings. With sophisticated technology and robust construction, Axio delivers unparalleled durability and efficiency—meeting the latest and most stringent energy performance standards.
Designed for smooth, hassle-free operation and long-term reliability, Axio is the smart choice for both residential and commercial applications.
Features:
ENERGY STAR glazing packages available to meet the needs of any project
Available in White solid color vinyl, or optional unlimited EXTERIOR PAINT COLORS
Grids available in 5/8" and 1" sizes. Custom grid configurations plus oriel & cottage sash options
Double locks are standard
DP35 rating and DP50 upgrade available for window size up to 42"x77"
Multi-chambered extrusion and foam-filled frame enhances structural and thermal performance
Fusion welded sash and frame for durability and beveled master frame for trouble-free installation
Double Hung windows feature contoured sash and glazing bead, emulating the traditional look of a wood window
Factory calibrated block & tackle sash balances never need adjustment or lubrication
VIEWS enhanced window screen mesh with with extruded frames are standard. Optional FlexScreen available
Integrated dual-action locks with premium finish options and tilt latches
Premium anti-theft limit latches are standard
Integral L or J fin available
Vinyl window sills are a smooth, sloped, single piece extrusion without dirt-collecting ridges other manufacturers require in order to perform
Clear Confidence Lifetime Warranty on Vinyl and Parts; 20-year warranty on glass seal
Styles:
Double Hung, Casement, Picture, Rolling, Awning, Hopper, Bay, Bow, Shapes
Features:
ENERGY STAR glazing packages available to meet the needs of any project
Available in White or Almond solid color vinyl, plus EXTERIOR PAINT COLORS
Grids available in 5/8" and 1" sizes. Custom grid configurations plus oriel & cottage sash options
DP50 upgrade available - includes sill rise adaptor, aluminum sash reinforcement and DSB glass
Multi-chambered extrusion enhances structural and thermal performance
Fusion welded corners for durability and beveled master frame for trouble-free installation
Wet-glazed sash for superior performance and air infiltration.
Double locks standard on widths ≥30".
Metal cam lock
Factory calibrated block & tackle sash balances never need adjustment or lubrication
VIEWS enhanced window screen mesh available along with easy-to-install FlexScreen
Integrated locks and tilt latches
Limit latches are standard; always active limit latches are available
Integral L or J fin available
Vinyl window sills are a smooth, sloped, single piece extrusion without dirt-collecting ridges other manufacturers require in order to perform
Optional exterior factory applied casing: Flat and 908 Brickmould, with or without sill nose
Clear Confidence Lifetime Warranty on Vinyl and Parts; 20-year warranty on glass seal
Styles:
Double Hung, Casement, Picture, Awning & Patio Doors
Features:
ENERGY STAR glazing packages available to meet the needs of any project
Available in White solid color vinyl
Multi-chambered extrusion enhances structural and thermal performance
Optional exterior factory applied casing: Flat and 908 Brickmould, with or without sill nose
Grids available in 5/8". Grids between glass available only. Custom grid configurations plus oriel & cottage sash options
Slim, fully-welded sash profile and frame minimizes bulk and maximize view
Double locks standard on widths ≥30"
Available in Single Hung
Low profile sweep lock
Factory calibrated block & tackle sash balances never need adjustment or lubrication
VIEWS enhanced window screen mesh available along with easy-to-install FlexScreen
Limit latches are standard; always active limit latches are available
Integral L or J fin available
Styles:
Double Hung, Casement, Picture, Rolling
Harvey is the leading manufacturer of insulating windows in the Northeast. Whether it be vinyl new construction or replacement windows or a more traditional wood new construction or replacement windows, we have something that will work for you.
Our windows are custom-sized to fit virtually any opening and offer a vast array of options to compliment the style of your home. See our popular bay & bow windows, picture windows, casement windows, double hung windows, and our Tribute premium double hung window.
Features:
ENERGY STAR glass options available
Obscured, bronze or Tempered glazing available
Solid pine interior: pine or prefinished white; primed white (gliding window)
Aluminum clad exterior: white, almond, dark bronze, forest green or black
Recessed sash lock
Grids available in 5/8" and 1" sizes. Custom grid configurations plus oriel & cottage sash options
Fiberglass screen included; VIEWS screen and other options available
3-1/4" standard jamb depth
Coppertone finish standard on hardware
Styles:
Double Hung, Casement, Picture, Awning, Bay, Bow, Shapes
Vinyl Gliding Patio Doors
ENERGY STAR glass options available
Standard and custom sizes to fit any opening
Available in 1, 2, 3, and 4 lite design configurations
Exterior factory 908 casing or 3" flat profile available
Grids available in 5/8" and 1" sizes in GBG, Exterior Applied, and SDL types
Custom grid configuration available
Painted options available
Heavy extruded aluminum screen system with advanced roller system and fiberglass mesh
Standard non-keyed hardware included
Flushmount deadbolt standard on operating panels
Blinds Between Glass (standard sizes; vinyl only)
Multi-point lock options available
Majesty Wood Patio Doors
Standard and custom sizes to fit any opening
Gliding or hinged patio door types available. Hinged available in out-swing and in-swing
Solid pine interior with aluminum clad exterior
Available in 1, 2, 3, and 4 lite design configurations
Exterior factory 908 casing or 3" flat profile available
Grids available in ¾" or 1" in GBG and 7/8" or 1 ¼" for SDL. Exterior grids not available for Majesty.
Custom grid configuration available
Painted options available
Heavy extruded aluminum screen system with advanced roller system and fiberglass mesh
Standard non-keyed hardware included
Flushmount deadbolt standard on operating panels
Foot bolt available for gliding patio doors.
Porch Enclosure System
For an economical way to close in a porch, consider Harvey's Accu-fit Enclosure System.
Economical way to expand your living space
Non-load bearing 3 ¼" wall system
Receptor system provided in lineal form to be cut/fitted for custom openings
Receptor available I white, almond, black, and dark bronze to match vinyl window paint options
Harvey vinyl rolling, double hung, picture or casement replacement windows can be used in the system.
PTAC Window Units
Simplifies window and HVAC installations
Unified, watertight design
Units can be weeped internally or externally
Louvers can be blanked out on the back to match other units
Extruded aluminum louver; 6063-T5
Kynar industrial grade paint finish available in custom colors
Can be mulled to all operating styles of windows
We have 600,000 square feet of manufacturing space in two manufacturing facilities allowing us to fulfill the needs of large commercial projects throughout the Northeast.
We create value for our customers by offering innovative, easy to install window and door products combined with industry leading project management. Costs are controlled, and orders are delivered on time.
Capabilities
We meticulously QA test during production, and our products are put through rigorous testing by our engineers in our certified on-site lab to verify they meet stringent thermal and structural requirements.
We test for:
Acoustic and Thermal Performance
Design Pressure Testing
Air and Water Resistance
Commercial project testing to ensure products meets specs
Solutions
Harvey is known as an innovative industry leader in premium vinyl windows and doors. Countless architects, specifiers, developers and property managers all rely on us to serve as their partner from project conception to completion.
We offer white-glove project management for your toughest commercial projects plus:
Customized Solutions
Meticulous Execution
Unparalleled Service
GET INSPIRED For Your Next Project
Harvey Windows + Doors improve the look and comfort of any space.