A high-performance urethane formula for windows and siding, provides the durability of a urethane with the ease-of-use and water clean-up of an acrylic. It has superior adhesion and can be extruded easily when applied in temperatures ranging from 40 degrees to 100 degrees Fahrenheit, and its flexibility allows for excellent stretch and movement capability. When cured, this product is mold- and mildew-resistant and paintable.

Rated 5 based on 1 product reviews
A high performance water-based construction adhesive designed for drywall applications and fabricating shear wall assemblies. This adhesive is non-flammable environmentally friendly and VOC compliant for all interior & in-plant construction use. Product offers fast strength development with high shear strength values. It is available in 10.2-fluid ounce cartridges. Tested per ASTM E72, Racking load - Evaluation of sheathing materials on a standard wood frame. Conforms to the performance characteristics of ASTM C557 specifications.

Rated 5 based on 1 product reviews
A high-performance, latex-based construction adhesive designed for drywall applications and fabricating shear-wall rated assemblies. Offering fast strength development with high shear strength values, this adhesive is non-flammable, environmentally friendly and VOC compliant for all interior and in-plant construction use. This product is also well suited for many other interior construction projects where high bond-strength is needed.

Rated 5 based on 1 product reviews
A co-polymer latex formula that provides a non-flammable, environmentally friendly construction adhesive. Developed for "Glued Floor Systems" and other general construction needs, this adhesive offers fast strength development and excellent adhesion to wood, ceramic tile, fiberglass, all types of foam board and most other common building materials. Ideal for interior and exterior projects, this adhesive is water- and weather-resistant and adheres to wet, frozen or treated lumber.

Rated 5 based on 1 product reviews
A one component, minimal expanding urethane foam sealant used to insulate, seal, and fill around heating and air conditioning units, plumbing, electrical, refrigeration, windows and foundation to eliminate drafts and stop expensive energy loss. The foam adheres to all surfaces except Teflon, silicone and polyethylene and provides an R-Value of five per inch of foam, while also doubling as a sound barrier.

Rated 5 based on 1 product reviews
A non-flammable, water-based sealant designed to reduce sound transmissions in walls and partition systems. The sealant is used for exposed and unexposed applications at perimeter joints, floor and ceiling runners (either wood or metal), cut-outs in gypsum board, veneer plaster systems and other areas where a sound rated assembly is required. The easy-to-use sealant is paintable, remains permanently flexible even through freeze-thaw cycles, and cleans up easily with soap and water.

Rated 5 based on 1 product reviews
A multi-purpose, one compound elastomeric product for sealing joints and service penetrations in fire separations and firewalls. It is designed to prevent the passage of flames, smoke and fumes under actual fire conditions of 1-, 2-, and 3-hour fire resistance rated systems. FlameSeal utilizes a special waterborne technology that is both non-toxic and non-hazardous and cleans up with water. This easy-to-use sealant was developed for both residential and commercial fire stopping applications.

Rated 5 based on 1 product reviews
A versatile dual purpose adhesive for bonding all types of paneling to structurally sound surfaces. Installs vinyl covered gypsum panels and all types of foam panel boards. Bonds foam to block or concrete walls and ceilings. Adheres cork, marble, polystyrene bath panels. Waterproof, fast grab, sets up quickly.

Rated 5 based on 1 product reviews
The one sealant you'll need to install for windows and doors. It adheres to vinyl, wood, aluminum and most building materials including common weather barriers and won't harm flashing.

Rated 5 based on 1 product reviews
Provides optimal protection from moisture infiltration while its minimal expansion preserves perfectly straight window and door openings.

Rated 5 based on 1 product reviews
Flexible Window Flashing comes in convenient 100-foot rolls sized for minimal trimming and go-fast installation in any application. The rubberized asphalt product can be applied in temperatures below 40 degrees.

Rated 5 based on 1 product reviews