CONTACT INFO
575 S. Whelen Ave.
Medford, WI 54451
Toll Free: 800-2BE-HURD
Phone: 715-748-2011
Would you like to see hosted content from Hurd Windows & Doors?
EMAIL
Request for informationHurd Windows & Doors Contact Us / RFI

Wood & Clad Wood Windows  

A complete line of wood or aluminum clad wood casements and awnings, double & single-hungs, arch top and French casements, pictures, bays & bows, and sliding windows. Circle, elliptical tops and geometrics complement the offering; available in a variety of exterior colors to include color anodized finishes. Interiors in clear natural pine or eight optional wood species. Furnished with ComfortGlazed® glass options that let you fine-tune your elevations according to their exposure to the sun, wind, and other external elements. Also available with simulated divided lights, wood, and airspace grilles in standard or custom configurations.

Rated 5 based on 1 product reviews

Wood & Clad Wood Doors

 

Wood or aluminum clad wood doors are available in sliding and French sliding, plus single or dual hinged in-swing or out-swing patio doors. Heights options are 6'8", retro-6'10", 7'0" or 8'0". Single or multi-point hardware is available in six designer finishes.

Rated 5 based on 1 product reviews

Hurricane Resistant Windows

 

Hurd FeelSafe™ clad impact products are available in a wide variety of combinations and styles to include; casements, awnings, fixed pictures, single hungs, direct sets, angular, and shapes.

Rated 5 based on 1 product reviews

Hurricane Resistant Doors

 

Hurd FeelSafe™ clad impact out-swing doors are available in 6'10", 7'0", 8'0" heights. Our ASA caped 2-1/4" panel and frame feature insures added protection against harsh weather exposure.

Rated 5 based on 1 product reviews