Glass Screen and Desk Divider
The Bohle Screen Protector is a safe, high quality barrier clamp system engineered for public spaces such as retail, hotels, restaurants, bars and office interiors that require the long lasting strength and beauty of glass.
Unlike acrylic screens, glass is easy to clean and is not easy to scratch. Glass does not yellow over time and remains optically clear ensuring a high level of visiblity.
The solid base is made from a high quality aluminum extrusion in a clear anodized finish. It is stable on countertops and other surfaces and provides excellent protection from bacteria and microbes.
Ceramic Print on Glass
InKan can digitally print your images upto 1440 DPI on our state of the art Tecglass Digital Printer. The system uses Tecglass ceramic inks which are fired into the glass during the tempering process. Tecglass inks are UV, water, solvent and scratch resistant. Non-slips are available for floors.
Sizes that can be printed upto 90" x 189"
Structural Glass Wall
The ideal solution - the suspended glass assembly. The glass wall, acting as one unit, hanging from the head of the structure, not only provides a transparent, weatherproof membrane, but is also a structural wall. The wall may be interrupted by tempered glass doors or revolving doors to provide access where required.
101 Constitution, Washington DC
Custom Work
Hi-Resolution digital ceramic printing on glass.
InKan can make your art/imagination/dream come to life.
Email inquiries to info@inkan.ca
Glass Doors and Hardware
Glass Balustrade
InKan Ltd. custom manufactures, designs and engineers balustrades to suit your client's needs. Our in-house custom metal fabricating and glass tempering/laminating can design your balustrade to meet building code requirements from residential to stadium loading.
120 Bremner Blvd. - Toronto
GTAA - Pearson Airport - Toronto
BMW Markham - Markham
Glass Canopies
Custom Architectural Metals
Shower Doors
Partitions
Glass Floors
This luminous glass plank floor system features a high traffic skid resistant surface skid resistant in both wet and dry conditions and narrow butt joints. The narrow joints are achieved through a unique stepped multi-plate glass construction. The steel and stainless steel support systems are integral parts of any InKan glass floor system.
