CONTACT INFO
P. O. Box 567
Temple, GA 30179
Toll Free: 866-562-2580
Phone: 770-562-2850
Would you like to see hosted content from Janus International Corp.?
EMAIL
Request for informationJanus International Corp. Contact Us / RFI

Rolling Steel Commercial / Industrial Doors

 

The Janus International Rolling Steel Division manufactures a complete line of commercial and industrial rolling steel doors, including full duty service doors, medium duty service doors, fire doors, fire shutters, counter shutters and grilles. All curtains are available in 5 standard Janus finish colors.

Rated 5 based on 1 product reviews

Full Duty Service Doors

 

Available with three slat profiles in flat and curved configurations. Structural steel guides and bottom bars are standard features and are protected with the durable Janus ColorFast™ powder coat finish as standard. High standard cycle life and aesthetically pleasing structural hood design sets the Janus Model SD10 in a class of its own.

Rated 5 based on 1 product reviews
Weather-stripped Standard Duty Rolling Steel Service Door. A fully weather-stripped version of the SD10 when an insulated curtain is not required, but wind and debris may be kept outside. Hood baffle, vinyl blade guide seal and wide bottom bar astragal are standard on this model.

Rated 5 based on 1 product reviews
A new pinnacle in insulated service door design. The ID25 clearly demonstrates that combining the high yield insulating qualities of polyurethane with reduced weights and enhanced operational abilities can produce a truly high performance industrial product. The ID25 is fully weather-stripped with a hood baffle, vinyl blade guide seal and bottom bar astragal.

Rated 5 based on 1 product reviews
The Janus MD Series medium duty service door is a true crossover commercial system that successfully bridges the gap between sheet door cost and service door performance capabilities. Standard features include a pre-finished 24 gauge steel curtain with a two-part baked on finish, interlocking roll-formed steel slats in curved (MD15) or flat (MD16) designs, heavy gauge guide channels and an extruded aluminum bottom bar. Several options are available.

Rated 5 based on 1 product reviews

Fire Doors

 

Sizes to 256 square feet and beyond. Labeled for up to 4 hours of protection, this rugged, gear reduced chain hoist system is designed for everyday use and features a truly remarkable governing system.

Rated 5 based on 1 product reviews
Sizes up to 12'wide by 12' high and labeled for up to 4 hours of protection. Logic based operating system suitable for application to label sized openings. This system may be activated by internal heat detectors, smoke detectors or the building fire detection system and features a continuously charged battery backup.

Rated 5 based on 1 product reviews
Sizes available up to 600 square feet and labeled for up to 4 hours of protection. Logic based gearhead operating system may be activated by internal heat detectors, smoke detectors or the building fire detection system. Features a continuously charged battery backup.

Rated 5 based on 1 product reviews
Sizes available up to 600 square feet and beyond. Model is labeled for up to 4 hours of protection and features a planetary gear reduction system and an internal centrifugal braking governor. The system may be activated for closure by an alarm signal or by power failure.

Rated 5 based on 1 product reviews

Grilles

 

Upward coiling grilles provide vision, security and architectural enhancement to interior and exterior openings. Available in numerous rod and link styles or a unique, large perforated aluminum slat design, JanUS Door rolling grilles will meet your customers' highest expectations.

Rated 5 based on 1 product reviews
Side folding grilles provide installation simplicity and significant cost savings over traditional upward coiling grille designs. The ability to allow complex perimeter course security with as little as 2" headroom and still be stowed into a standard 6" wall pocket make the Janus International side folding grille an indispensable option for commercial closures. Available in rod and link and perforated aluminum slat designs and in single or double fold curtain designs.

Rated 5 based on 1 product reviews

Commercial Sheet Doors

 

Miami-Dade County approved wind load rated door. Available up to 240 square feet and 20 standard colors. Model 3400I is insulated.

Rated 5 based on 1 product reviews
Certified wind load rated rolling sheet door that meets specified wind loads required by even the most stringent building codes. Available is up to 288 square feet and 20 standard colors. Model 3100I is insulated.

Rated 5 based on 1 product reviews
Non-certified wind lock door for larger, more demanding door applications. Available up to 360 square feet and in 20 standard colors.

Rated 5 based on 1 product reviews
Heavy duty commercial sheet door. Available up to 324 square feet and 20 standard colors. Model 2500I is insulated.

Rated 5 based on 1 product reviews
Standard commercial sheet door. Available up to 216 square feet and 20 standard colors. Model 2000I is insulated.

Rated 5 based on 1 product reviews
Light commercial sheet door. Available up to 168 square feet and 20 standard colors. Model 1950I is insulated.

Rated 5 based on 1 product reviews
Pre-assembled light duty commercial sheet door. Available up to 168 square feet and 20 standard colors. Model 1000I is insulated.

Rated 5 based on 1 product reviews

Self Storage Doors and Building Components

 

Miami-Dade County approved wind load rated door. Available in opening sizes up to 8'8" x 10'0" and in over 20 standard color options.

Rated 5 based on 1 product reviews
Meet stringent windload requirements for mini warehouse applications while still providing the best door operation in the industry. Available for opening sizes from 3' wide through 10' wide, with the maximum height of 12' and 20 standard colors.

Rated 5 based on 1 product reviews
The Janus Model 650 Mini Storage Door is designed and manufactured with durability, quick installation and ease of maintenance in mind. Features standard to this door eliminate the need for extra options or upgrades. Available in opening sizes up to 8'8" x 10'0" and in over 20 standard color options.

Rated 5 based on 1 product reviews
Can be engineered as a free standing system or integrated with the structure of your building. In addition to making a facility attractive, the Janus system creates a safe environment with a nice, bright finish. Design features include hemmed edges for smoother surfaces that you can see and feel. Hems on the starter angle, mid span, kick plates, corner guards, side channels and angles give the hallway a completely finished look and eliminate hazards that can occur with exposed edges. This sleek integrated system design increases the door integrity, making it stronger and sturdier.

Rated 5 based on 1 product reviews
The French Oak finish offers an upscale look for your wine storage lockers, doors, public areas and hallway systems. Crafted of durable laminate over galvanized steel, the French Oak Collection stands up to the toughest conditions and most discerning tastes. Available in a variety of sizes and configurations.

Rated 5 based on 1 product reviews
Janus lockers provide a resilient and cost-effective way to offer your customers a small storage space at a competitive rate. In addition, they are an excellent way to utilize otherwise unusable storage space. Available in a variety of sizes and configurations.

Rated 5 based on 1 product reviews
Swing doors offer an alternative to roll-up doors. The X-bracing technology reduces door racking, to provide a secure quality door. Features include no sharp edges; therefore less risk of injury and ADA compliant.

Rated 5 based on 1 product reviews
Soffits offer a bright and safe atmosphere for the owner and tenants, as well as provide a professional, finished look to the ceiling. Features include 3' 0" wide soffit allows for complete circulation throughout the entire facility, conceals fixtures and supports standard hallway lighting. Full soffit available.

Rated 5 based on 1 product reviews
Full floor and partial mezzanines available. Full floor type can be adapted for concrete floor, polypropylene 3/4" T/G Ft-Plywood or steel. Has a 125 PSF floor load rating.

Rated 5 based on 1 product reviews
Built on a 10' x 20' platform, these buildings offer flexible and affordable self storage. They are easily movable with a 5,000 pound forklift and can be delivered or built on site.

Rated 5 based on 1 product reviews