ROMANIT® Natural Limewash is a classic, old-world paint finish with hydrated lime as the binder and uses only the finest natural mineral pigments. Romanit is a ready-to-use lime paint and slurry system manufactured to DIN 55945 and made with pit lime that has matured for at least three years. This finish provides a soft patina and slightly mottled appearance reminiscent of ancient Roman frescoes. It is extremely vapor-permeable and allows masonry walls to breathe naturally. It is entirely natural and has no allergy triggers or negative health implications. On the exterior, it must be routinely re-applied as the lime binder weathers away at a rate based on the severity of the climate. It is ideal for historic restoration of lime plasters and stucco. On the interior, these finishes are suitable for lower-traffic areas where they will not be frequently washed.
Benefits
Reversible—ideal for use in preservation and historic restoration
Lime surface is tension-free during dry and cure
Non film forming—penetrates and forms chemical bonds with masonry—won't peel or lose adhesion
Incombustible and safe to use
Anti-static—dirt won't cling and washes off naturally with rainfall
Lightfast pigments—colors will not fade
Healthy Living with no Mold
Natural Dehumidification
Non-yellowing—lime paint/wash will not yellow with time
Extremely vapor permeable—allows concrete to breathe naturally
Extremely low VOC—environmentally friendly
Non-flammable and extremely sustainable
Easy to recoat with lime or mineral paints
Mineral Building Protection Systems
Founded in 1878 in Germany, Keim is the original inventor and world leader of Mineral Silicate Paints and Stains. Keim expanded in 2007 with the establishment of Keim Mineral Coatings of America, our dedicated USA subsidiary. We specialize in high-performance coatings that chemically bond to mineral substrates, creating an extremely durable, breathable, and colorfast finish. These products are ideal for historic restoration, modern architecture, and any project requiring a finish that will not peel or fade for decades. Committed to the highest ecological standards, our sustainable formulations are Cradle to Cradle Certified® and contain no VOCs, ensuring a healthy environment for both people and the planet.
Exterior Mineral Paint
Introducing CONTACT PLUS®: a sol-silicate bonding primer designed to prepare previously painted surfaces, glossy and tough-to-paint surfaces, for subsequent painting with mineral paints. It provides tenacious adhesion and is ideal when multiple types of surfaces are present, providing a uniform mineral surface. Available in smooth or textured finish, which will fill in small gaps and cracks.
Benefits
Moisture vapor permeable, will never peel due to hydrostatic pressure
Penetrates masonry and existing coatings and chemically bonds— won't peel or lose adhesion
Copolymer modification provides mechanical bond to previously painted surfaces (as outlined)
Provides a uniform mineral surface for subsequent mineral topcoats and improves overall appearance
Apply to a variety of mineral surfaces -Noncombustible—won't add fuel or noxious smoke in case of fire
Naturally mold, algae and fungus resistant—no pesticides used
Available in smooth or sanded finish
Mineral Building Protection Systems
Introducing CONTACT PLUS® GROB: a sol-silicate high-filled bonding primer and filler. High adhesive strength is combined with balanced mineral grain sizes for optimal filling and surface equalization. The maximum grain size is 1mm.
Benefits
Moisture vapor permeable, will never peel due to hydrostatic pressure
Penetrates substrate and forms permanent bonds
Fills cracks and voids up to 1/32"
Fiber reinforced for added bond strength
UV resistant
Incombustible—won't burn or add fuel of smoke in case of fire
Mineral Building Protection Systems
Introducing GRANITAL® – the original ready-to-use potassium silicate-based coating for exterior masonry, concrete, and stucco surfaces. GRANITAL is a traditional water-repellent, historically appropriate potassium silicate-based exterior paint in accordance with VOB/C DIN 18 363 2.4.1 (Mineral silicate paint) with lightfast inorganic pigments and mineral fillers. It offers water repellency and high vapor permeability, forming a chemical bond with the mineral substrate.
Benefits
Non-film-forming, won't ever peel
Mineral matte finish — very natural appearance
Non-flammable – will not burn
Anti-static – surfaces stay clean longer
Lightfast – will not fade
All components are completely UV stable
Excellent weathering resistance
Resistant to industrial pollutants and acid rain
Highly water-repellent
Extremely vapor permeable
Resistant to fungal and algae growth
No solvents – extremely low VOC
Easy application
Very durable even in extreme freeze thaw environments
Mineral Building Protection Systems
ROMANIT® Natural Limewash is a classic, old-world paint finish with hydrated lime as the binder and uses only the finest natural mineral pigments. Romanit is a ready-to-use lime paint and slurry system manufactured to DIN 55945 and made with pit lime that has matured for at least three years. This finish provides a soft patina and slightly mottled appearance reminiscent of ancient Roman frescoes. It is extremely vapor-permeable and allows masonry walls to breathe naturally. It is entirely natural and has no allergy triggers or negative health implications. On the exterior, it must be routinely re-applied as the lime binder weathers away at a rate based on the severity of the climate. It is ideal for historic restoration of lime plasters and stucco. On the interior, these finishes are suitable for lower-traffic areas where they will not be frequently washed.
Benefits
Reversible—ideal for use in preservation and historic restoration
Lime surface is tension-free during dry and cure
Non film forming—penetrates and forms chemical bonds with masonry—won't peel or lose adhesion
Incombustible and safe to use
Anti-static—dirt won't cling and washes off naturally with rainfall
Lightfast pigments—colors will not fade
Healthy Living with no Mold
Natural Dehumidification
Non-yellowing—lime paint/wash will not yellow with time
Extremely vapor permeable—allows concrete to breathe naturally
Extremely low VOC—environmentally friendly
Non-flammable and extremely sustainable
Easy to recoat with lime or mineral paints
Mineral Building Protection Systems
Introducing Soldalit Sol-silicate All Surface Mineral Finish – our very best exterior finish for previously painted masonry surfaces and for bare masonry of all types. Soldalit uses a proprietary formula combining silica-sol and potassium silicate binders, inorganic mineral pigments and fillers, and an acrylate copolymer to form both chemical and mechanical bonds, even on the most difficult to paint substrates, without primer coats. This new-generation mineral silicate paint is ideal for finishing ceramic glazed tile and terra cotta, glass, non-ferrous metals, granite, marble, pebble-dash concrete, and previous acrylic or latex-painted surfaces. It is also ideal for all masonry surfaces exposed to severe weather conditions. Tenacious adhesion is enhanced with Soldalit's nanoparticle technology that allows penetration of even the densest mineral or masonry substrates and provides a mechanical anchor to most existing organic, latex, or acrylic paints in sound condition.
Benefits
Unique mineral oxide IR Reflective pigments for lower heat gain in high UV environments
Sol-Silicate binder system penetrates masonry and chemically bonds
Copolymer modification provides mechanical bond to previously painted surfaces (as outlined)
Lightfast mineral pigments— guaranteed not to fade or lose brilliance
Apply to a variety of mineral surfaces
Very water vapor permeable, microporous
Completely resistant to pollution
Provides extreme weather resistance and water repellency
Noncombustible
Beautiful, mineral matte finish is very natural in appearance and darkens when wet from rain
Anti-static, inert finish
Naturally mold, algae and fungus resistant
Mineral Building Protection Systems
Introducing SOLDALIT® ME – a highly specialized sol silicate exterior paint finish with photocatalytic action. The tenacious bonding action of sol silicate makes this ideal for previously painted surfaces and bare masonry of all types. Soldalit ME acts much like a catalytic converter in the presence of light. The oxidation process breaks down organic compounds that come in contact with the paint surface into harmless nitrates, improving air quality. Soldalit-ME promotes the decomposition of air pollutants (VOCs) and is self-hygienic, eliminating mold spores and other biological growth. Specialized mineral pigments in Soldalit ME are responsible for this chemical process, and their effectiveness lasts the lifetime of the paint finish. SOLDALIT-ME uses a proprietary formula combining silica-sol and potassium silicate binders, inorganic mineral pigments and fillers, and an acrylate copolymer to form both chemical and mechanical bonds, even on the most difficult-to-paint substrates without primer coats. This new generation mineral silicate paint is ideal for finishing ceramic glazed tile and terra cotta, glass, non-ferrous metals, granite, marble, pebble-dash concrete, and previous acrylic or latex painted surfaces. It is also ideal for all masonry surfaces exposed to severe weather conditions.
Benefits
Copolymer modification provides mechanical bond to previously painted surfaces (as outlined)
Photocatalytic action lasts the lifetime of the paint finish
Surfaces will stay clean and not support growth of mold, mildew or algae
Lightfast mineral pigments— guaranteed not to fade or lose brilliance
Apply to a variety of mineral surfaces
Very water vapor permeable, microporous
Completely resistant to pollution and acid rain
Provides extreme weather resistance and water repellency
Noncombustible
Beautiful, mineral matte finish
Anti-static, inert finish—won't attract or trap dirt or dust for walls that stay cleaner
Mineral Building Protection Systems
Introducing SOLDALIT® ARTE – a specialized sol-silicate mineral finish with unique color brilliance due to the absence of white titanium dioxide pigments, which are modern pigments. Soldalit Arte colors are richer and truer than the pigments without the “dampening" effect of TiO2. Without TiO2 in the formula, the paint is slightly “transparent," allowing for layered finishes, making it ideally compatible with historic masonry surfaces. SOLDALIT ARTE uses a proprietary formula combining silica-sol and potassium silicate binders, inorganic mineral pigments and fillers, and an acrylate copolymer to form both chemical and mechanical bonds, even on the most difficult-to-paint substrates without primer coats. This new-generation mineral silicate paint is ideal for finishing ceramic glazed tile and terra cotta, glass, non-ferrous metals, granite, marble, pebble-dash concrete, and previous acrylic or latex-painted surfaces. It is also ideal for all masonry surfaces exposed to severe weather conditions. Tenacious adhesion is enhanced with SOLDALIT's nanoparticle technology that allows penetration of even the densest mineral or masonry substrates and provides a mechanical anchor to most existing organic, latex, or acrylic paints in sound condition.
Benefits
No Titanium Dioxide in paint formula
Colors are richer and true to the mineral pigments
Sol-Silicate binder system penetrates masonry and chemically bonds— won't peel or lose adhesion
Copolymer modification provides mechanical bond to previously painted surfaces (as outlined)
Lightfast mineral pigments— guaranteed not to fade or lose brilliance
Apply to a variety of mineral surfaces
Very water vapor permeable, microporous
Completely resistant to pollution
Provides extreme weather resistance and water repellency
Noncombustible—won't add fuel or noxious smoke in case of fire
Beautiful, mineral matte finish is very natural in appearance and darkens when wet from rain
Anti-static, inert finish—won't attract or trap dirt or dust for walls that stay cleaner
Naturally mold, algae and fungus resistant—no pesticides used
Mineral Building Protection Systems
Introducing SOLDALIT® Coolit – a Sol-silicate All Surface Mineral Finish used to reduce solar heating on masonry surfaces, especially in dark color tones. Soldalit uses a proprietary formula combining silica-sol and potassium silicate binders, inorganic mineral pigments and fillers, and an acrylate copolymer to form both chemical and mechanical bonds, even on the most difficult to paint substrates, without primer coats. This new-generation mineral silicate paint is ideal for finishing ceramic glazed tile and terra cotta, glass, non-ferrous metals, granite, marble, pebble-dash concrete, and previous acrylic or latex-painted surfaces. It is also ideal for all masonry surfaces exposed to severe weather conditions. Tenacious adhesion is enhanced with Soldalit's nanoparticle technology that allows penetration of even the densest mineral or masonry substrates and provides a mechanical anchor to most existing organic, latex, or acrylic paints in sound condition.
Benefits
Unique mineral oxide IR Reflective pigments for lower heat gain in high UV environments
Sol-Silicate binder system penetrates masonry and chemically bonds— won't peel or lose adhesion
Copolymer modification provides mechanical bond to previously painted surfaces (as outlined)
Energy Efficient Coolit Technology
Lightfast mineral pigments— guaranteed not to fade or lose brilliance
Apply to a variety of mineral surfaces
Very water vapor permeable, microporous
Completely resistant to pollution
Provides extreme weather resistance and water repellency
Noncombustible
Beautiful, mineral matte finish is very natural in appearance and darkens when wet from rain
Anti-static, inert finish—won't attract or trap dirt or dust for walls that stay cleaner
Naturally mold, algae and fungus resistant
KEIM CONCRETAL® W High-Performance Sol-Silicate Finish for Concrete is a protective concrete paint system that penetrates, forming covalent chemical crystalline bonds with the concrete. KEIM CONCRETAL W offers the highest level of water repellency and weather protection coupled with outstanding application properties and is very low maintenance. It contains only lightfast inorganic pigments and mineral fillers, so colors will stay true without fading. It is highly alkali and efflorescence resistant and can be applied to concrete surfaces with a pH of 6— 13.
Benefits
Mineral matte, natural appearance
Non film forming—penetrates and forms chemical bonds with concrete—won't peel or lose adhesion
Incombustible and safe to use—Class A Building Material
Self-cleaning and anti-static—dirt won't cling and washes off naturally with rainfall
Lightfast pigments—colors will not fade
Extremely weather and pollution resistant
Water-repellent
Extremely vapor permeable—allows concrete and masonry to breathe naturally
Hinders fungal and algal growth thanks to ideal moisture balance—no pesticides added − Extremely low VOC—environmentally friendly
Mineral Building Protection Systems
CONCRETAL PRO® is a ready-to-apply sol-silicate paint for exterior and interior concrete and masonry surfaces. CONCRETAL–PRO is water-repellent and contains lightfast inorganic pigments and mineral fillers. It is highly alkali and efflorescence resistant and can be applied to concrete surfaces with a pH of 6—13.
Benefits
Mineral matte, natural appearance
Non film forming—penetrates and forms chemical bonds with concrete—won't peel or lose adhesion
Incombustible and safe to use—Class A Building Material
Self-cleaning and anti-static—dirt won't cling and washes off naturally with rainfall
Lightfast pigments—colors will not fade
Highly weather-resistant
Water-repellent
Extremely vapor permeable—allows concrete to breathe natural
Hinders fungal and algal growth thanks to ideal moisture balance
Environmentally friendly
No solvents or pesticides added
Ideal application consistency
Smooth, Sand or Coarse first coats are available
Mineral Building Protection Systems
KEIM CONCRETAL® BLACK High-Performance Sol-Silicate Finish for Concrete is a protective concrete paint system that penetrates, forming covalent chemical crystalline bonds with concrete. KEIM CONCRETAL offers the highest level of water repellency and weather protection coupled with outstanding application properties. It contains only lightfast inorganic pigments and mineral fillers, so colors will stay true without fading. It is highly alkali and efflorescence resistant and can be applied to concrete surfaces with a pH of 6— 13.
Benefits
Nano-binder penetrates even the densest cast concrete
Non film forming—penetrates and forms chemical bonds with concrete—won't peel or lose adhesion
Incombustible and safe to use—Class A Building Material
Self-cleaning and anti-static—dirt won't cling and washes off naturally with rainfall
Lightfast pigments—colors will not fade, even the deepest black
Extremely weather and pollution resistant
Water-repellent
Extremely vapor permeable—allows concrete and masonry to breathe naturally
Environmentally friendly and sustainable
Hinders fungal and algal growth thanks to ideal moisture balance—no pesticides added − Mineral matte, natural appearance
Mineral Building Protection Systems
Sol-silicate-based, DESIGN Metallic Mineral Finish provides either a translucent or opaque, thin-layer metallic decorative finish. Couple the Metallic Mineral Finish with a base coat of Soldalit paint in a complementary color for maximum weathering and performance. The unique luster and metallic appearance are from the use of mica pigments, which will not tarnish or change color with age. Various metallic effects are possible with DESIGN Metallic Finish for many design options. Consult your Keim sales rep for further information about different design options.
Benefits
Sol-silicate penetrates and forms permanent chemical bonds—will not peel or lose adhesion
Light fast, color will not lose metallic luster and will not tarnish
Extremely vapor permeable—will never blister due to moisture transfer
Weather and water resistant
Natural Dehumidification
Healthy Living with no Mold
Not affected by pollution or acid rain
Mineral matte metallic finish
Increases light reflectivity—surfaces appear brighter, even in low light
Mineral Building Protection Systems
Concrete Finishes
Introducing CONTACT PLUS®: a sol-silicate bonding primer designed to prepare previously painted surfaces, glossy and tough-to-paint surfaces, for subsequent painting with mineral paints. It provides tenacious adhesion and is ideal when multiple types of surfaces are present, providing a uniform mineral surface. Available in smooth or textured finish, which will fill in small gaps and cracks.
Benefits
Moisture vapor permeable, will never peel due to hydrostatic pressure
Penetrates masonry and existing coatings and chemically bonds— won't peel or lose adhesion
Copolymer modification provides mechanical bond to previously painted surfaces (as outlined)
Provides a uniform mineral surface for subsequent mineral topcoats and improves overall appearance
Apply to a variety of mineral surfaces -Noncombustible—won't add fuel or noxious smoke in case of fire
Naturally mold, algae and fungus resistant—no pesticides used
Available in smooth or sanded finish
Mineral Building Protection Systems
Introducing CONTACT PLUS® GROB: a sol-silicate high-filled bonding primer and filler. High adhesive strength is combined with balanced mineral grain sizes for optimal filling and surface equalization. The maximum grain size is 1mm.
Benefits
Moisture vapor permeable, will never peel due to hydrostatic pressure
Penetrates substrate and forms permanent bonds
Fills cracks and voids up to 1/32"
Fiber reinforced for added bond strength
UV resistant
Incombustible—won't burn or add fuel of smoke in case of fire
Mineral Building Protection Systems
CONCRETAL PRO® is a ready-to-apply sol-silicate paint for exterior and interior concrete and masonry surfaces. CONCRETAL–PRO is water-repellent and contains lightfast inorganic pigments and mineral fillers. It is highly alkali and efflorescence resistant and can be applied to concrete surfaces with a pH of 6—13.
Benefits
Mineral matte, natural appearance
Non film forming—penetrates and forms chemical bonds with concrete—won't peel or lose adhesion
Incombustible and safe to use—Class A Building Material
Self-cleaning and anti-static—dirt won't cling and washes off naturally with rainfall
Lightfast pigments—colors will not fade
Highly weather-resistant
Water-repellent
Extremely vapor permeable—allows concrete to breathe natural
Hinders fungal and algal growth thanks to ideal moisture balance
Environmentally friendly
No solvents or pesticides added
Ideal application consistency
Smooth, Sand or Coarse first coats are available
Mineral Building Protection Systems
KEIM CONCRETAL® W High-Performance Sol-Silicate Finish for Concrete is a protective concrete paint system that penetrates, forming covalent chemical crystalline bonds with the concrete. KEIM CONCRETAL W offers the highest level of water repellency and weather protection coupled with outstanding application properties and is very low maintenance. It contains only lightfast inorganic pigments and mineral fillers, so colors will stay true without fading. It is highly alkali and efflorescence resistant and can be applied to concrete surfaces with a pH of 6— 13.
Benefits
Mineral matte, natural appearance
Non film forming—penetrates and forms chemical bonds with concrete—won't peel or lose adhesion
Incombustible and safe to use—Class A Building Material
Self-cleaning and anti-static—dirt won't cling and washes off naturally with rainfall
Lightfast pigments—colors will not fade
Extremely weather and pollution resistant
Water-repellent
Extremely vapor permeable—allows concrete and masonry to breathe naturally
Hinders fungal and algal growth thanks to ideal moisture balance—no pesticides added − Extremely low VOC—environmentally friendly
Mineral Building Protection Systems
KEIM CONCRETAL® BLACK High-Performance Sol-Silicate Finish for Concrete is a protective concrete paint system that penetrates, forming covalent chemical crystalline bonds with concrete. KEIM CONCRETAL offers the highest level of water repellency and weather protection coupled with outstanding application properties. It contains only lightfast inorganic pigments and mineral fillers, so colors will stay true without fading. It is highly alkali and efflorescence resistant and can be applied to concrete surfaces with a pH of 6— 13.
Benefits
Nano-binder penetrates even the densest cast concrete
Non film forming—penetrates and forms chemical bonds with concrete—won't peel or lose adhesion
Incombustible and safe to use—Class A Building Material
Self-cleaning and anti-static—dirt won't cling and washes off naturally with rainfall
Lightfast pigments—colors will not fade, even the deepest black
Extremely weather and pollution resistant
Water-repellent
Extremely vapor permeable—allows concrete and masonry to breathe naturally
Environmentally friendly and sustainable
Hinders fungal and algal growth thanks to ideal moisture balance—no pesticides added − Mineral matte, natural appearance
Mineral Building Protection Systems
Sol-silicate based, thin-layer mineral stain provides a penetrating, low pigment or translucent finish when diluted with CONCRETAL® Dilution or CONCRETAL ® Base, or use as an opaque, thin-layer protective coating. This non-film forming, mineral matte finish will not fill-in surface imperfections or change the texture or feel of the concrete, leaving it very natural in appearance.
Benefits
Sol-silicate penetrates and forms permanent chemical bonds—will not peel or lose adhesion
Light fast, color will not fade
Extremely vapor permeable—keeps concrete dryer naturally
Weather and moisture resistant
Not affected by pollution or acid rain
Mineral matte finish is completely compatible with natural appearance of raw concrete
Increases light reflectivity—concrete surfaces appear brighter, even in low light
Introducing Concretal Repair Mortar – a mineral, cement-based, one-component coarse mortar. This repair mortar is perfect for repairing larger defects. Layer thickness from 5 mm to 50 mm (multiple layers). Low shrinkage and crack-free curing even under dynamic loads. Non-carbonating, frost-proof, de-icing salt resistant, waterproof, and can be sprayed using the wet spraying method.
Benefits
One-component
Low shrinkage
Crack-free curing
Impermeable to water
Highly permeable to water vapor
Resistant to frost and de-icing salt
High resistance to carbonation.
Fire behavior: non-combustible
Plastic-modified
Concretal Fine Filler is a single component polymer modified smooth cementitious repair mortar with high adhesive properties. Do not use it to repair deep, large, or structural cracks. Use as a filler for minor voids and defects to provide a fair faced finish. Incorporates advanced micro silica, polymer, and fiber technologies. The product is supplied as a single component system requiring only the addition of clean water.
Benefits
Low-shrinkage and crack-free hardening
Water resistant
Resists frost and freeze-thaw cycling
Resistant to de-icing salts
Pre-packaged material requiring mixing with clean water on-site
Adhesive mortar which can be rapidly applied in vertical and overhead situations
High bond strength exceeds tensile strength of concrete thus ensuring monolithic performance of the repair
Non-toxic when cured
Economic mortar suitable for feather edging
Easily overcoated with mineral silicate primers, stains and coatings
KEIM Silan-100 Water Repellent is a clear 100% Silane that deeply penetrates porous masonry and concrete surfaces with alkaline pH values. Because of the tiny molecules, it deeply penetrates the surface, offering optimal performance and long-lasting protection, and provides a flat finish with no gloss or sheen, maintaining original surface aesthetics. When correctly applied, Silan 100 produces a water beading or a water sheeting effect. The pores and capillaries of treated substrates are internally lined but not filled like paint or coating. This ensures the substrate doesn't trap moisture and the surface remains entirely vapor permeable (breathable).
Benefits
Completely vapor permeable—allows substrate moisture vapor to freely escape without damaging water repellency
Penetrates deeply and chemically reacts within pores of masonry and concrete for superior water repellency and durability
Abrasion resistant
Easy to use—brush, roll or pump-up sprayer
Does not form a residue on metal, glass windows or painted surfaces
100% active silane means no waste and highest performance
Protects against chloride ion and other chemical penetration
Deep penetration into absorbent masonry ensures long-term durability
Faceal Oleo HD is a multi-purpose clear waterproofing and protective finish for porous mineral surfaces. It is water-based, extremely eco-friendly, and protects porous surfaces against soiling by oil, grease, and graffiti. It is a permanent protective finish and is not reversible. It does not alter the vapor permeability of surfaces it is applied to and has no impact on the surface appearance or finish.
Benefits
Free from solvents
Non-flammable
Composed of fluorinated acrylic copolymers and silica sol in a colloidal aqueous solution
Penetrating and permanent adhesion to the surface by strong ionic and hydrogen bonds that are thermally stable and chemically inert
Highly vapor permeable does not alter water diffusion properties of the surface
Extremely low surface tension results in highly water and oil-repellent finish
Self-cleaning on vertical and inclined surfaces when it rains
Retains original appearance of surface
Resists abrasion from foot traffic on floors and horizontal surfaces
Extremely low VOC
The facial Wetlook is offered in three finishes: super flat finish, flat finish and glossy finish.
The facial Wetlook products are unique products for the building materials such as natural stone, concrete, terracotta, cement, composite plaster, etc. Both indoors and outdoors. Faceal Wetlook is an environmentally friendly product, in the aqueous phase (free from solvents and silicone) designed to protect all porous materials against the penetration of water, oil and all kinds of stains. Faceal Wetlook is a high-performance surface sealing, which means the substrate remains permeable to air and water vapor.
Faceal Wetlook gives the floor an ultra matt, matt or glossy wet look effect and enhances the original color of the material. Moreover, it is completely resistant to abrasion and UV rays and it does mot discolor over the course of time.
Benefits
High-performance surface sealing for mineral floors according to the facial Beton Cire system
Water and oil-repellent
Wet effect in different degree of gloss
Water-based
Sol-silicate-based, DESIGN Metallic Mineral Finish provides either a translucent or opaque, thin-layer metallic decorative finish. Couple the Metallic Mineral Finish with a base coat of Soldalit paint in a complementary color for maximum weathering and performance. The unique luster and metallic appearance are from the use of mica pigments, which will not tarnish or change color with age. Various metallic effects are possible with DESIGN Metallic Finish for many design options. Consult your Keim sales rep for further information about different design options.
Benefits
Sol-silicate penetrates and forms permanent chemical bonds—will not peel or lose adhesion
Light fast, color will not lose metallic luster and will not tarnish
Extremely vapor permeable—will never blister due to moisture transfer
Weather and water resistant
Natural Dehumidification
Healthy Living with no Mold
Not affected by pollution or acid rain
Mineral matte metallic finish
Increases light reflectivity—surfaces appear brighter, even in low light
Mineral Building Protection Systems
Translucent Mineral Stains
Sol-silicate based, thin-layer mineral stain provides a penetrating, low pigment or translucent finish when diluted with CONCRETAL® Dilution or CONCRETAL ® Base, or use as an opaque, thin-layer protective coating. This non-film forming, mineral matte finish will not fill-in surface imperfections or change the texture or feel of the concrete, leaving it very natural in appearance.
Benefits
Sol-silicate penetrates and forms permanent chemical bonds—will not peel or lose adhesion
Light fast, color will not fade
Extremely vapor permeable—keeps concrete dryer naturally
Weather and moisture resistant
Not affected by pollution or acid rain
Mineral matte finish is completely compatible with natural appearance of raw concrete
Increases light reflectivity—concrete surfaces appear brighter, even in low light
Sol-silicate-based, non-film-forming mineral stain provides a penetrating, low pigment or translucent finish when diluted with RESTAURO Dilution/Thinner. The original look and feel of natural or precast stone and masonry or brick are not filled-in or altered by RESTAURO, except for color tone. It may be used as a solid-color finish (undiluted) or as a transparent stain/glaze when mixed with dilution/thinner. Pigment and opacity levels result from how much dilution (clear) is added. Stains ranging from mostly opaque to almost clear are possible.
Benefits
Sol-silicate penetrates and forms permanent chemical bonds—won't peel or lose adhesion
Light fast, color will not fade
Extremely vapor permeable—masonry remains dryer
Weather and moisture resistant
Not affected by pollution or acid rain
Darkens when wet—repairs blend into natural masonry wet or dry
Design Lasur/Stain is an exceptional, sol-silicate, mineral pigmented, transparent finish and glaze that can be used for a wide range of decorative and artistic finishes, as well as a vivid and long-lasting color stain for larger concrete and masonry surfaces, both indoors and outdoors. Unlike mineral silicate paints, Design Lasur is thinner-bodied, which allows it to deeply penetrate and form permanent chemical bonds while providing ultimate vapor permeability.
When mixed with Design Fixative/Dilution Clear, Design Lasur can achieve almost any level of transparency, whether you want mostly solid colors or a light veil of color. Our artist-grade pigments are super finely ground and blended to ensure exceptional appearance. Design Lasur is the most universal decorative mineral finish available and is perfectly suited for use over any Keim mineral silicate paint base coat.
Benefits
Sol-silicate penetrates and forms permanent chemical bonds—won't peel or lose adhesion
Lightfast, the color will not fade
Extremely vapor permeable—keeps the masonry surface drier
Weather and moisture resistant
Not affected by pollution or acid rain
Mineral matte finish is completely compatible with the natural appearance of raw concrete
Increases light reflectivity—concrete masonry surfaces appear brighter, even in low light
Vivid and intense artist monochrome colors available
Solid color, semi-transparent, or very little color—you choose
Ideal for creating decorative paint finishes indoors or outside
Thin bodied stain-like consistency for watercolor artistic effects
Sol-silicate-based, DESIGN Metallic Mineral Finish provides either a translucent or opaque, thin-layer metallic decorative finish. Couple the Metallic Mineral Finish with a base coat of Soldalit paint in a complementary color for maximum weathering and performance. The unique luster and metallic appearance are from the use of mica pigments, which will not tarnish or change color with age. Various metallic effects are possible with DESIGN Metallic Finish for many design options. Consult your Keim sales rep for further information about different design options.
Benefits
Sol-silicate penetrates and forms permanent chemical bonds—will not peel or lose adhesion
Light fast, color will not lose metallic luster and will not tarnish
Extremely vapor permeable—will never blister due to moisture transfer
Weather and water resistant
Natural Dehumidification
Healthy Living with no Mold
Not affected by pollution or acid rain
Mineral matte metallic finish
Increases light reflectivity—surfaces appear brighter, even in low light
Mineral Building Protection Systems
Interior/Exterior Lime Paint
ROMANIT® Natural Limewash is a classic, old-world paint finish with hydrated lime as the binder and uses only the finest natural mineral pigments. Romanit is a ready-to-use lime paint and slurry system manufactured to DIN 55945 and made with pit lime that has matured for at least three years. This finish provides a soft patina and slightly mottled appearance reminiscent of ancient Roman frescoes. It is extremely vapor-permeable and allows masonry walls to breathe naturally. It is entirely natural and has no allergy triggers or negative health implications. On the exterior, it must be routinely re-applied as the lime binder weathers away at a rate based on the severity of the climate. It is ideal for historic restoration of lime plasters and stucco. On the interior, these finishes are suitable for lower-traffic areas where they will not be frequently washed.
Benefits
Reversible—ideal for use in preservation and historic restoration
Lime surface is tension-free during dry and cure
Non film forming—penetrates and forms chemical bonds with masonry—won't peel or lose adhesion
Incombustible and safe to use
Natural Dehumidification
Anti-static—dirt won't cling and washes off naturally with rainfall
Lightfast pigments—colors will not fade
Non-yellowing—lime paint/wash will not yellow with time
Extremely vapor permeable—allows concrete to breathe naturally
Extremely low VOC—environmentally friendly
Non-flammable and extremely sustainable
Easy to recoat with lime or mineral paints
KEIM Limewash is a classic, old-world paint finish with hydrated lime as the binder and uses only the finest natural mineral pigments. Limewash is a concentrated lime paint made with pit lime that has matured for at least three years. This finish provides a soft patina and slightly mottled appearance reminiscent of ancient Roman frescoes. It is extremely vapor-permeable and allows masonry walls to breathe naturally. It is entirely natural and has no allergy triggers or negative health implications. On the exterior, it must be routinely re-applied as the lime binder weathers away at a rate based on the severity of the climate. It is ideal for historic restoration of lime plasters and stucco. On the interior, these finishes are suitable for lower-traffic areas where they will not be frequently washed.
Benefits
Ideal for historic restoration and preservation projects—reversible for up to 1 week
Lime paint forms with less surface tension than ordinary paints which is important for delicate masonry surfaces
No primer required—2 coat system on bare masonry
Natural Dehumidification
Excellent moisture vapor diffusion provides an extremely breathable finish
The lime binder continues to interact with the environment as the coating cures and ages resulting in a unique “patina" finish that cannot be replicated with latex or acrylic finishes
Limewash uses only pure inorganic mineral fillers, and lightfast inorganic mineral pigments
Interior Mineral Primer is required for bare and previously painted interior surfaces
Clear Matte Flat Sealer is a 100% acrylic clear finish that is non-yellowing and provides a protective topcoat with excellent clarity and extremely low sheen. It is water-based and resists water, abrasion, household grime, and stains. It is easy to apply with a brush or roller. Provides extra durability to sensitive surfaces and decorative paints in areas that will receive added traffic or moisture, such as bathrooms, kitchens, hallways, etc.
Benefits
Single component, acrylic waterborne formula
Clear, water-white clarity
Excellent flow and leveling
Ready to use
Natural Dehumidification
Complies with VOC (Volatile Organic Compounds) regulations in all North American jurisdictions
Low viscosity allows deep penetration
Use to protect interior decorative paint finishes and limewash where frequent cleaning is needed
Interior Mineral Paint
Introducing Innostar – Our very best interior wall paint, Innostar, is ideal for commercial or residential applications where a sustainable, healthy, and durable, velvety matte flat finish is desired. It is certified to be good for our planet and people and is equitably sourced and made. We are proud that Innostar is Cradle to Cradle silver certified and gold for Material Health, ensuring your most sustainable paint choice.
Benifits
Ultra-high hiding in a single coat
Luminous high reflectance white
Intense and lightfast color shades with unique depth of color
Healthy Living with no Mold
Optimized finish for walls with glancing light
Natural Dehumidification
Highly vapor permeable
Best-in-class wet abrasion resistance
Easy to use—extremely low odor
Incombustible (corresponding to DIN 4102-A2, certified)
Hinders mold growth (certified resistance to fungi)
No preservatives, solvents, plasticizers, or biocides added
Ecological with very low environmental impact
Introducing Interior Mineral Primer – designed for new drywall and other interior masonry surfaces where a healthy mineral paint system is desired. A sol-silicate mineral primer, it is fast-drying and formulated to seal new, uncoated drywall and masonry surfaces and reduce the number of topcoats required to achieve a uniform, professional-quality finish. Over previously painted surfaces, a mineral “bridge" layer between old paints and new mineral finishes, including limewash, is created.
Benefits
Mineral matte flat—will not flash
Extremely low VOC and no odor
Easy to use and high hiding
Healthy Living with no Mold
Incombustible and safe to use
Natural Dehumidification
Extremely vapor permeable—allows any mineral surface to breathe naturally
Naturally resistant to fungal and mold growth
Environmentally friendly
No solvents or pesticides added
Provides a mineral bridge-coat for application of Limewash to previously painted interior surfaces
Introducing Innopro – a high-quality mineral paint for interior walls and ceilings, specially designed to meet the demands of multi-family housing projects. This pure sol potassium silicate paint is an efficient and cost-effective solution for new construction projects where drywall appearance may need improvement. With its mineral matte finish, Innopro provides a smooth and flawless look to the walls and ceilings. Certified by Parsons Healthy Materials Lab as a low-carbon emitting material. Moreover, it is certified as environmentally friendly, safe for people, and ethically made.
Benefits
Ultra-high hiding in a single coat
Luminous high-reflectant whites
Optimized finish for walls with glancing light
Highly vapor permeable
Healthy Living with no Mold
Natural Dehumidification
Best-in-class wet abrasion resistance
Easy to use—requires no specialized equipment or skill
Incombustible, Class A building material
Will not add fuel or noxious smoke in case of fire
Hinders mold growth—certified resistance to fungi
No preservatives, solvents, plasticizers, or biocides—safe for applicators and occupants
Ecological with very low environmental impact
Ideal for occupied areas or chemically sensitive individuals
ROMANIT® Natural Limewash is a classic, old-world paint finish with hydrated lime as the binder and uses only the finest natural mineral pigments. Romanit is a ready-to-use lime paint and slurry system manufactured to DIN 55945 and made with pit lime that has matured for at least three years. This finish provides a soft patina and slightly mottled appearance reminiscent of ancient Roman frescoes. It is extremely vapor-permeable and allows masonry walls to breathe naturally. It is entirely natural and has no allergy triggers or negative health implications. On the exterior, it must be routinely re-applied as the lime binder weathers away at a rate based on the severity of the climate. It is ideal for historic restoration of lime plasters and stucco. On the interior, these finishes are suitable for lower-traffic areas where they will not be frequently washed.
Benefits
Reversible—ideal for use in preservation and historic restoration
Lime surface is tension-free during dry and cure
Non film forming—penetrates and forms chemical bonds with masonry—won't peel or lose adhesion
Incombustible and safe to use
Anti-static—dirt won't cling and washes off naturally with rainfall
Lightfast pigments—colors will not fade
Healthy Living with no Mold
Natural Dehumidification
Non-yellowing—lime paint/wash will not yellow with time
Extremely vapor permeable—allows concrete to breathe naturally
Extremely low VOC—environmentally friendly
Non-flammable and extremely sustainable
Easy to recoat with lime or mineral paints
Mineral Building Protection Systems
Introducing Color Wash Mineral Glaze – a transparent glaze that can be used to create stunning color-wash faux effects on walls and ceilings. It is easy to use and comes in exciting pre-mixed colors. This glaze is applied over a base layer of Color Wash First Coat or Interior Mineral Wall Paint to create designer effects that mimic the beautiful look of limewash. It is safe to use as it contains no harmful ingredients and has no odor.
Benefits
Semi-transparent mineral glaze with a beautiful matte flat finish
Easy to use and clean-up
Apply over Color Wash First Coat or other interior mineral wall paints
Creates broken-color faux effects, like Limewash
Very natural mineral appearance
No preservatives, solvents, plasticizers, or biocides—safe for users and occupants
Natural Dehumidification
No odor or vapors
Healthy Living with no Mold
Ecological with very low environmental impact
Cradle-to-Cradle certified Silver
Cradle-to-Cradle Material Health certified Gold
Introducing Ecosil-ME – a heavy-duty, multipurpose interior silicate paint. With photocatalytic properties, it reduces interior VOCs and eliminates odors. It is self-hygienic and will not support the growth of mold, mildew, or microorganisms. It also does not contain pesticides or biocides. Outstanding application properties and the unique crystalline finish adds depth and dimension to interior walls and ceilings. It is ideal for chemically sensitive individuals and those desiring an extremely healthy and sustainable paint choice. High vapor permeability allows walls to remain drier for healthier indoor environments. Ecosil-ME will not burn, is a Class A building material, and will not contribute fuel or harmful smoke in case of fire.
Benefits
Ideal in high usage areas - is highly scrub resistant
Photocatalytic properties eliminate mold, fungi, and mildew growth
Resistant to disinfectants and harsh cleaning chemicals
Suitable for allergy sufferers
Healthy Living with no Mold
Natural Dehumidification
No solvents added
Zero plasticizer content
Safe for foodstuff applications
Easy to repaint
Enhanced hiding power
Non-flammable
No preservatives added
Resistant to fungal and mold growth thanks to mineral alkaline nature
Sol-silicate-based, DESIGN Metallic Mineral Finish provides either a translucent or opaque, thin-layer metallic decorative finish. Couple the Metallic Mineral Finish with a base coat of Soldalit paint in a complementary color for maximum weathering and performance. The unique luster and metallic appearance are from the use of mica pigments, which will not tarnish or change color with age. Various metallic effects are possible with DESIGN Metallic Finish for many design options. Consult your Keim sales rep for further information about different design options.
Benefits
Sol-silicate penetrates and forms permanent chemical bonds—will not peel or lose adhesion
Light fast, color will not lose metallic luster and will not tarnish
Extremely vapor permeable—will never blister due to moisture transfer
Weather and water resistant
Natural Dehumidification
Healthy Living with no Mold
Not affected by pollution or acid rain
Mineral matte metallic finish
Increases light reflectivity—surfaces appear brighter, even in low light
Mineral Building Protection Systems
Factory Applied Wood Stains
KEIM Lignosil-Verano is a mineral silicate graying stain for exterior wood faCade cladding. Treating wood simulates an aged, grayed surface as it would look after several years of weather aging. Lignosil-Verano penetrates the wood but does not develop a film on the surface to allow the wood to breathe and dissipate internal moisture vapor naturally. It offers limited water repellency, and the mineral binder and translucent oxide pigments are completely UV stable. A chief benefit is the uniform graying of wood surfaces, regardless of variable exposure to sun and rain.
BENEFITS
Pure mineral silicate binder penetrates the wood and provides a weather-resistant, translucent color, allowing the wood to age to gray uniformly. It is easy to refresh with additional applications in the future.
Economical over lifecycle
Fast-drying, boards can be stacked quickly without stickiness
Ready to use
Simulates a natural, grayed, patinated wood surface
Matte-flat natural appearance—no angular sheen
Non-film forming, will never blister or peel
No blocking, stacked boards will not stick together
Deep penetration for excellent adhesion
Vapor permeable, completely breathable
Lightfast, color will not fade
Binder and color are completely UV-resistant
Zero VOC, solvent-free
No biocides or anti-microbial additives
Contains no plasticizers
Compliant with all environmental codes
Cradle to Cradle certified
Easy to use, water-only clean-up
No Odor
Plaster and Stucco
KEIM Universalputz is a fiber reinforced restoration and new construction, thin layer wall plaster and stucco system, based on lime cement. The proprietary blend does not include organic or acrylic resins. Finish with KEIM silicate paints and stains, for optimal color and durability.
Benefits
Mineral matte, off-white appearance
Ideally finish with KEIM mineral silicate paint or stain for dynamic and non-fading color finish
Incombustible and safe to use—Class A Building Material
Extremely low VOC—environmentally friendly
KEIM Universalputz is a renovation and thin layer exterior wall render, based on lime cement with organic additives and fiber reinforcement. KEIM Universalputz-Fein corresponds to mortar category CS III. Combined with KEIM silicate coatings, KEIM Universalputz-Fein is a coordinated render/coating system.
Benefits
Binder based on white lime cement with calcite aggregate together with light aggregate and fibre reinforcement, water-repellent.
Grain size: 0 - 0.6 mm
Bulk density: 1.2 g/cm3
Romanit-KSP is a pure mineral, versatile filling and joint compound that provides ultra-smooth surfaces on interior drywall and sheetrock. It is Nature Plus certified and qualifies as a low-VOC emitting material for LEED certification. It is especially suited for use by individuals with chemical sensitivities and contains no acrylic or preservatives.
Benefits
Smooth matte lime surface
Pure Mineral
No pot preservatives
Ideally suited for sensitive persons
No allergens
Highly absorbent, promotes a healthy indoor climate
Open to diffusion
Non-combustible
Resists mold due to natural high pH
NHL Coarse/Fine Stucco is a universal lime-bound exterior and interior plaster for manual and machine application. It can be used as a base and finishing plaster for the entire interior, exterior and damp areas from the cellar to the roof. NHL Coarse/Fine Stucco is suitable for plastering all types of masonry, roughcast concrete, etc. As a finishing plaster, NHL Coarse/Fine Stucco can be used on all common base plasters of mortar category CS II – IV.
Benefits
Excellent application properties
Good machine processability
Sound in terms of building biology
Permeable
Fire behaviour: non-flammable (A1)
Particularly recommended for use in building biology-oriented areas or for the renovation of historical buildings.
Introducing Restoration Plaster—a dry mortar based on trass, lime, frost-resistant sand, cement, and additives will be used to adjust the required properties. Keim restoration plaster is used to repair salt-damaged plaster surfaces inside and outside. The restoration plaster system should be used as a base plaster to level out unevenness and achieve overall plaster thicknesses of over 40mm.
Benefits
Good machinability
Very good stability
Low tension
Open to diffusion
Fire behavior: non-combustible (A1)
Ready-to-use, high-quality sand texture silicate-based filler, and putty for all mineral surfaces, interior and exterior, to fill holes, small cracks, and other minor surface defects.
Benefits
Formulated entirely from pure mineral fillers and potassium silicate binder. This product contains no plasticizers, biocides or pesticides.
Typical layer thicknesses: 0–3mm (0— 1/8") Filler grain size 0–0.5mm (0—1/64")
Mineral Art™ Mural Paints
Exterior sanded primer for filling cracks up to 1/32 inch, repairing aged, and sanding concrete and masonry. It provides a pleasing overall “lightly" textured surface to improve the aesthetics of older masonry without altering vapor permeability. Use on bare or previously acrylic-painted surfaces.
Our very best interior/exterior sol silicate full-bodied paint for any mineral surface. It self-primes on bare and previously acrylic-painted surfaces. Application properties are excellent, providing a smooth, perfect, vapor-permeable finish. For the artist, it is available in monochrome and tinted colors.
Sol silicate thin-bodied stain and glaze for transparent colors and water-colored effects. For best results, use over a base coat of mineral primer or paint. It can be mixed with Design Fixative Clear to make colors more transparent. For the artist, it is available in monochrome colors, tinted colors, and metallic glazes.
Pure black aesthetics for concrete that is guaranteed not to fade. Utilizing a highly specialized inorganic black pigment, for the deepest, purest black color. For the artist, use to create “negative" space in murals and artwork.
ol silicate mineral interior paint for use on masonry, drywall or plaster. Available in a wide range of tinted colors, it provides an excellent mineral base for artwork on a grand scale.
This unique metallic flat finish can be used both indoors and outdoors as a transparent glaze or full-hiding metallic colors on interior drywall, plaster, and various types of masonry. It offers a lustrous shimmer that will not tarnish and is available in a wide range of metallic colors. Use it to create a variety of metallic decorative paint effects or to impart sparkling metallic finishes to large surfaces.
Clear Protective Finishes
KEIM Fixative is a clear binder, thinner, and consolidation agent made from pure, liquid potassium silicate. It dries completely clear and develops a natural mineral matte finish, leaving the masonry surface completely natural in appearance without altering existing colors.
Benefits
Forms covalent chemical bonds, similar to those in original substrate—no synthetic polymers
Extremely weather resistant
Non-film forming, will not develop a hard crust
Extremely moisture vapor permeable
High binding power and fixing action
Non-flammable
UV resistant
Hinders fungal and mold growth
Resistant to acid rain and pollution
Low viscosity allows deep penetration
Environmentally friendly with low environmental impact
KEIM Silan-100 Water Repellent is a clear 100% Silane that deeply penetrates porous masonry and concrete surfaces with alkaline pH values. Because of the tiny molecules, it deeply penetrates the surface, offering optimal performance and long-lasting protection, and provides a flat finish with no gloss or sheen, maintaining original surface aesthetics. When correctly applied, Silan 100 produces a water beading or a water sheeting effect. The pores and capillaries of treated substrates are internally lined but not filled like paint or coating. This ensures the substrate doesn't trap moisture and the surface remains entirely vapor permeable (breathable).
Benefits
Completely vapor permeable—allows substrate moisture vapor to freely escape without damaging water repellency
Penetrates deeply and chemically reacts within pores of masonry and concrete for superior water repellency and durability
Abrasion resistant
Easy to use—brush, roll or pump-up sprayer
Does not form a residue on metal, glass windows or painted surfaces
100% active silane means no waste and highest performance
Protects against chloride ion and other chemical penetration
Deep penetration into absorbent masonry ensures long-term durability
PSS 20® is a breathable, completely reversible, and indiscernible system for protection against many outdoor uses: graffiti, tape and adhesive, gum, heel marks, and airborne soiling. This product can be used on many different surfaces: masonry, concrete, stone, and mineral-painted surfaces. It can also be used on interior or exterior facades, walls, planters, etc.
PSS 20 is a high-viscosity vegetable polysaccharide solution made of water. It is completely biodegradable and safe to use. PSS 20 is a natural, sustainable product that is harmless to humans, animals, and the environment. Only professionals and skilled tradesmen should apply it.
Benefits
Non-yellowing
Completely reversible—does not permanently bond to surface
Almost indiscernible upon application—does not dramatically alter the appearance of the surface
Ideal for protecting delicate and historic surfaces
Does not alter vapor permeability of surface
Protects murals and public art
Very U.V. and weather resistant
> 95% biodegradable
No VOC's or solvents, made from plant materials
Chemically nonreactive
Easy removal of soiled finish with warm water washing
No toxic gases produced on decomposition by heat
Faceal Oleo HD is a multi-purpose clear waterproofing and protective finish for porous mineral surfaces. It is water-based, extremely eco-friendly, and protects porous surfaces against soiling by oil, grease, and graffiti. It is a permanent protective finish and is not reversible. It does not alter the vapor permeability of surfaces it is applied to and has no impact on the surface appearance or finish.
Benefits
Free from solvents
Non-flammable
Composed of fluorinated acrylic copolymers and silica sol in a colloidal aqueous solution
Penetrating and permanent adhesion to the surface by strong ionic and hydrogen bonds that are thermally stable and chemically inert
Highly vapor permeable does not alter water diffusion properties of the surface
Extremely low surface tension results in highly water and oil-repellent finish
Self-cleaning on vertical and inclined surfaces when it rains
Retains original appearance of surface
Resists abrasion from foot traffic on floors and horizontal surfaces
Extremely low VOC
The facial Wetlook is offered in three finishes: super flat finish, flat finish and glossy finish.
The facial Wetlook products are unique products for the building materials such as natural stone, concrete, terracotta, cement, composite plaster, etc. Both indoors and outdoors. Faceal Wetlook is an environmentally friendly product, in the aqueous phase (free from solvents and silicone) designed to protect all porous materials against the penetration of water, oil and all kinds of stains. Faceal Wetlook is a high-performance surface sealing, which means the substrate remains permeable to air and water vapor.
Faceal Wetlook gives the floor an ultra matt, matt or glossy wet look effect and enhances the original color of the material. Moreover, it is completely resistant to abrasion and UV rays and it does mot discolor over the course of time.
Benefits
High-performance surface sealing for mineral floors according to the facial Beton Cire system
Water and oil-repellent
Wet effect in different degree of gloss
Water-based
Clear Matte Flat Sealer is a 100% acrylic clear finish that is non-yellowing and provides a protective topcoat with excellent clarity and extremely low sheen. It is water-based and resists water, abrasion, household grime, and stains. It is easy to apply with a brush or roller. Provides extra durability to sensitive surfaces and decorative paints in areas that will receive added traffic or moisture, such as bathrooms, kitchens, hallways, etc.
Benefits
Single component, acrylic waterborne formula
Clear, water-white clarity
Excellent flow and leveling
Ready to use
Natural Dehumidification
Complies with VOC (Volatile Organic Compounds) regulations in all North American jurisdictions
Low viscosity allows deep penetration
Use to protect interior decorative paint finishes and limewash where frequent cleaning is needed
Sustainability
OUR COMMITMENT TO THE PLANET AND EACH OTHER
KEIM SUSTAINABILITY PLEDGE
A promise made by our founder has been growing for more than 140 years. Today, we honor our founder's pledge to protect the earth, its resources, and one another in everything we do.
“As leading specialists for mineral building materials and paint, we are called upon to think ahead to a liveable future and to act accordingly in the present.
Cradle to Cradle Certified® confirms that we do justice to this responsibility – not just with our products and system solutions but also our social commitment inside and outside the company."
RUdiger Lugert
CEO KEIMFARBEN
