The Kelley CM Series Mechanical Dock Leveler provides exceptional endurance and efficiency. Available in nine different models with size dimensions ranging from 6′ x 6′ to 7′ x 10′, the leveler's unlimited float hold-down requires less force to walk down into position and produces less wear on components. The CM Series Mechanical Dock Leveler also has an overall lower lifetime cost of ownership than conventional mechanical dock levelers.
Look to Kelley Dock Leveler Options to help you get the most out of your warehouse or distribution center's loading dock operation by ensuring that your dock personnel and equipment are protected from unnecessary accidents, plus prevent expensive energy loss.
ENERGY GUARD® dock leveler seal
Kelley Edge of Dock Levelers are platforms mounted to the edge of a building wall to assist loading and unloading of trailers in a limited working range of 3″ (72.6 mm) above to 3″ (72.6 mm) below dock. Three series of activation systems are available, including: mechanical (manual) operation, air-powered operation and hydraulic operation.
KM Series Mechanical Edge of Dock Leveler
KA Series Air-Powered Edge of Dock Leveler
KH Series Hydraulic Edge of Dock Leveler
Maintaining a clean, efficient warehouse environment is critical for a growing number of companies operating climate-controlled facilities. Kelley Vertical Dock Levelers - Vertical Storing Dock Leveler and HRL Hydraulic Rail Leveler - directly contribute to environmental efficiency, security and cleanliness. That allows you to take control of your warehouse.
Vertical dock levelers can be utilized with a dock configuration that allows the trailer doors to swing open into the building after the trailer is docked, which offers facilities the ability to save money through lower energy bills, better loss prevention and increased productivity.
VSL Vertical Storing Dock Leveler
Kelley Hydraulic Dock Levelers - HP Series, HK Series, HHC Series and the VERSA Series - are designed to handle the fast pace of busy loading docks. Advanced hydraulic technology and standard features like regenerative hydraulics, premier lug-style lip hinges, Lambda® beam structure and unique open-frame designs keep productivity high and maintenance costs low.
HP Series Hydraulic Dock Leveler
HK Series Hydraulic Dock Leveler
HHC Series Heavy-Capacity Hydraulic Dock Leveler
Versa Series VERSADOCK™ Hydraulic Dock Leveler
Kelley revolutionized the industry in 1994 bringing air bag lifting technology to the loading dock with the air-powered dock leveler. Kelley now offers three models of innovative air-powered dock levelers that are simple, durable and contain a minimal number of moving parts. And that means a clean operation for your facility.
The Kelley aFX® Series dock levelers - including the aFX, the original Kelley air-powered dock leveler - take the loading dock to the next level of performance with a proprietary airDefense® Technology leg design to prevent stump-out. aFX-S excels at preventing accidental forklift runoff due to its constant structural steel barrier. And the aFX-C offers basic air-powered dock leveler performance while being the most economical solution.
When your warehouse needs safe, powered performance at an affordable price, the air-powered dock levelers in the Kelley aFX Series are your best choice.
aFX-S Air-Powered Dock Leveler
aFX-C Air-Powered Dock Leveler
A Kelley Modular Dock Bridge is specifically designed to span the gap between the warehouse and the trailer. At the same time, it addresses the critical needs of general warehousing facilities at a lower cost of ownership than conventional solutions, such as pit-style mechanical dock levelers. In addition, the Modular Dock Bridge maximizes security, cleanliness and floor space, while also being easy to operate, easy to maintain and reliable.
Dock bridges help maintain a proper door seal in the same way a vertical storing leveler does, allowing the door to seal directly on the concrete. While providing the same performance, dock bridges offer an additional choice to dock levelers for customers that lease their warehouse space and do not want to incur the cost of retrofitting their loading docks or for warehouses with low volume traffic where the expense of pit levelers cannot be justified.
LH Series LoadHog® Dock Bridge
Make your dock 100% accessible with Kelley Dock Lifts. Available in four different variations - KDL Series, KD Series, ATL Series, and the KRL Series - increase productivity, safety and efficiency by allowing workers to load and unload with ease in a variety of dock applications.
KDL Series Hydraulic Dock Lift
The full line of Kelley In-Plant Lifts - hydraulic, air-powered and mechanical lift tables, turntables and tilters - reduce back-related injuries while increasing overall productivity by making products and materials more accessible to the workforce.
Kelley In-Plant Lift products automate simple tasks, such as tilting bins for easy access, turning products or pallets, lifting or lowering materials to feed machines, and ergonomic product positioning and transportation.
KDS Series Double Scissor Lift Table
The Kelley KIF Industrial HVLS Fan doesn't just move air, it circulates air efficiently and will positively impact many factors in your facility.
Balanced air circulation: reduces stagnant air, eliminates hot and cold spots, keeps floors drier and safer for employees due to even coverage, and prevents condensation, keeping food and produce dry and fresh to help diminish spoilage.
iFAN Control Panel allows you to maximize the benefit of your large fans by enabling centralized HVLS fan control. The graphic interface of iFAN allows you to clearly pinpoint where fans are located within the facility, and you can easily make real-time adjustments and measure key performance statistics. iFAN's graphics also enhance each fan's visual appearance, aiding troubleshooting efforts, clarifying facility layout, and improving group fan control. Networking your large fans with ifan software will help to ensure that you meet your fans' operational and energy savings goals.
Retail, high volume distribution and warehousing dock operations generate a high volume of beneficial and useful data day in, day out and around the clock. Take your dock operation to a whole new level with real-time access to that data. Cloud-based 4SIGHT™ Connect - Dock - integrated with the Kelley Digital Master Control Panel and its intuitive touch screen interface - will transform your traditional dock into one that's “smart" and interconnected with your distribution or warehouse facility. With 4SIGHT Connect - Dock, you can take full control over and streamline your entire dock operation.
Kelley has been leading the industry for decades with product innovations that have changed the way business is done at the dock. Today we're doing it again. With our new digital Master Control Panels you'll have more control, insight, and decision-making intelligence at your command than you ever thought possible.
Kelley ALS Dock Communication System is simple, reliable and cost effective communication system that reduces the risk of loading dock accidents. The automated light signaling device alerts truck drivers and dock personnel to the status of docked or docking trucks. This product can be interlocked with other equipment to communicate status once the operational sequence begins.
Upgrade your dock operations with added safety and comfort. The APS Resource line of dock aftermarket accessories and parts bring an added layer of protection to the dock area with safety products like impact barriers and safety gates. Keep workers more comfortable and productive while keeping costs down with energy savings solutions like trailer-cooling fans.
Kelley Loading Dock Seals provide an effective barrier against the elements, keeping loading docks safe and productive. A loading dock seal can also be a critical component in containing cooled air inside climate-controlled and cold storage facilities for superior energy efficiency.
DSH Series Foam Dock Seal With Head Curtain
DSS Series Foam Dock Seal With Head Pad
ADS-HP ArmorGuard™ High Abrasion Dock Seal With Head Pad
ADS-HC Series ArmorGuard™ High Abrasion Dock Seal With Head Curtain
DSSL Series L-Shaped Side Pad Foam Dock Seal With Head Pad
DSHL Series L-Shaped Side Pad Foam Dock Seal With Head Curtain
VS Series V-Seal® Foam Dock Seal With Head Pad
VSH Series V-Seal® Foam Dock Seal With Head Curtain
WM Series WearMaster® Foam Dock Seal With Two-Piece Movable Head Pad System
Kelley Dock Shelters help protect your assets and your people from the elements while providing full, unimpeded vehicle access for a safe and productive dock. Dock shelters also help maintain temperatures in climate-controlled facilities, adding to the energy savings benefits. The flexible structures can withstand damaging force and compression when a trailer backs up to the wall for years of reliable performance.
TS Series Rigid Frame Dock Shelter
FF Series FLEXFRAME® Dock Shelter
FSR1000 Series FoamSide® Dock Shelter
Blockade™ Model BDS-K Dock Shelter
Kelley Inflatable Dock Seals and Shelters provide the ultimate energy seal for climate-controlled loading docks. With a wide variety of models to meet your specific needs, inflatable seals and shelters all improve environmental control and energy efficiency at the loading dock with little or no pressure on your building walls. Best of all, they can be interlocked with Kelley restraints and other Kelley dock equipment for improved efficiency and safety.
KI310 air inflatable rail shelter
KI350 Air Inflatable Loading Dock Seal with Variable Height Head Member
KI400 air inflatable dock shelter with Peripheral Sides & Variable Height Hear
Ensure that your loading dock operations has more than just adequate protection from the elements, Kelley offers two highly reliable and dependable seal and shelter options: the Kelley AquaShield® Rain Sealing System, which keeps external moisture out of the loading dock and the Kelley HINGE GUARD™ Dock Shelter System that closes off trailer hinge gaps while keeping trailer access unrestricted, securing superior energy efficiency.
HINGE GUARD™ Dock Shelter System
AQS900 AquaShield® Rain Sealing System
Available in both mechanical and powered models, Kelley STAR® Series trailer restraint systems and the unique Kelley HH Series HIDDEN HOOK™ Recessed Vehicle Restraint are at the forefront of technology in the industry, bringing you design simplicity, the fewest moving parts, minimal maintenance and ease of operation.
STAR® 1 with TRUK ALERT® Vehicle Restraint System
HH3000 HIDDEN HOOK Recessed Vichicle Restraint
For trucks with lift gates, damaged rear impact guards, or unconventional trailer configurations, traditional truck restraints just won't work. That's when you should turn to Kelley Wheel Chocking System solutions - always a reliable approach to securing virtually any truck or vehicle configuration, assuring safe, efficient loading dock operations.
AC Series AUTO CHOCK® In-Ground Wheel Restraint
SC2000 Series Surface Chock™ Surface-Mounted Wheel Restraint
KMWC Series Manual Surface Chock Wheel Restraint
VERSACHOCK™ Wheel Chock Wireless Trailer Restraint System
Kelley Master Control Panels can integrate with trailer restraints to add efficiency and safety to loading operations. Master control panels can help prevent accidents and damage by alerting workers to the status of trailer restraints. For example, the master control panel can prevent a dock door from being opened until the restraint is properly engaged.
Kelley MLS Dock Communication System is a high visibility powered safety signaling device alerting truck drivers and loading dock personnel of dock condition. With the trailer in proper position, the operator manually switches the exterior light to red and the interior light to green signaling the trailer is safe to load.
The Kelly Restraint Control Panel is a streamlined, easy-to-use interface for operating trailer restraints at the dock. The innovative and streamlined restraint control features a thin, space-saving profile as well as a singular NEMA 4X rated LED Composite Light with multiple display ability. This bright, easy-to-understand indicator light alerts drivers and workers to the state of the dock before taking action.
TKO® Impactable Dock Doors were specifically created to prevent recurring damage to loading dock doors, which can cost an operation thousands of dollars in downtime as well as energy loss per dock position. Simply put, impactable dock doors provide a lower lifetime cost of ownership than traditional doors.
Running a busy loading dock takes focus, with no time to stop and think about damaged industrial doors. Impact-resistant industrial doors can withstand even the most demanding circumstances. With unique features such as a patented track, panel, plunger and a weather seal system, TKO Impactable Dock Doors can help your facility gain substantial energy savings and reduced maintenance costs. Because TKO doors are designed for impact, so you'll get years of durability without the costly panel and track damage associated with conventional overhead and sectional doors.
TKO® WW Series Welterweight® Impactable Door
TKO® CW Series Cruiserweight™ Impactable Door
TKO® TW Series ThermalWeight™ Impactable Insulated Door
Special applications, such as cold storage operations, require specialized equipment to enable them to run at peak efficiency - especially when efficiency is the lifeblood of your profitability. You need a cold storage door solution that is more effective than a standard sectional door and less expensive than a vertical rise freezer door, while providing superior energy efficiency at a lower cost of ownership.
TKO® VC Series VertiCool® Cold Storage Door
Customize your Kelley Impactable or Specialty Dock Door to fit your specific loading dock needs with a variety of options and accessories that can be added to various door models. Whether you're facing high-wind conditions or need a heavy-duty solution to protect against impacts, you'll find an accessory to make your loading dock run more smoothly and efficiently.
Rapid Install for Vertical Lift Commercial Sectional Doors
Thermal Pane Rectangular Window