Auto-Hinge™ is an innovative self closing door hinges, ideal for all kinds of swing door applications including heavy duty commercial and industrial door.
Request more product info/drawings - Click Here
Technical spec sheet (for Flag Type, Indoor Model)
Technical spec sheet (for Flag Type, Outdoor Model)
Technical spec sheet (for Flag Type, Glass Door Model)
Technical spec sheet (for Center-hang Type)
NSC series Sliding Door Closers, utilizing sophisticated spring and damper mechanisms, adds self-closing feature to your sliding/barn doors. Mechanical system, no electricity required.
This eco-friendly self closing sliding door closer is suitable for all kinds of sliding/barn doors made of timber, steel, and aluminum, and ideal solution for commercial, industrial, healthcare, hospitality, residential, and all other facilities.
Request more product info/drawings - Click Here
Technical spec sheet (for NSC-C60V, up to 132lb. doors)
Technical spec sheet (for NSC-C48, up to 176lb. doors)
Technical spec sheet (for NSC-C1215, up to 330lb. doors)
Technical spec sheet (for NSC-C2525, up to 550lb. doors)
Technical spec sheet (for NSC-CB48, waterproof, up to 176lb. doors)
The NSC-G series Sliding Door Closer is an innovative solution adding self-closing feature to your glass sliding door.
By utilizing highly durable pull spring device, the NSC-G series offers full-range self-closing function.
The door closes automatically from any position you release the door to the complete close position. The rotary gear damper provides safe and smooth soft-close feature at the end of door closure.
GS700 series Soft Closer is designed to bring sliding doors to a safe, smooth and controlled stop that prevents the door from bouncing or slamming shut and eliminates pinch points.
GS700 series is a bi-directional soft close, gently and quietly catching the door at both open and close positions.
Request more product info/drawings - Click Here
These items give additional features and replaceability to the NSC/DSC series and can be purchased separately.
SFS-A-CV (for N(D)SC-CV series, door weight up to 60kgs/132lbs.)
SFS-A (for N(D)SC-C series, door weight up to 80kgs/176lbs.)
SFS-A-H (for N(D)SC-C1215 series, door weight up to 150kgs/330lbs.)
DA-CV (for N(D)SC-CV series, door weight up to 60kgs/132lbs.)
SDA-C (for N(D)SC-C series, door weight up to 80kgs/172lbs.)
SCP-CV (for N(D)SC-CV series, door weight up to 60kgs/132lbs.)
SCP-C (for N(D)SC-C series, door weight up to 80kgs/176lbs.)
SCA-CV (door weight up to 60kgs/132lbs.)
SCA-C (door weight up to 80kgs/172lbs.)
PS-04A (door weight up to 80kgs/176lbs.)
PS-12 (door weight up to 150kgs/330lbs.)
PS-25 (door weight up to 250kgs/550lbs.)
SC-C03 (door weight up to 30kgs/66lbs.)
SC-C08 (door weight up to 80kgs/176lbs.)
SC-C15 (door weight up to 150kgs/330lbs.)
SC-C25 (door weight up to 250kgs/550lbs.)
BP-V (door weight up to 60kgs/132lbs.)
BP-C (door weight up to 150kgs/330lbs.)
CKS-V (door weight up to 60kgs/132lbs.)
CKS-C (door weight up to 80kgs/176lbs.)
Smart door closing application suitable for glass doors. Double acting, narrow style and easy installation.
Suitable for the doors up to 100kgs (220lbs) weight.
The NHN PDC100W concealed/hidden pivot door closers are suitable for wooden, aluminum and steel doors. Incorporating the latest cam type technology, the NHN PDC100W concealed/hidden pivot door closers offer easy opening with increased efficiency on the closing torque.
Request more product info/drawings - Click Here
NHN KT3D is an innovative door hinge that is completely concealed into door and door frame.
The 3-D adjustability enables to make the hinge installation very easy and highly efficient. The opening angle of 180 degrees allows door to swing fully open. Combining with NHN 1600U-M concealed door closer, offers beautiful and contemporary streamline door appearance with self-closing feature.
Request more product info/drawings - Click Here
NHN 1600U-M/495S is a super-thin, stylish, robust and high performance Concealed Door Closer.
With the door closed, the main body and lever are completely concealed into door and door frame to
streamline the external appearance. Combining quality, efficiency and functionality, NHN 1600U-
M/495S provides smooth door closing motion utilizing a needle bearing, ideal for hotel rooms, reception
rooms, powder rooms, hallways, modern offices etc.
Request more product info/drawings - Click Here
Standard Square Body with Cover & Accessories. EN Standard Power Adjustable by Spring EN 1154
Request more product info/drawings - Click Here
The KEYLEX is a high quality mechanical pushbutton lock offering maximum security and saving cost for entry/egress.
KEYLEX is a fully mechanical lock system not requiring electricity, so no electrical wiring or battery is required, eliminating issues and costs associated with installation, electrical malfunctions or battery failure/replacement.
Pushbutton mechanism solves issues or hassles caused by administration/collection of keys. The code is programmable and can be freely set by the user up to 4,096, 16,384 or 32,768 patterns depending on models.
KENWA's KHS/KHU series Contemporary Door Handles offer refined quality and beauty of design, giving sophisticated appearance to the door applications. Ready-made or custom-design, different materials and finishes are available. You have choice of stainless grip or wooden grip.
Request more product info/drawings - Click Here
Magnetic linear automatic sliding door operators offer new clean technology with super-silent motion for internal sliding door applications.
As the need for mechanical parts have been greatly reduced, MM Series will glide open and closed in near silence. Without a belt drive system and other parts associated with friction, particle production has been greatly reduced. Therefore MM Magtetic linear sliding door operators are highly suitable in areas which are dust and noise sensitive.
CE compliant, meeting low energy requirements of European norm EN16005
Request more product info/drawings - Click Here