KML Designer Finishes  

Edgewood, KML's latest designer finish, delivers the look and feel of natural wood grain, but with superior durability and consistency.
  • Edgewood line is available in any of KML's standard colors
  • Custom color can be requested if needed for your specification.
  • To achieve potential LEED points, Edgewood line must be specified with Forest Stewardship Council (FSC) or NAUF substrate.
Rated 5 based on 1 product reviews
Introducing Allusion, a textured-laminate family that looks so much like real wood that it blends right in.

But don't expect it to remain in the shadows. Strong, consistent, water-resistant, and available in eco-friendly substrates and countless colors, Allusion is the kind of quiet breakthrough that will soon be hiding in plain sight - everywhere.
  • Easy ability to sequence match.
  • Cured and ready to use. Looks fresh painted but no need for clear varnish or paint.
  • Plain sliced or flat-cut veneer appearance with narrow running match flitches.
  • Priced competitively.
Rated 5 based on 1 product reviews
Dress your surfaces to impress with the visual elegance and tactile feel of linen.
  • This deeply-textured finishes come in six classic neutral shades
  • Linen can be created to match any color needed for your design job.
  • To achieve potential LEED points, Linen line must be specified with Forest Stewardship Council (FSC) or NAUF substrate.


Rated 5 based on 1 product reviews
Our diamond texture is perfect for work spaces and retail environments that need a little extra edge.
  • Diamond line is available in any of KML''s standard colors
  • Custom color can be requested if needed for your specification.
  • To achieve potential LEED points, Diamond lline must be specified with Forest Stewardship Council (FSC) or NAUF substrate.
KML Diamond is available in any of our standard colors or custom colors to meet your job specification.
Rated 5 based on 1 product reviews
Bistro, a woodgrain composite with subtle grain and smooth texture, comes in some of our most popular wood looks.

As with all of our Design Finishes:
  • Bistro is available in any of KML''s standard colors
  • Custom color of your choice can be requested
  • To achieve potential LEED points, Bistro line must be specified with Forest Stewardship Council (FSC) or NAUF substrate.
Rated 5 based on 1 product reviews

Classic Collection  

KML provides an extensive line of in-stock options, representing designs from Wilsonart®, Formica®, and Uniboard®.
Rated 5 based on 1 product reviews

Mediterranean Collection  

KML''s and Surface Synergies introduce the exclusive Mediterranean Collection. Select from contemporary designs matched across a variety of manufacturing processes, substrates, and designer textures.
Rated 5 based on 1 product reviews