CONTACT INFO
4225 Naperville Rd. Suite 400
Lisle, IL 60532
Toll Free: 800-956-5663
Phone: 309-764-6771
Continuing Education Logo
Would you like to see hosted content from KONE Inc.?
EMAIL
Request for informationKONE Inc. Contact Us / RFI

KONE Elevators

 

Using green KONE EcoDisc technology, it's the ideal low-rise MRL solution. KONE was the first to provide an MRL elevator solution in the 1990s and today leads the industry with over 125,000 MRL applications. Utilizing revolutionary KONE EcoDisc technology, the hoisting machine attaches to the guide rail while all control and logic systems are placed in an integral control space, thus eliminating the need for a separate machine room.

Rated 5 based on 1 product reviews
Space- and energy-efficient elevator for mid- to high-rise buildings up to 63 floors.
Rated 5 based on 1 product reviews
Award-winning, green MRL elevator is the preferred choice for mid-rise buildings 6 to 27 floors
Rated 5 based on 1 product reviews

KONE Escalators and Autowalks

 

The KONE TravelMaster 110 is tailored for the commercial environment and it ensures an efficient and smooth ride to optimize the shopping experience.

Rated 5 based on 1 product reviews
Ideal escalator for metros, large railway stations and other transit hubs. TransitMaster 140 is built to match your requirements in the most demanding public transportation conditions. With flexible design and a wide range of options it is available for both indoor and outdoor operation.

Rated 5 based on 1 product reviews
Designed for heavy traffic areas and features a space-saving, environmentally sound design.

Rated 5 based on 1 product reviews

KONE Elevator & Escalator Modernization

 

An elevator or escalator, like any machine, eventually reaches the end of its lifecycle. Even with regular maintenance and repair, after decades of constant operation - starting more than 100,000 times a year and travelling thousands of miles - it may need to be replaced or thoroughly modernized.

More than one third of the world's elevators and escalators are over 20 years old. In that time frame, even the best maintained equipment could fall short of expectations. The purpose of KONE modernization solutions is quite simple: to increase the value of your asset by keeping the elevators and escalators running safely and reliably for the lifetime of your building.

KONE offers modernization solutions ranging from individual elevator and escalator parts for KONE or competitor manufactured equipment all the way to full replacement solutions for almost the entire elevator and escalator installation.

Rated 5 based on 1 product reviews

Sustainability

 

For the first time in human history, half the people in the world live in cities. In 2050, the world's population will have grown to 9 billion people, with almost 2/3 of them living in cities. As urban areas grow and the cost of energy keeps rising, the challenge is to design buildings that are environmentally efficient and ensure smooth people flow.

We at KONE are meeting this challenge by developing innovations for managing the flow of people within buildings and by improving the environmental efficiency of our solutions through incorporating energy saving technologies that keep the total cost of ownership low while reducing the ecological footprint of buildings.

Rated 5 based on 1 product reviews