Lamboo Technologies

Architectural and Structural Bamboo

CONTACT INFO
P. O. Box 195
Litchfield, IL 62056
Toll Free: 866-966-2999
Phone:
EMAIL
Request for informationLamboo Technologies Contact Us / RFI

Rainscreens  

Lamboo Families

3in Lamboo Rainscreen System

3in Lamboo Rainscreen System - Door

3in Lamboo Rainscreen System - Window

5in Lamboo Rainscreen System

5in Lamboo Rainscreen System - Door

5in Lamboo Rainscreen System - Window

5in W-Furring Lamboo Rainscreen System

5in W-Furring Lamboo Rainscreen System - Door

5in W-Furring Lamboo Rainscreen System - Window

7in Lamboo Rainscreen System

7in Lamboo Rainscreen System - Door

7in Lamboo Rainscreen System - Window

12in Lamboo Rainscreen System

12in Lamboo Rainscreen System - Door

12in Lamboo Rainscreen System - Window

Siding Panels  

Siding Panels: 3in TG PART DETAIL

Siding Panels: 5in TG PART DETAIL

Siding Panels: 7in TG PART DETAIL

Table Tops - Rectangle  

Rectangle Table Tops

Table Tops - Round  

Round Table Tops

Table Tops - Square  

Square Table Tops

Wall Cladding  

Wall Cladding 13173 - Nail

Wall Cladding 13173 - Stapled

Wall Panel  

Wall Panel: 1X4-VSP-C

Wall Panel: 1X6-VSP-C

Wall Panel: 1X8-VSP-C

Wall Panel: 2X4-VSP-C

Wall Panel: 2X6-VSP-C

Wall Panel: 2ft x 8ft Ext. Wall Panel

Wall Panel: 4 x 4 VSP-C:

Wall Panel: 5-I 4 x 4 VSP-C

Wall Panel: 5-I 4 x 6 VSP-C

Wall Panel: 5-I 4 x 8 VSP-C

Wall Panel: VCP-C100-EXT-4896

Wall Panel: VCP-C125-EXT-4896

Wall Panel: VCP-C150-EXT-4896

Wall Panel: VCP-C175-EXT-4896

Wall Panel: VCP-C200-EXT-4896

Wall Panel: VCP-C50-EXT-4896

Wall Panel: VCP-C75-EXT-4896