Aluminum Folding Doors & Windows
Lanai Doors™ top-hung aluminum folding door and window systems are a great alternative to traditional French doors, sliders, pocket doors and pass-thru windows in residential, hospitality and commercial applications. Our systems are installed from the Virgin Islands to the Hawaiian Islands; from The Hamptons to Costa Rica. Aluminum is a long-lasting low maintenance non-warping alternative to wood. Aluminum doors and windows give you more finishing alternatives with the retro look of clear anodized or the warmth of bronze anodized; and painted finish to match existing wood, clad or vinyl doors and windows. Aluminum doors and windows maximize your view when the system is locked down because of the narrow 3 inch wide stiles and 3-5/8 inch wide rails.
Quality; Flexibility; and Creativity
We use various southern California aluminum extruders to manufacture all of our aluminum bifolding system components. We design and maintain our own dies, which allow us to decide when and how we enhance and improve our folding system. As an example of our flexibility, in 2007, based on customer demand, Lanai Doors' now offers a low-rise threshold. We use the highest quality 6063-T5 aluminum, commonly referred to as the architectural alloy, which has a high degree of resistance to corrosion.
Rated 5 based on 1 product reviews