X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Lauren Illumination, LLC
low-voltage commercial lighting
CONTACT INFO
1101 Commercial Ave. S.E.
New Philadelphia
, OH
44663
Toll Free:
855-440-8458
Phone:
www.laurenillumination.com
Would you like to see hosted content from Lauren Illumination, LLC?
EMAIL
Request for information
Lauren Illumination, LLC
Contact Us / RFI
Products similar to Lauren Illumination, LLC
Fusion Air 6-inch Straight Downlight with Integrated Air Diffusion
Fusion Air Lighting Partners
SPECS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
Fusion Air 6-inch 90° Downlight with Integrated Air Diffusion
Fusion Air Lighting Partners
SPECS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
2x2 Commercial Fusion Air Light
Fusion Air Lighting Partners
SPECS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
RTLED Field-Adjustable Retrofit Troffer 18W - 35W
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
SWISH®
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
T34® Field-Adjustable Panels
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
SWISH®FA Island
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Field-Adjustable Center Basket Troffer SWISH® EDGE
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Field-Adjustable Center Basket Troffer SWISH® FA
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
SWISH® 34
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
High-Efficacy EZPAN
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
EZPAN Field-Adjustable Panels
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
SWISH Accessories
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
T34® Panels
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
HAZPAN Accessories
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
More searched products...
CSI sections relating to low-voltage commercial lighting
[26] Electrical
26 09 23 Lighting Control Devices
26 09 36 Modular Dimming Controls
26 09 43 Network Lighting Controls
26 09 43.13 Digital-Network Lighting Controls
26 27 26 Wiring Devices
26 29 00 Low-Voltage Controllers
26 50 00 Lighting
26 50 12 Lighting Accessories*
26 51 00 Interior Lighting
26 51 19 LED Interior Lighting
26 55 22 Led Lighting*
[33] Utilities
33 82 63.16 Control Panels
Building manufacturing products related to Lauren Illumination, LLC
All data & files
ETC, Inc.
ArcSystem Pro Two-Cell
Rated
5
based on
1
product reviews
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
All data & files
Finlandia Sauna Products, Inc.
Wooden Light Shade
Rated
5
based on
1
product reviews
CATALOGS
VIDEOS
All data & files
Keylink
LED Lighting
Rated
5
based on
1
product reviews
VIDEOS
LEED
All data & files
Serco
Digital Master Control Panel
Rated
5
based on
1
product reviews
SPECS
CATALOGS
All data & files
RAB® Lighting
Nano
Rated
5
based on
1
product reviews
SPECS
All data & files
Haven Lighting
App-Controlled, Smart Commercial Lighting
Rated
5
based on
1
product reviews
SPECS
VIDEOS