Integrated pedestal support systems, porcelain and concrete pavers, tray reinforcement systems, and wood deck tiles
Layr designs, manufactures, and supplies integrated systems for outdoor spaces, including raised floors, customizable planters, and other rooftop amenity products.
Our base-layer solutions go beyond individual components - providing the essential groundwork for resilient, long-lasting rooftop environments.
Every system is engineered for efficiency, adaptability, and ease of installation, ensuring spaces that perform and endure.
Choosing Layr means partnering with a team dedicated to excellence and simplicity. Our extensive inventory and strategic warehouse locations ensure timely deliveries, overcoming common supply chain challenges.
Pedestals
The LevelPro Pedestal is part of our "All in one" system, automatically adjusts for slopes up to 5%. The headpiece can fixed by using the Level Lock grey nut (included in every box) in the case where you are installing a light weight paver or the roof is not sloped.
Automatic slope adjustment up to 5% (with optional slope correctors, up to 8%)
Height range from 1 to 40 inches with fewer components
Convenient TopKey for easy adjustment from above • Wide range of paver and decking heads • Compatible to be used with the EasyRail System
The LevelPro Pedestal is used for wood decking applications. The wood joist headpiece on the LevelPro pedestals allows for a standard pressure treated wood joist to be securely fastened (screwed) into the side. Decking can be laid directly on top and screwed in to the wood joists using a hidden fastener or directly through the board.
Automatic slope adjustment up to 5% (with optional slope correctors, up to 10%)
Height range from 1 to 40 inches with fewer components
Convenient TopKey for easy adjustment from above • Wide range of paver and decking heads • Compatible to be used with the EasyRail System
EasyRail is the quiet strength behind the Layr system—connecting effortlessly with LevelPro to support everything from plank decking to slab paving. Lightweight, modular and easy to adapt on site, it brings structure where you need it, and simplicity where you want it.
Adds structural stability
Enhances the overall strength of your decking system by providing reliable, consistent support for a range of materials.
Increases weight capacity
Built to support heavier loads, ensuring your outdoor projects can handle greater stress without compromising integrity.
Allows installation of narrow plank pavers
Perfect for plank-style and irregular shaved pavers, offering flexibility in design and installation.
Reduces pedestals required
Optimizes material use by minimizing the number of pedestals needed, creating a more cost-effective and efficient system.
Request a Quote
Simplicity and Speed in Flooring Installation:
Experience the easiest and fastest way to create flooring directly on sand, gravel, or grass with our innovative DSG Spacer. These special supports elevate the flooring from the installation surface, creating seamless joints between the tiles. Available with 4 mm thick tabs, the DSG-P version includes an anchoring tip for enhanced stability, even in soft soil. Discover the convenience and reliability of the DSG Spacer for your outdoor projects.
Request a Quote
Enhance your elevated flooring project with our range of pedestal accessories. Our high-quality accessories provide the finishing touches for a durable and precise installation. Discover the perfect accessories to complement your pedestal system and elevate your project to new heights.
The system is fully non-combustible, Euro class A1 fire rating. It is an ideal solution for creating durable, fire-safe paving in terraces, balconies, and other outdoor spaces. Offering a range of height options and simple two-step installation, it ensures easy setup and long-lasting performance. With high-quality finishes, efficient water drainage, this system provides both safety and functionality for your outdoor projects.
Achieves Euroclass A1 fire rating
Achieve the highest safety standards with a system that is completely fire-resistant, ensuring peace of mind
Flexible height range from 30mm to 500mm+
Offers a versatile height build-up, making it suitable for a variety of outdoor spaces and paving configurations.
Quick and easy two-step installation
The straightforward installation process saves time and effort, providing a hassle-free setup
Efficient drainage and wind uplift fixation
Designed to promote effective water drainage and optional wind uplift fixings, ensuring long-lasting performance in all weather conditions.
Request a Quote
The Layr-Heatizon Snow Melt system is designed to provide efficient and effective snow melting capability for pedestal-mounted pavers on exterior elevated surfaces, including roof decks, terraces, patios, and walkways. Surface heating is provided by electrical heating cables laid under the pavers.
Got Questions?
IPE Wood Deck Tiles
Our preassembled Natural IPE Wood Deck tiles are crafted from the finest tropical hardwood globally. They are engineered to meet the most stringent quality and durability standards. They effortlessly withstand the harshest environmental conditions, resist insect damage, repel water, and prevent mildew and mold.
Features of our IPE Wood Deck Tiles:
• Easy To Install
• Lightweight
• Suitable For Any Surface
• Low Maintenance
• Natural Look
• Environmentally Friendly
• Sustainably Sourced
Request Sample
Our Black Locust deck tiles are a premium natural wood decking solution, proudly made in America.
Crafted from Robinia pseudoacacia (commonly known as Black Locust), these tiles offer unmatched durability and beauty while being one of the most sustainable wood choices available. Naturally rot-resistant and free of harmful chemicals, Black Locust is a renewable resource that provides both elegant and long-lasting performance for your outdoor spaces.
Layr Systems' Cumaru Wood Deck Tiles bring natural warmth, tropical durability, and architectural sophistication to any outdoor environment. Crafted from premium Cumaru hardwood - a dense South American species renowned for its strength and longevity - these tiles provide a rich, reddish-brown tone with subtle golden variations that weather gracefully into a silvery patina over time.
Each tile is precisely machined for a smooth surface and uniform slat spacing, offering a clean, contemporary appearance ideal for rooftop decks, terraces, patios, walkways, and pool surrounds. Cumaru's Class 1 durability rating ensures resistance to decay, rot, and insect attack, while its exceptionally high Janka hardness (comparable to IPE) guarantees long-term performance in demanding climates.
2CM Porcelain Pavers -Stone Collection
Transform your outdoor havens with the warm and inviting charm of Blond Mocha from Island Stone. These pavers exude a sense of natural beauty and sophistication, perfect for enhancing roof terraces, plazas, and outdoor living spaces. With its captivating blend of light tones and timeless elegance, Blond Mocha pavers create a welcoming environment that radiates comfort and style.
Request Sample
Elevate outdoor spaces with the timeless charm of Blue Select PA Bluestone which mimics a natural Bluestone paver. Perfect for roof terraces, plazas, and outdoor living areas, these pavers exude natural beauty and allure.
Request Sample
Create a serene outdoor living space with Cotton Creama porcelain pavers. Enjoy the perfect blend of softness and durability, making your space inviting and beautiful for years to come.
Request Sample
Immerse your outdoor spaces in the warm embrace of Desert Sand porcelain pavers. Experience the natural beauty and inviting aura of sandy landscapes, perfect for enhancing the charm of terraces, walkways, and outdoor retreats. Transform your roof deck or plaza with the timeless allure of Desert Sand and create a captivating environment that evokes relaxation and tranquility.
Request Sample
Transform your outdoor spaces with the mesmerizing beauty of Dust from the Storm Series. These pavers combine strength and elegance, perfect for enhancing roof terraces, plazas, and outdoor living areas. With its modern allure and lasting durability, Dust pavers create a stunning environment that withstands the test of time.
Request Sample
Infuse your outdoor spaces with a touch of industrial chic using Dusty Iron porcelain pavers. These pavers exude a unique blend of rugged charm and contemporary style, perfect for enhancing the atmosphere of terraces, walkways, and outdoor areas. Experience the distinctive allure of Dusty Iron and transform your outdoor spaces into captivating, modern havens.
Request Sample
Elevate roof terraces, plazas, and outdoor living spaces with the rugged charm of Fossil Mountain Stone. These pavers embody natural beauty and enduring allure, perfect for creating captivating outdoor environments. Experience the timeless essence of nature's rugged elegance with Mountain Stone - Fossil, transforming your outdoor areas into inviting havens.
Request Sample
Elevate outdoor living spaces with the rustic charm of Full Color PA Bluestone which mimics a natural Bluestone paver. Perfect for roof terraces, plazas, and more, these exquisite pavers offer natural beauty that leaves a lasting impression.
Request Sample
Enhance your outdoor spaces with the timeless elegance of Golden Oat travertine porcelain pavers. These luxurious pavers radiate warmth and sophistication, perfect for roof terraces and plazas. Experience natural beauty that leaves a lasting professional impression.
Request Sample
Elevate your outdoor environments with the refined allure of Graphite porcelain pavers. Experience a sleek and sophisticated touch that enhances the aesthetics of terraces, walkways, and public spaces. Embrace the timeless elegance of Graphite and leave a long-lasting impression.
Request Sample
Elevate your outdoor spaces with the captivating allure of Grey Cloud from the Storm Series. These pavers embody a harmonious blend of strength and sophistication, perfect for enhancing roof terraces, plazas, and outdoor living areas. Experience the transformative power of nature with the Storm Series - Grey Cloud and embrace the seamless fusion of resilience and aesthetics in your outdoor retreats.
Request Sample
Elevate your outdoor living spaces with the serene beauty of Jade from Island Stone. These pavers embody the essence of tranquility and natural elegance. With its calming hues and timeless allure, Jade pavers create a harmonious environment that invites relaxation and rejuvenation.
Request Sample
Elevate your outdoor space with the timeless elegance and durability of Linen porcelain pavers. Experience sophistication and lasting performance for roof terraces, walkways, and pool decks.
Request Sample
Redefine your outdoor spaces with the captivating allure of Mist from the Storm Series. These pavers exude a unique blend of strength and sophistication, perfect for enhancing roof terraces, plazas, and outdoor living spaces. With its contemporary charm and enduring durability, Mist transforms ordinary areas into extraordinary environments.
Request Sample
Enhance your outdoor spaces with the timeless elegance of Golden Oat travertine porcelain pavers. These luxurious pavers radiate warmth and sophistication, perfect for roof terraces and plazas. Experience natural beauty that leaves a lasting professional impression.
Request Sample
Infuse your outdoor spaces with the vibrant allure of Papaya from Island Stone. These pavers embody a perfect blend of tropical charm and natural beauty, ideal for enhancing your landscape, poolside areas, and outdoor living spaces. With its striking color and timeless appeal, Papaya pavers create an inviting environment that radiates warmth and vitality. Experience the essence of paradise with Island Stone – Papaya.
Request Sample
Redefine your outdoor living space with the mesmerizing charm of Smoke from the Storm Series. These pavers embody a perfect blend of strength and allure, ideal for enhancing roof terraces, plazas, and outdoor living areas. With its contemporary elegance and enduring durability, Smoke pavers create a captivating environment that stands up to the elements and provides a beautiful aesthetic.
Request Sample
Elevate outdoor living spaces with the warm and inviting charm of Summer Wheat Mountain Stone. These pavers embody the natural beauty and timeless appeal, perfect for enhancing roof terraces, plazas, and other outdoor areas. Experience the rustic elegance of Summer Wheat Mountain Stone, creating an inviting atmosphere that seamlessly blends with nature.
Request Sample
Experience rustic charm and enduring strength with these porcelain pavers. Transform your outdoor living space with natural beauty and lasting elegance. Perfect for roof terraces, pathways, and pool decks.
Request Sample
Embrace the rustic charm of Rustic Wood Mountain Stone to elevate your outdoor spaces. These pavers capture the essence of natural beauty and enduring appeal, making them perfect for enhancing roof terraces, plazas, and outdoor living areas. Experience the timeless allure of Rustic Wood Mountain Stone, creating an authentic and captivating outdoor environment that seamlessly blends with nature.
Request Sample
Redefine your outdoor spaces with the captivating charm of Rust from the Rust series. These pavers exude a unique blend of rustic beauty and industrial appeal, perfect for enhancing roof terraces, plazas, and outdoor living spaces. With its weathered texture and earthy tones, Rust pavers create a distinct and captivating environment that celebrates the beauty of nature's patina. Experience the timeless allure of Rust - Rust and embrace the seamless fusion of rugged aesthetics and enduring quality in your outdoor retreats.
Request Sample
2CM Porcelain Pavers - Wood Collection
Immerse your outdoor spaces in the enchanting ambiance of Agave Forest from the Antique Wood Series. These pavers capture the essence of weathered wood and timeless beauty, perfect for enhancing roof terraces, plazas, and outdoor living areas. With its rich earthy tones and textured surface, Agave Forest pavers create a captivating environment that blends rustic charm with contemporary style.
Request Sample
Transform your outdoor spaces with the vintage allure of Aged Medallion from the Antique Wood Series. These pavers evoke the rustic elegance of aged wood, perfect for enhancing roof terraces, plazas, and outdoor living areas. With its weathered appearance and rich character, Aged Medallion pavers create a timeless environment that adds charm and authenticity to any outdoor setting.
Request Sample
Elevate your outdoor spaces with the captivating beauty of Bark Brown IPE from the Natural Wood Series. These pavers showcase the rich and earthy tones of IPE wood, perfect for enhancing roof terraces, plazas, and outdoor living areas. With its distinct bark-like texture and warm brown hues, Bark Brown IPE pavers create a welcoming environment that adds character and charm to any outdoor setting.
Request Sample
Immerse your outdoor spaces in the warm and inviting ambiance of Chicory from the Natural Wood Series. These pavers capture the essence of natural wood grain and enduring beauty, perfect for enhancing roof terraces, plazas, and outdoor living areas. With its rich brown hues and textured surface, Chicory pavers create a captivating environment that combines rustic charm with contemporary style.
Request Sample
Elevate your outdoor spaces with the tranquil allure of Dove from the Antique Wood Series. These pavers exude a perfect blend of timeless elegance and natural beauty, ideal for enhancing roof terraces, plazas, and outdoor living areas. With its lighter tones and sleek texture, Dove pavers create a serene environment that adds a touch of sophistication to any outdoor setting.
Request Sample
Bring a sense of seaside serenity to your outdoor spaces with Coastal Timber from the Wood Series. Inspired by the soft, sun-washed tones of driftwood, these pavers evoke the calm and character of coastal landscapes. Ideal for roof terraces, courtyards, and gathering spaces, their subtle grays and textured grain create an inviting backdrop that blends natural warmth with modern refinement.
Request Sample
Anchor your design with the warm character of Oaken Slate from the Wood Series. Featuring natural tan tones and a rugged wood-grain texture, these pavers reflect the enduring beauty of time-worn timber. Ideal for plazas, terraces, and outdoor living spaces, Oaken Slate offers a versatile foundation that blends rustic authenticity with contemporary sophistication.
Request Sample
Elevate your outdoor spaces with the cool sophistication of Aspenwood from the Wood Series. Defined by soft gray tones and a subtle wood-grain texture, these pavers evoke the timeless beauty of weathered timber. Perfect for terraces, courtyards, and modern gathering spaces, Aspenwood delivers a versatile foundation that blends rustic character with contemporary style.
Request Sample
3CM Porcelain Pavers -Natural Stone & Forest Collection
Transform your outdoor spaces with the timeless beauty of Aged Stone from the Heritage Series. Crafted with superior strength in mind, this 3cm thick porcelain paver goes beyond the standard 2cm options, ensuring a robust and enduring foundation. Ideal for defining roof terraces, plazas, and outdoor living spaces, Aged Stone introduces a weathered texture that adds character to your design. Tailored for architects and designers seeking durability with a touch of classic elegance, experience the superior quality and enduring strength of Heritage Series - Aged Stone, where thickness meets timeless sophistication in your architectural design.
Request Sample
Redefine your outdoor aesthetic with the timeless allure of Antique Grey from the Heritage Series. This 3cm thick porcelain paver sets a new standard for both strength and style. Ideal for roof terraces, plazas, and outdoor living spaces, Antique Grey introduces a textured surface that adds depth and character to your design. Experience the superior quality of Heritage Series - Antique Grey, where thickness meets timeless sophistication in your architectural designs.
Request Sample
Elevate your outdoor amenity design with the enduring charm of Aztec Grey from the Granite Series. This 3cm thick porcelain paver sets a new standard for both strength and style, surpassing conventional 2cm options. Tailored for architects and designers who appreciate superior durability, Aztec Grey is ideal for defining roof terraces, plazas, and outdoor living spaces. The textured surface of Aztec Grey adds depth and character, creating a resilient foundation for your design.
Request Sample
Elevate your outdoor spaces with the enduring sophistication of Basalt from the Porphyry Series. Noteworthy for its robust 3cm thickness, Basalt combines strength with timeless aesthetic appeal. Ideal for enhancing roof terraces, plazas, and outdoor living areas, these pavers feature a distinctive basaltic texture, creating a bold and resilient environment
Request Sample
.
Elevate your outdoor amenity space design with the enduring charm of Bedrock Mist from the Granite Series. This 3cm thick porcelain paver sets a new standard for both strength and style, surpassing conventional 2cm options. Tailored for architects and designers who appreciate superior durability, Bedrock Mist is ideal for defining roof terraces, plazas, and outdoor living spaces. The textured surface of Bedrock Mist adds depth and character, creating a resilient foundation for your design.
Request Sample
Redefine your outdoor amenity spaces with the captivating allure of Cavern Sand from the Granite Series. This 3cm thick porcelain paver sets a new standard for both strength and style, surpassing conventional 2cm options. Tailored for architects and designers who appreciate superior durability, Cavern Sand is ideal for defining roof terraces, plazas, and outdoor living spaces. The textured surface of Cavern Sand adds depth and character, creating a resilient foundation for your design.
Request Sample
Redefine your outdoor amenity space design with the industrial elegance of Cement Grey from the Granite Series. This 3cm thick porcelain paver sets a new standard for both strength and style, surpassing conventional 2cm options. Tailored for architects and designers who appreciate superior durability, Cement Grey is ideal for defining roof terraces, plazas, and outdoor living spaces. The textured surface of Cement Grey adds depth and character, creating a resilient foundation for your design.
Request Sample
Elevate your outdoor spaces with the enduring charm of Dark Bluestone from the Heritage Series. Standing at a robust 3cm thickness, this porcelain paver embodies both strength and style. Tailored for architects and designers who appreciate superior durability, Dark Bluestone is ideal for roof terraces, plazas, and outdoor living spaces. The textured surface of Dark Bluestone adds character and sophistication to your design. Experience the elevated quality and enduring strength of Heritage Series - Dark Bluestone, where thickness meets timeless elegance for your architectural designs.
Request Sample
Elevate your outdoor design palette with the enduring appeal of Downing Sand from the Quartz Series. Crafted for resilience and sophistication, this 3cm thick porcelain paver surpasses the standard, ensuring both strength and style. Tailored for architects and designers who appreciate durability with a touch of refinement, Downing Sand is ideal for defining roof terraces, plazas, and outdoor living spaces. Experience the superior quality and enduring strength of Quartz Series - Downing Sand, where thickness meets timeless sophistication in your architectural design.
Request Sample
Elevate your outdoor amenity space design with the enduring sophistication of Gabbro from the Granite Series. This 3cm thick porcelain paver sets a new standard for both strength and style, surpassing conventional 2cm options. Tailored for architects and designers who appreciate superior durability, Gabbro is ideal for defining roof terraces, plazas, and outdoor living spaces. The textured surface of Gabbro adds depth and character, creating a resilient foundation for your design.
Request Sample
Redefine your outdoor canvas with the enduring sophistication of Granite Grey from the Heritage Series. Crafted for superior strength and timeless elegance, this 3cm thick porcelain paver surpasses expectations. Granite Grey porcelain pavers are ideal for defining roof terraces, plazas, and outdoor living spaces. The textured surface of Granite Grey adds depth and character, creating a resilient foundation for your design. Experience the superior quality and enduring strength of Quartz Series - Granite Grey, where thickness meets timeless sophistication.
Request Sample
Redefine your outdoor spaces with the enduring elegance of Grey Limestone from the Porphyry Series. Noteworthy for its robust 3cm thickness, Grey Limestone stands as a testament to both thickness and strength. Ideal for elevating roof terraces, plazas, and outdoor living areas, these pavers feature a distinguished grey limestone texture, creating a resilient and sophisticated environment.
Request Sample
Elevate your outdoor canvas with the commanding presence of Kilm Stone from the Quartz Series. A robust 3cm in thickness, Kilm Stone embodies strength with an aesthetic allure. These pavers fuse the endurance of thick porcelain with the timeless beauty of Kilm Stone. Ideal for defining roof terraces, plazas, and outdoor living spaces, this series boasts a distinctive texture, crafting a space that seamlessly merges durability with design finesse.
Request Sample
Illuminate your outdoor spaces with the enduring charm of Light French Grey from the Porphyry Series. Recognized for its robust 3cm thickness, Light French Grey stands as a testament to both thickness and strength. Ideal for elevating roof terraces, plazas, and outdoor living areas, these pavers showcase a distinguished light grey texture, creating a resilient and sophisticated environment.
Request Sample
Redefine your outdoor canvas with the commanding elegance of Mirror Grey from the Quartz Series. Recognized for its robust 3cm thickness, Mirror Grey embodies both strength and style. Ideal for elevating roof terraces, plazas, and outdoor living spaces, these pavers showcase a beautiful finish surface that adds a dynamic dimension to your design.
Request Sample
Redefine your outdoor amenity space with the pristine charm of Northern Snow from the Granite Series. This 3cm thick porcelain paver sets a new standard for both strength and style, surpassing conventional 2cm options. Tailored for architects and designers who appreciate superior durability, Northern Snow is ideal for defining roof terraces, plazas, and outdoor living spaces. The textured surface of Northern Snow adds depth and character, creating a resilient foundation for your design.
Request Sample
Elevate your outdoor amenity design with the coastal charm of Seaside Stone from the Heritage Series. This 3cm thick porcelain paver sets a new standard for both strength and style, surpassing conventional 2cm options. Tailored for architects and designers who appreciate superior durability, Seaside Stone is ideal for defining roof terraces, plazas, and outdoor living spaces. The textured surface of Seaside Stone adds depth and character, creating a resilient foundation for your design. Experience the elevated quality and enduring strength of Heritage Series - Seaside Stone, where thickness meets timeless sophistication in your architectural designs.
Request Sample
Redefine your outdoor amenity design with the enduring elegance of Shingle Beige from the Granite Series. This 3cm thick porcelain paver sets a new standard for both strength and style, surpassing conventional 2cm options. Tailored for architects and designers who appreciate superior durability, Shingle Beige is ideal for defining roof terraces, plazas, and outdoor living spaces. The textured surface of Shingle Beige adds depth and character, creating a resilient foundation for your design.
Request Sample
Redefine your amenity spaces with the luxurious texture of Silk from the Porphyry Series. Noteworthy for its impressive 3cm thickness, exceeding our standard 2cm porcelain pavers, Silk combines elegance with enhanced strength. Ideal for elevating roof terraces, plazas, and outdoor living areas, these pavers feature a unique silk-like finish in addition to their robust profile.
Request Sample
Redefine your outdoor aesthetics with the robust elegance of Silver from the Porphyry Series. Noteworthy for its 3cm thickness, surpassing our standard 2cm porcelain pavers, Silver is engineered for superior strength and endurance. Ideal for elevating roof terraces, plazas, and outdoor living areas, these pavers boast a striking silver hue and a substantial profile, creating a statement environment that exudes both style and resilience.
Request Sample
Illuminate your outdoor amenity space with the enduring allure of Southern Grey from the Quartz Series. Noteworthy for its substantial 3cm thickness, Southern Grey stands as a testament to both thickness and strength. Ideal for elevating roof terraces, plazas, and outdoor living areas, these pavers boast a distinguished grey texture, creating a resilient and sophisticated environment.
Request Sample
Transform your outdoor amenity design with the enduring charm of Southern Sand from the Quartz Series. Crafted for those who appreciate superior strength and style, this 3cm thick porcelain paver stands as a testament to durability. Ideal for defining roof terraces, plazas, and outdoor living spaces, Southern Sand introduces a textured surface that adds character to your design. Experience the elevated quality and resilience of Quartz Series - Southern Sand, where thickness meets sophistication, creating a robust foundation for your architectural projects.
Request Sample
Redefine your outdoor amenity space with the enduring allure of Tuscany Grey from the Heritage Series. This 3cm thick porcelain paver sets a new standard for both strength and style, surpassing conventional 2cm options. Tailored for architects and designers who appreciate superior durability, Tuscany Grey is ideal for defining roof terraces, plazas, and outdoor living spaces. The textured surface of Tuscany Grey adds depth and character, creating a resilient foundation for your design. Experience the elevated quality and enduring strength of Heritage Series - Tuscany Grey, where thickness meets timeless sophistication in your architectural designs.
Request Sample
Transform your outdoor spaces with the rich, earthy hues of Umber Rust from the Porphyry Series. Distinguished by its robust 3cm thickness, Umber Rust combines striking aesthetics with enhanced strength. Ideal for elevating roof terraces, plazas, and outdoor living areas, these pavers exhibit a captivating rust-like texture and substantial profile.
Request Sample
Elevate your outdoor amenity space design with the timeless charm of Light Oak from the Wood Series. This 3cm thick porcelain paver sets a new standard for both strength and style, surpassing conventional 2cm options. Tailored for architects and designers who appreciate superior durability, Light Oak is ideal for defining roof terraces, plazas, and outdoor living spaces. The textured surface of Light Oak adds depth and character, creating a resilient foundation for your design.
Request Sample
Redefine your outdoor amenity space design with the contemporary elegance of Grey Oak from the Wood Series. This 3cm thick porcelain paver sets a new standard for both strength and style, surpassing conventional 2cm options. Tailored for architects and designers who appreciate superior durability, Grey Oak is ideal for defining roof terraces, plazas, and outdoor living spaces. The textured surface of Grey Oak adds depth and character, creating a resilient foundation for your design.
Request Sample
Concrete Pavers
Fog delivers a clean, modern gray that provides consistent color performance across large installations. Its balanced, mid-tone shade complements a wide range of architectural materials and design palettes, making it a reliable choice for commercial plazas, streetscapes, and institutional hardscapes. The neutral gray finish minimizes glare while maintaining a professional, contemporary appearance.
Granite Mist offers the look of natural stone with the performance of engineered concrete. This medium gray tone features subtle shading and surface variation that replicate the character of weathered granite. Designed for high-traffic commercial environments, it provides a durable, slip-resistant finish that maintains a uniform appearance over time.
Granite Mist pairs well with lighter or darker tones in the Forma Series, allowing flexible design coordination across plazas, walkways, and mixed-use developments.
Ash provides a light, uniform gray tone that enhances visibility and contributes to a clean, modern aesthetic across large-scale installations. Its subtle color variation mirrors the look of freshly cut concrete, offering a neutral base that integrates seamlessly with both cool and warm material palettes.
Engineered for performance and long-term color retention, Ash is well-suited for high-traffic applications such as public plazas, transit corridors, and commercial walkways. The result is a versatile, professional finish that supports contemporary architectural design with a durable, low-maintenance surface.
Graphite delivers a deep, modern gray with subtle charcoal undertones, providing a bold, architectural look ideal for high-contrast designs. Its rich tone enhances depth and definition across hardscape surfaces, creating strong visual framing for lighter or neutral colors within the Forma Series.
Designed for performance in demanding environments, Graphite maintains its color integrity and finish under heavy use, UV exposure, and weathering. Perfect for streetscapes, plazas, and urban developments, it brings a refined, professional aesthetic to contemporary concrete applications.
Steel presents a cool, mid-to-dark gray tone with subtle blue undertones, delivering a sleek, modern appearance suited for contemporary hardscape applications. Its industrial aesthetic provides a strong visual foundation that pairs seamlessly with glass, metal, and concrete finishes in commercial and civic environments.
Designed for high-performance use, Steel offers consistent color uniformity, low maintenance requirements, and excellent long-term durability under both pedestrian traffic. Ideal for plazas, courtyards, and streetscapes, it brings a professional, architectural finish that complements both modern and transitional design schemes.
Mesa delivers a rich, sun-baked tone inspired by natural desert plateaus and weathered sandstone. Its warm, mid-range hue adds depth and visual warmth to hardscape installations while maintaining a professional, uniform finish.
Designed for performance in demanding commercial applications, Mesa offers long-term color stability, low maintenance, and consistent surface texture across large-scale projects. Ideal for plazas, mixed-use developments, and pedestrian corridors, Mesa introduces natural character to modern concrete environments without compromising durability or precision alignment.
Wheatstone offers a warm, golden-beige tone that brings a natural, inviting character to any hardscape environment. Reminiscent of sunlit limestone, this color delivers visual warmth while maintaining the clean, uniform finish expected in large-scale commercial installations.
Its earthy hue pairs effectively with both cool and dark accents, making it a versatile option for mixed-use developments, pedestrian plazas, and landscape edge treatments. Engineered for strength and consistency, Wheatstone provides lasting color stability and a refined appearance suited to high-traffic, professional applications.
Claystone delivers a balanced, warm gray-brown tone inspired by natural clay and sedimentary stone. Its neutral, earthy appearance provides excellent compatibility with a range of architectural finishes, from brick and metal to wood and glass.
Built for commercial-scale performance, Claystone offers consistent color stability and a durable surface finish suitable for plazas, pedestrian corridors, and streetscape applications. This versatile tone adds warmth without overpowering, making it a reliable choice for cohesive urban and landscape designs.
Dune features a warm, light beige tone reminiscent of natural desert sands. This color brings a subtle contrast to concrete and stone environments, offering a soft, natural look that performs well across large commercial installations.
Its neutral hue complements both contemporary and traditional architectural styles, providing design flexibility for plazas, pedestrian corridors, and mixed-use developments. Engineered for long-term durability and color consistency, Dune maintains a professional finish that enhances visual warmth while supporting high-traffic performance requirements.
Drift offers a soft, weathered gray tone with subtle beige undertones that evoke the look of sun-aged stone. Its neutral balance makes it highly adaptable across commercial and municipal projects, providing a cohesive transition between warm and cool design palettes.
Engineered for consistent color and surface performance, Drift maintains a clean, professional appearance even in high-traffic environments. Ideal for plazas, pathways, and mixed-use developments, it delivers a timeless, natural aesthetic with the durability expected in large-scale concrete installations.
Reinforcement & Wind-Up Lift Tray Systems
Our patented wind uplift paver tray system is ASTM E330 wind-tested, withstanding wind speeds of approximately 165 MPH (based on a design pressure of -70.0 psf), AirDeck has you covered.
Rooftop installations face unique challenges, especially the risk of wind uplift. That's why Layr delivers a complete range of solutions designed to secure and stabilize spaces, even in the most extreme conditions.
Wind-Resistant Locking
Anchors securely to pedestals for unmatched stability in high-wind environments.
Modular Grid for Multi-Format Surfaces
AirDeck supports multi-format surfaces such as tiles, slabs and turf.
Continuous Access for Inspection & Maintenance
System remains fully accessible even after installation.
Built-In Safety for Surface Breakage
Grid structure minimises risk of collapse or injury in case of tile failure.
Request a Quote
The FRP Support Tray is a fiberglass reinforced plastic tray that is made specifically to support pavers where there is a concern of breakage, fragility, or heavy weight being applied on the surface. It is also commonly used when there are irregular sized pavers being used.
The FRP Support Tray is to be placed on top of the pedestals. Pedestals are recommended to be spaced 2' on center. The tray is free floating and does not need to be screwed to the pedestal unlessthere is a concern for uplift. The pavers are then placed on top of the tray to the desired pattern. The pavers must be glued to the tray to stop any potential movement. Spacers are recommended to be used when setting the pavers on the tray to keep a consistent joint width. We recommend the Cityscape DSG40 spacer, however a standard tile spacer could be used as well.
Steel Tray Paver Support are made of galvanized steel sheets with downturned edges of 3/8"on the four sides, they are double folded to empower the underside of the 3/4" thick paversand grant them an extra strength.
The galvanized metal tray will act as an additional support in the case where a tile is cracked.For proper installation follow the 3 steps below:
1. Ensure both the inside of the tray and bottom side of the tile are clean.
2. Apply an exterior construction adhesive to the tray. 1 bead of glue ever 3" O.C. is recommended.
3. Gently place the tile into the tray and press down firmly.
SIZE - 24" (W) x 24" (L)
WEIGHT - 4.409 lbs/piece
MATERIAL - Galvanized Steel
Custom Planter Systems
Modular steel planter systems unite architectural strength with refined modern design, built to elevate public, commercial, and urban environments. From the clean, linear elegance of Monosteel to the sculptural flow of Current and the dynamic elevation of Tierform, each system delivers durability, versatility, and visual impact.
Engineered from heavy-duty steel with a modular, architectural design, Steelform is built for urban landscapes and high-performance installations. Its clean geometry and minimalist profile make it the planter of choice for modern developments and public spaces.
Monosteel™ is a modular planter system defined by precision, simplicity, and refined durability. Crafted from welded or folded steel with a seamless aesthetic, it's designed to meet the demands of contemporary architecture and public space design. Clean edges, uniform panels, and a minimalist profile make it the go-to choice for modern environments.
Tierform is a modular terraced planter system designed to create bold elevation changes and dynamic green architecture. With clean lines and stacked geometry, Tierform brings a sculptural presence to public plazas, rooftops, and streetscapes. Engineered for adaptability and visual impact, each tier is precision-formed in steel and available in customizable sizes and finishes — offering limitless configurations for designers and urban planners.
Current is a fluid steel planter system that introduces elegant movement to structured outdoor spaces. Defined by its soft, flowing curvature and continuous linear form, Current blurs the boundary between sculpture and utility. Built for modern placemaking, it transforms public plazas, patios, and hospitality fronts into immersive, organic environments.
The Current Edging Planter System offers a fully customizable edge solution, perfect for curved, waved, or cylindrical designs. Each panel is made to order in virtually any size and can be seamlessly integrated with optional lighting, seating, and tailored features. Choose from a variety of finishes and select the mounting method that best suits your project needs.
Precast Planters
Planters that sculpt space — blending form and function with bold geometry, natural inspiration, and urban clarity.
View Planters
Projects
The One Thousand One Residents project is the largest residential development to date in the city of Philadelphia, offering over 140,000 square feet of indoor and outdoor amenities for residents. The project includes 13,000 square feet of pool and rooftop decks, where custom pedestal and reinforced tray systems were utilized to create durable, elevated surfaces.
The Aqua Foro Pool Club, designed by BKV Group, is a striking rooftop oasis that blends cutting-edge design with practicality.
An immaculate archetype of Beaux Arts style completely reimagined, from the inside out, by starchitect Rafael Vinol.
Elms Fells Point, a luxury multifamily development located in the vibrant Fells Point neighborhood along Baltimore's waterfront, showcases the innovative use of our pedestal-based systems.
Siesta Key's Shaker of Salt is the ultimate coastal retreat—a vibrant blend of tropical luxury and laid-back island vibes. Nestled within the South Siesta Village entertainment district, this one-of-a-kind vacation home is bursting with personality, from its rooftop deck and tiki bar to its private volleyball court and lagoon-style pool.
The Poplar, located in Philadelphia, underwent an extraordinary transformation from an abandoned warehouse into a stunning, Baja Resort-inspired rooftop. This jaw-dropping space now serves as a serene escape, offering residents breathtaking panoramic views of the city and waterfront below.
Madison West Elm, a stunning 12-story residential complex in Conshohocken, Pennsylvania, features a range of luxurious outdoor amenity spaces that incorporate our pedestal-based systems to ensure both aesthetic appeal and structural integrity.
Matson Mill, a modern apartment community in Conshohocken, blends rich industrial history with contemporary living, offering a unique living experience on the site of a former woollen mill.
Riverside Wilton is an apartment community designed to offer the perfect balance of luxury and convenience.
Located in Wilton, Connecticut, this development is surrounded by parks, fine dining, and charming retail spaces, making it the ideal setting for residents seeking a modern and elevated lifestyle.
The Caswell at Runnymeade in Newtown Square, PA, sets a new standard for luxury outdoor living, with its expansive amenity spaces designed to offer both beauty and functionality.
Tysons Central is a cornerstone of Tysons' massive redevelopment, made possible by the extension of the Metro's Silver Line. This iconic office tower will be part of a mixed-use community featuring 1,100 residential units, 200 hotel rooms, and 135,000 square feet of retail space, all strategically located at the doorstep of the Greensboro Metro Station.
Tucked into the heart of Sarasota, this contemporary coastal masterpiece blends clean lines with warm textures, creating a seamless transition between indoor elegance and outdoor leisure. Designed by Beacon Home Design and styled by Samantha Wilson, 119 McKinley Dr is a modern retreat that captures the essence of Florida living—sophisticated, open, and effortlessly inviting.
At Julius in Stamford, the design vision was to create a retreat from the energy of the city while embracing modern sophistication. Perkins-Eastman's architecture and Toll Brothers' execution brought this vision to life with spaces that flow seamlessly, blending boutique hospitality touches with timeless urban design.
Heming reimagines the urban experience, offering a seamless blend of modern living and natural tranquility. This community offers residents a sanctuary that balances the vibrancy of city life with the serenity of nature.
At Griffis Seattle Waterfront, the design intent was to capture the essence of Seattle's connection to the water while offering a sophisticated residential experience in the heart of the city. Weber Thompson's architectural vision, paired with Goodman Real Estate's development expertise, shaped a community that feels both vibrant and grounded - an address that embraces sweeping views, modern amenities, and timeless urban character.
Halletts Point redefines urban living along the East River, blending sleek residential towers with thoughtfully designed green spaces and community amenities. Handel Architects' vision and Urban Atelier Group's construction expertise brought this ambitious project to life, creating a seamless connection between indoor luxury and outdoor relaxation.
JIWA Singapura transforms dining into an elevated experience, blending modern design with cultural richness. Designed by 3877 and executed by Whiting-Turner, the project brings a sophisticated, immersive environment to McLean, VA, reflecting the vibrant spirit of Singaporean cuisine.
Blackstone East redefines modern urban living in Omaha's historic Blackstone District, seamlessly blending residential comfort with contemporary design. Alley Poyner Macchietto Architecture's vision and Whiting-Turner's expert execution brought this mixed-use development to life, delivering functional, stylish, and vibrant living spaces.
M Station redefines modern mixed-use development in Morristown, NJ, blending contemporary office spaces with inviting outdoor terraces and retail amenities. Designed by Gensler and developed by SJP Properties, the project creates a vibrant, commuter-friendly destination that seamlessly integrates with its surroundings.
The Grand Island Casino at Fonner Park blends modern entertainment with Nebraska's rich cultural heritage, creating a vibrant destination for visitors and locals alike. Designed by DLR Group and built by Baxter Construction, the project integrates contemporary architecture with elements inspired by the state's agricultural landscape, delivering both style and functionality.
Resources
Access detailed PDFs featuring comprehensive information, technical specifications, and system features to support your projects and installations
View Downloads
