Longboard is aluminum soffit & siding that is available in a wide range of woodgrain finishes. Commercial and residential buildings can now have the rich textures of woodgrain style without the maintenance. Our manufacturing process is 100% Chrome-free, meaning Green and up to the highest standards of environmental responsibility. Longboard is also LEED qualified, Longboard can help you get LEED credits for your projects in 8 different areas.
No long term maintenance means unsurpassed value when compared to wood, fibre cement, vinyl and stucco. Experience freedom from repairing, staining, painting or replacing your soffit and siding ever again.
Longboard comes in 24 ft long lineal lengths, in either a 4" or 6" width. The 6" soffit and siding profile comes in a standard V-Groove or channel.
The installation of Longboard follows the same principles as vinyl siding and can be installed vertically or horizontally.
Ideal for architects, siding, remodeling and replacement contractors looking for a lasting, fade resistant woodgrain exterior.
Longboard is maintenance free, 100% recyclable, will not warp, rot or split and is non-combustible and is also ideal for interior use as it gives off zero emissions and the manufacturing process is VOC Free (Volatile Organic Compounds).