This new digital combination lock has been uniquely designed to fit quickly and easily to most traditional metal lockers. There are no wires to connect and no tricky pins to align. The 2 part design simply clicks together and is secured with 2 nuts.

The lock can be fitted to new lockers and also offers a quick, simple way of upgrading existing mechanical systems.

A 4 digit pin code opens and closes the lock and an 8 digit master code can be used by the site manager. A mechanical key override also ensures the locker can be opened in the event of an emergency.

The standard AA batteries will last up to 80,000 operations and the condition can be checked at any time by simply pressing a button. When they eventually need to be changed it is a simple operation with no need to remove the lock from the locker.

The lock can be supplied in day-use mode for temporary assignment or in private mode for permanent assignment. It can also be changed at any time in the future.

Click Here for New Product Introduction

3790 Digital Combination Lock product cut sheet
Rated 5 based on 1 product reviews
This standalone battery operated lock allows the user immediate and simple keypad access without the need for a key. Users have the flexibility to set and change their personal entry code whilst a preset master code ensures that supervisor access is always available or in an emergency use the key override.

This innovative product can be programmed for dedicated private mode or public mode and is suitable for a wide range of applications including lockers, cupboards, medical carts, furniture, gun cabinets etc.

A quick retrofit for keyed cam locks supplied standard on a wide range of cabinets and cupboards. It can just as easily be fitted to units which don't have a locking device already fitted, giving the user immediate, simple, keypad access without the hassle of keys!

The NEW 3780 DCL is ideal in leisure centre lockers, medical carts, individuals' cupboards, key cabinets etc. Use in offices / schools / warehouses / hospitals / care homes / nurseries / hotels / leisure facilities. Available in two finishes: Silver or Black. Alternative colours available on request.

Click here for installation instructions.

Click here for User instructions

3780 Digital Combination Lock product cut sheet
Rated 5 based on 1 product reviews
DCL 3781 Wet Area
Rated 5 based on 1 product reviews
3782 ADA DCL (American Disability Act)
Rated 5 based on 1 product reviews
3783 DCL Radio Frequency IDentification

The lock can work with most RFID cards or device which communicates using a frequency of 13.56MHz.

This includes:
ISO/IEC 14443-3A/B (Myfare)
ISO/IEC 18092 (Near Field Communication)
ISO/IEC 15693 (Vicinity cards)
SRI (Short Range)TAG
LRI (Long Range) TAG

3783 RFID Digital Combination Lock product cut sheet
Rated 5 based on 1 product reviews
The MELO range of high quality electronic locks offer flexibility combined with a sleek and attractive appearance. This innovative modular design gives customers a unique opportunity to choose between keypad or i-button operation and then to pair this with slam-bolt or dead-bolt locking. All MELO locks are stand alone battery operated devices and come as standard with 4 digit user code, 6digit master code and a mechanical key override. They can be fully programmed to operate in private or public modes. Click here for User Instructions Click here for Installation Instructions Click here for i-Button User Instructions
Rated 5 based on 1 product reviews
Euro-Locks 3790 Steel Locker This new digital combination lock has been uniquely designed to fit quickly and easily to most traditional metal lockers. There are no wires to connect and no tricky pins to align. The 2part design simply clicks together and is secured with 2 nuts.

Main features
  • Strong zinc alloy construction
  • Fits most standard metal lockers "out of the box"
  • Simple click together fitment, with 2 nuts to secure
  • No wires to connect
  • Mechanical key for emergency access
  • 4 digit user code
  • 8 digit master code
  • Can be set in permanent use or day use mode and changed at any time
  • Manufactured in England, UK to the highest standards


Rated 5 based on 1 product reviews
For primary use in personal lockers sited in wet or dry area "open access" environments, this coinlock can be specified to operate with a comprehensive range of coins or tokens and encourages the user to return their key and therefore release the locker for use by others. Full wet area tested High quality brass pin tumbler barrel High strength nickel silver key Coin return tray as standard Escutcheon available Comprehensive range of coins or tokens Industry standard footprint
Rated 5 based on 1 product reviews
Designed specifically to meet the requirements of system specifiers, the standard slam lock module can be itntergrated into any existing access control system which provides a 12v feed signal. System control is simplified via the closes loop feedback circuit indicating the status of the lock.
Rated 5 based on 1 product reviews
Designed for use on an extensive range of metal and wooden enclosures, this intuitive mechanical code entry lock has a mechanical key override and the ability for the end user to set and change their own personal entry code. It is supplied with a choice of cams and can be set to left or right hand mode by the flick of a switch on the rear of the lock.

Click Here for Operating Instructions

Rated 5 based on 1 product reviews
20mm Latch Lock - model 4496

Suitable for a broad range of lockers and enclosures this versatile 20mm Latch Lock has a high quality chrome finish distinctive head shape. It is available in nut fix form, horseshoe clip, or snap-in form and is suitable for left & right hand operation and supplied with a choice of cams.

Important note:
Padlock designs vary greatly. Users must ensure that their chosen padlock functions satisfactorily with the latch.

Rated 5 based on 1 product reviews
Universal Bin Lock

Unique design which can be set to operate in Deadlock or Slamlock mode at the point of fitment.
  • Reduced Stock Holding
  • Universal Fixing Pattern For 6mm Screws Or Rivets
  • Pressure Die Cast Zinc Housing For Ultimate Durability
  • Steel Back Plate Riveted Directly To Housing For Strength
  • Pressure Die Cast Internals For Durability And Smooth Action
  • Clean Lines Attract Less Contamination
  • Efficient Design With Only Six Component Parts
  • Accepts Most Common Striker Hooks
  • Operates With Standard 8mm Triangular Budget Lock Key


Rated 5 based on 1 product reviews
3752
Standard movements:
Lock Combinations: 6 digit master code, 4 digit user code
Standard finish: Zinc alloy housing, black
Panel thickness: 1-30mm
Fixing hole shape:

Rated 5 based on 1 product reviews
3753
Standard movements:
Lock Combinations: 6 digit master code, 4 digit user code
Standard finish: Zinc alloy housing, black
Panel thickness: 1-30mm
Fixing hole shape:

Rated 5 based on 1 product reviews
3770
Electronic Latch Lock
Standard movements:
Lock Combinations:
Standard finish: Black plastic
Panel thickness:
Fixing hole shape:

Rated 5 based on 1 product reviews
3780
Standard movements: Key override 1, 2
Lock Combinations: 4 digit user codes, 6 digit sub-master code, 8 digit master code
Standard finish: Black or silver powder coat
Panel thickness:
Fixing hole shape: 2 or 3 point fixing

Rated 5 based on 1 product reviews
3781
Standard movements: Key override 1, 2
Lock Combinations: 4 digit user codes, 6 digit sub-master code, 8 digit master code
Standard finish: Black, silver, or white powder coat
Panel thickness:
Fixing hole shape: 2 or 3 point fixing

Rated 5 based on 1 product reviews
3782
Standard movements: Key override 1, 2
Lock Combinations: 4 digit user codes, 6 digit sub-master code, 8 digit master code
Standard finish: Black or silver powder coat
Panel thickness:
Fixing hole shape: 2 or 3 point fixing

Rated 5 based on 1 product reviews
3783 RFID
Standard movements: Key override 1, 2
Remote Frequency Identification: Simple and secure digital lock, can be used independently or paired with existing wireless systems
Standard finish: Black or silver powder coat
Panel thickness:
Fixing hole shape: 2 or 3 point fixing
Spindle length: 20 or 24mm
Batteries: 2 x AA included- up to 80,000 cycles per pair of batteries

Rated 5 based on 1 product reviews
3784 Flush Fit
Standard movements: Key override 1, 2
Lock Combinations: 4 digit user codes, 6 digit sub-master code, 8 digit master code
Standard finish: Black or silver powder coat
Panel thickness:
Fixing hole shape: 2 or 3 point fixing

Rated 5 based on 1 product reviews
3785 RFID Flush Fit
Standard movements: Key override 1, 2
Remote Frequency Identification: Simple and secure digital loco, can be used independently or paired with existing wireless systems
Standard finish: Black or silver powder coat
Panel thickness:
Fixing hole shape: 2 or 3 point fixing
Batteries: 2 x AA included- up to 80,000 cycles per pair of batteries

Rated 5 based on 1 product reviews