CONTACT INFO
704 W. Main St.
Teutopolis, IL 62467
Phone: 763-559-4664
Would you like to see hosted content from LSI Casework?
EMAIL
Request for informationLSI Casework Contact Us / RFI
LSI's premier line of cabinetry, New Century, has superior structural integrity to better meet the demands placed on cabinetry today. The New Century line offers two styles of cabinets each in configurations designed to fit any environment. Select wall cabinets, base cabinets, tall cabinets, mobile cabinets, and specialty cabinets in infinite combination.

Rated 5 based on 1 product reviews
LSI offers a comprehensive line of musical instrument, wardrobe, and music folio storage cabinetry. These products are part of our New Century L-55 line and are built to the same exacting standards, but with special features unique to musical instrument cabinetry.

Rated 5 based on 1 product reviews
Cabinetry for Healthcare facilities.

Rated 5 based on 1 product reviews
Cabinetry and Accessories for laboratories.

Rated 5 based on 1 product reviews
Every item is modular, and many are mobile, so you can combine them to create the workspace you need.

Rated 5 based on 1 product reviews
LSI Systems 90® integrates an adjustable support framework with adjustable worktops and adjustable cabinetry to be flexible and relocatable. You can make adjustments as your needs change and if you relocate, your cabinetry can go with you. Systems 90® has four basic programs to accommodate your needs: Wall Rail Program, Lab Frame Program, Island Pedestal Groups, and Adjustable-Height Bench System.

Rated 5 based on 1 product reviews