Lynn Safety has the industry experience and expertise to design and engineer complete exterior building maintenance systems that meet your specific needs while ensuring safety and compliance, so building owners, property managers, building engineers and contractors can rest assured that they are depending on safe, state of the art, equipment. Powered Platforms - powered, suspended work platforms designed and engineered for versatility and safety, for use by exterior building maintenance personnel. Stabilization Systems - designed to keep equipment such as a platform, cage, or bosun''s chair in contact with the building''s faCade and to prevent movement from winds, keeping workers safe and preventing damage to the building face. Davit Systems - a permanently fixed base, with a mobile or fixed socket and a davit mast and boom that can be raised, lowered and removed; used to rig a powered platform or other suspended equipment such as a cage or bosun''s chair. Outrigger Systems - when the building requires custom access or the building has architectural features that prevent the use of typical davits; outrigger beam systems can be custom designed to satisfy most other access requirement. This equipment accommodates ground rigging of the powered platform, cage or powered bosun''s chair.
Rated 5 based on
1 product reviews