Brava Roof Tile

Sustainable Building Products

CONTACT INFO
EMAIL
Request for informationBrava Roof Tile Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Brava Shake - Synthetic Cedar Shake Roofing  

Brava composite shake tile offers the aesthetics of hand split cedar, that even the most fastidious consumer would agree is stunningly the same. Our multi-colored synthetic roof tile is unparalleled in the composite roofing market and is available in three different widths. Our product can be installed in straight courses or in a staggered application to give it a more rugged appearance. No other imitation shake comes close to our authentic appearance and quality.

  • Best overall cedar shake alternative roofing shingles

  • Environmentally friendly composite roofing material

  • Comes in 5", 7" and 12" widths for ease of installation and natural look

  • Varied thickness and stunning “split texture" of natural wood

  • 50 year limited warranty - longer life expectancy than cedar roofs and siding

  • Available in any color or custom color combination

  • Class 4 impact rating - the highest in the industry

  • Available in Class A and Class C fire rating

  • No breakage, no special tools and numerous accessory pieces available


Request a Sample


Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Cedar Shake Photo Gallery  

Our polymer roofing systems are the perfect solution if your home requires a new roof or roof replacement.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Brava Barrel Tile - Composite Spanish Barrel Tile  

Barrel roof tile, more commonly known as Spanish Tile (or Double Roman), is a term often used to describe the multiple forms of semi-cylindrical roofing tile that is laid in an interlocking pattern. Spanish tile roofing has been around for centuries and continues to be the preference of many homeowners today. Brava composite barrel tile undoubtedly kindles the beauty of European Old World roofing.


  • Environmentally friendly composite roofing material

  • Available in any color combination - all tiles colored throughout

  • Multi-colored barrel tile blends and aged barrel tile coloring blends

  • Class 4 impact rating - 110mph wind resistance - the highest in the industry

  • Available in Class A and Class C fire rating

  • Barrel roof tiles are perfect for areas with repeat freeze-thaw cycles

  • Can be gun nailed or screwed down for higher wind specs

  • All Barrel tile roofing products have a 50-year limited warranty


Request a Sample


Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Spanish Tile Photo Gallery  

Brava's Spanish Tile offers the classic warmth and beauty of authentic clay or concrete tile, in a durable yet lightweight, synthetic material, making it ideal for installation on existing homes and buildings, as well as new construction. Beauty, long-lasting performance and total peace of mind highlight the benefits of Brava's synthetic Spanish Tile.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Brava Slate - Synthetic Slate Roof Tiles  

With a 1" profile, Brava's Old World Slate polymer tile has the volume of traditional slate roof tiles with a fraction of the weight. This allows for less expensive shipping costs and ease of installation. Our Old World Slate shingles have the thickest synthetic slate roof profile available. The 1" thick profile of this product creates beautiful color exposure and an unsurpassed durability. Our composite slate roof tiles are available in any custom color or color combination.


  • Environmentally friendly composite roofing material

  • Natural “quarried slate tile" texture without extreme weight

  • No special roofing substructure required

  • Only composite slate shingles on the market available in multi-colors

  • Fully blended for beautiful natural slate color

  • Class 4 impact rating - the highest in the industry

  • Available in Class A and Class C fire rating

  • 50 year limited warranty - architecturally enhanced roofline

  • Cuts and nails with ease - you can walk on the roof with no breakage issues


Request a Sample


Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Slate Photo Gallery  

Brava's composite roofing product is an extremely attractive, durable, and the environmentally friendly alternative to concrete roof tile or slate roofing systems. Installing composite slate roof tiles is the best slate roofing alternative.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Aspire by Brava  

Azek Pavers is now Aspire by Brava! A Fantastic Lightweight & Easy To Install Alternative to Roof Pedestal Paving Systems!

Aspire by Brava Pavers are a simple way to create an outdoor oasis that will enhance the beauty and value of your home. Made from up to 95% post-consumer recycled content, Aspire Pavers are not only designed to inspire, they are engineered to endure. Their patented design and light weight makes installation easy. Plus Aspire Pavers resist stains and scratches and are much more comfortable to walk on. Complete with a lifetime limited warranty against cracking in residential applications, your project is guaranteed to last beautifully.

Request a Sample

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS

Aspire Colors  

Rated 5 based on 1 product reviews
CAD
Rated 5 based on 1 product reviews
CAD
Rated 5 based on 1 product reviews
CAD
Rated 5 based on 1 product reviews
CAD

Aspire Gallery  

Rated 5 based on 1 product reviews

Continuing Education  

Sign Up Now For BRAVA's AIA Course and Earn Continuing Education Credits!: Sustainable Resilience: The Benefits of Synthetic Roofing.

Sign Up / Register Now

During the Industrial Revolution, engineers looked for ways to create materials that were strong, waterproof, and long-lasting. New advances in technology led to the creation of beautiful, better-performing, longer-lasting, and sustainable materials for a wide use of applications. In this course, we compare traditional roofing systems with synthetic roofing systems and how they differ in durability, lifespan, maintenance, and carbon footprint. In addition, we discuss how synthetic roofing can protect against rot and pests and provide low maintenance for building occupants.

Learning Objectives: 

  1. Review the history of synthetic building materials which led to the creation of better-performing, sustainable materials for a wide use of applications

  2. Compare traditional roofing systems with synthetic roofing systems and how they differ in durability, lifespan, maintenance, and carbon footprint

  3. Contrast the sustainability attributes of synthetic materials over traditional materials including recyclability and resilience against fire to protect building occupants

  4. Discuss how synthetic roofing can protect against rot and pests and provide low maintenance for building occupants


Design Category (CSI Division): 
(07) Thermal and Moisture Protection

Delivery Format: 
Narrated Video

Rated 5 based on 1 product reviews