X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
McWane, Inc.
pipe, valves, hydrants, fittings, fire extinguishers
CONTACT INFO
2900 Highway 280 Suite 300
Birmingham
, AL
35223
Phone:
205-414-3100
www.mcwane.com
Would you like to see hosted content from McWane, Inc.?
EMAIL
Request for information
McWane, Inc.
Contact Us / RFI
Products similar to McWane, Inc.
Inspector'sTEST
AGF Manufacturing, Inc.
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Pipe, Valves & Fittings
Shaw Stainless LLC
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
CORRinSITE
AGF Manufacturing, Inc.
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
TESTanDRAIN®
AGF Manufacturing, Inc.
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Ultimate RiserPACK
AGF Manufacturing, Inc.
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
PURGEnVENT
AGF Manufacturing, Inc.
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Pressure Relief Valves
AGF Manufacturing, Inc.
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Round Poles 10' - 30'
RAB® Lighting
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Fiberglass Poles Accessories
RAB® Lighting
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Pole Accessories
RAB® Lighting
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Square Tenon Top Poles 10' - 30'
RAB® Lighting
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Square Drilled Poles 10' - 30'
RAB® Lighting
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Fiberglass Poles
RAB® Lighting
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Lantern Poles
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs
CATALOGS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
Automatic Auxiliary Drains
AGF Manufacturing, Inc.
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
More searched products...
CSI sections relating to pipe, valves, hydrants, fittings, fire extinguishers
[10] Specialties
10 44 16 Fire Extinguishers
10 44 16.13 Portable Fire Extinguishers
10 44 16.16 Wheeled Fire Extinguisher Units
10 44 43 Fire Extinguisher Accessories
[21] Fire Suppression
21 00 00 FIRE SUPPRESSION
21 05 19 Meters and Gages for Fire-Suppression Systems
21 05 23 General-Duty Valves for Water-Based Fire-Suppression Piping
21 10 00 Water-Based Fire-Suppression Systems
21 11 00 Facility Fire-Suppression Water-Service Piping
[22] Plumbing
22 05 19 Meters and Gages for Plumbing Piping
22 05 23 General-Duty Valves for Plumbing Piping
[23] Heating, Ventilating, and Air Conditioning (HVAC)
23 05 19 Meters and Gages for HVAC Piping
23 31 13.19 Metal Duct Fittings
[26] Electrical
26 50 00 Lighting
[28] Electronic Safety and Security
28 05 37.13 Repeaters
28 31 00 Intrusion Detection
[33] Utilities
33 05 39.69 Concrete Pipe Wall Fittings
33 10 00 Water Utilities
33 12 19 Water Utility Distribution Fire Hydrants
33 14 19 Valves and Hydrants for Water Utility Service
33 14 23 Enclosures for Water Utility Piping and Valves
33 71 16 Electrical Utility Poles
33 71 16.23 Steel Electrical Utility Poles
33 71 23 Insulators and Fittings
33 81 19 Communications Utility Poles
[40] Process Integration
40 05 81.13 Fire Hydrants
40 79 00 Miscellaneous Instruments, Calibration Equipment, Instrument Valves, and Fittings
40 79 66 Instrument Valve Manifolds, Valves, and Fittings
Building manufacturing products related to McWane, Inc.
All data & files
Solatube International, Inc.
Closed Ceiling: 750 DS-C Square Fixture
Rated
5
based on
1
product reviews
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
All data & files
MIFAB, Inc.
Other Trap Seal Primers
- MI-THERM Thermostatic Mixing Valve
Rated
5
based on
1
product reviews
SPECS
CATALOGS
All data & files
Fortress Railing Products
Handrail Systems
Rated
5
based on
1
product reviews
CAD
BIM
SPECS
CATALOGS
VIDEOS
All data & files
Keylink
LED Lighting
Rated
5
based on
1
product reviews
VIDEOS
LEED
All data & files
Viance - Treated Wood Solutions
Utility Poles and Crossarms
- Ultrapole NXT and Ultraarm NXT
Rated
5
based on
1
product reviews
LEED
All data & files
Gallery System Art Displays
Lighting Power Pack with 60W Power Supply, Wiring, and Supplies
Rated
5
based on
1
product reviews
CATALOGS
VIDEOS
All data & files
KH Industries
Add-A-Light, LED, 2′ End Unit
- Model #: LE08F-16F-J14FA
Rated
5
based on
1
product reviews
All data & files
RAB® Lighting
Lightcloud Blue Slim SUMO SmartShift Ready 12" & 19"
Rated
5
based on
1
product reviews
SPECS
All data & files
Shaw Stainless LLC
Pipe, Valves & Fittings
Rated
5
based on
1
product reviews
CATALOGS
VIDEOS