Miele Professional

CONTACT INFO
9 Independence Way
Princeton, NJ 08540
Toll Free: 866-781-5053
Phone: 609-419-9898
Continuing Education Logo
Request for information Miele Professional Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Webinars
SOCIAL

PW 6321 - 70 lbs
 

  • PROFITRONIC M electronic controls with large graphic display
  • High G-force of 400-475
  • 16 programs
  • 183 program spaces for custom created programs

PW 6321 - Operating and Installation Instructions

PW 6321 - Installation plan

Rated 5 based on 1 product reviews

PW 6321 - 70 lbs
 

  • PROFITRONIC M electronic controls with large graphic display
  • High G-force of 400-475
  • Standard programs for various textiles and wet cleaning applications

PW 6321 - Operating and Installation Instructions

PW 6321 - Installation Plan

Rated 5 based on 1 product reviews

PW 6080 - 20 lbs (Drain Pump)
PW 6080 - 20 lbs (Drain Valve)
PW 5105 - 25 lbs (Drain Valve)

 

  • PROFITRONIC L VARIO controls
  • 72 programs
  • Special programs allow users to create their own programs

 

PW 6080 - Operating and Installation Instructions

PW 6080 - Installation Plan

PW 5105 - Operating and installation instructions

PW 5105 - Installation Plan

Rated 5 based on 1 product reviews

PT 8807 - 90 lbs 

  • Designed, built and tested to last at least 30,000 operating hours
  • Patented Honeycomb Drum provides high level, gentle fabric care
  • Reduced drying time and perfect laundry finish due to the residual moisture sensors
  • The H2O dryer can be used wherever hot water is available.

 

PT 8807 -Operating and Installation Instructions

PT 8807 -Installation Plan

 

Rated 5 based on 1 product reviews

PT 8337 - 35 lbs
PT 8407 - 45 lbs
PT 8507 - 55 lbs
PT 8807 - 90 lbs

 

  • Optimum combination of large drum, high temperature and high air throughput
  • PROFITRONIC M electronic controls with large graphic display
  • 12 standard textile specific programs
  • 199 program spaces for custom created programs

 

PT 8337 - Operating Instructions
PT 8407 - Operating Instructions
PT 8507 - Operating Instructions
PT 8807 - Operating Instructions

 

PT 8337 - Installation Plan
PT 8407 - Installation Plan
PT 8507 - Installation Plan
PT 8807 - Installation Plan

 

Rated 5 based on 1 product reviews

PT 8303 - 23-35 lbs

  • Compact 28A'™ design can easily be installed in a small footprint
  • PROFITRONIC B Plus controls
  • 12 residual moisture programs

PT 8303 - Operating instructions

 

Rated 5 based on 1 product reviews

PT 7186 - 208V
PT 7186 - 240V

  • PROFITRONIC L VARIO controls
  • 15 standard programs
  • Easily stackable with Octoplus washer

PT 7186 - Operating and Installation Instructions
PT 7186 - Installation Plan

Rated 5 based on 1 product reviews

HM 16-80 (33 inch roller)
PM 1210 (39 inch roller)
PM 1214 (55 inch roller)
PM 1217 (65 inch roller)


  • Adjustable temperature and speed settings
  • Efficient wide width rollers process 29 to 103 pounds of linen per hour
  • Uniform contact pressure
  • New large touchscreen display
  • Finger guard for operation safety


Rated 5 based on 1 product reviews

 

PG 8056

 

  • Ideal for homes, offices, butler'™s pantry, spas, test kitchens, inns
  • ADA compliant
  • 13 programs including a rapid 10 minute cycle
  • Interchangeable basket system
  • Designed to run continuously all day
     

Operating instructions

Installation diagram

 

Rated 5 based on 1 product reviews

PG 8061

  • Ideal for wineries, restaurants, nursing homes, schools, hospitals
  • ADA compliant and NSF ANSI III approved.
  • Final rinse temperature of 185A'™A'™ F
  • Interchangeable basket system
  • 15 minute cycle time
  • Designed to run continuously all day

 

Operating instructions

Installation diagram

Rated 5 based on 1 product reviews

PG 8504
Undercounter laboratory glassware washer featuring 3 wash three wash programs, Automatic powder detergent and neutralizer dispenser located in door. Equipped with built-in water softener. Perfect for K-12 educational institutions.

 

PG 8504 Installation Plan

Rated 5 based on 1 product reviews

PG 8583
Undercounter laboratory glassware washer featuring 11 programs, AutoOpen (EcoDry - machine door opens automatically at end of cycle for drying assistance), powder detergent dispenser in door, one internal pump for neutralizer dispensing, two connections for DOS modules for liquid detergent dispensing

 

PG 8583 Installation Plan

Rated 5 based on 1 product reviews

PG 8593
Undercounter laboratory glassware washer featuring 11 programs, HEPA-filtered forced-air drying (DryPlus), one internal pump for liquid dispensing, two connections for DOS modules for neutralizer and additional liquid dispensing

 

PG 8593 Installation Plan

Rated 5 based on 1 product reviews

PG 8583 CD
Undercounter laboratory glassware washer featuring 11 programs, HEPA-filtered forced-air drying (DryPlus), conductivity meter, side cabinet for detergent storage, two internal pumps for liquid and neutralizer dispensing (third pump optional)

 

PG 8583 CD Installation Plan

 

Rated 5 based on 1 product reviews

PG 8583 CD OIL
Undercounter laboratory glassware washer featuring 11 programs, oil resistant seals and gaskets, HEPA-filtered forced-air drying, conductivity meter, side cabinet for detergent storage, two internal pumps for liquid and neutralizer dispensing (third pump optional)

 

PG 8583 CD OIL Installation Plan

 

Rated 5 based on 1 product reviews