This line of smart kitchen faucets provides the extra set of hands everyone needs in the kitchen. Offering useful benefits – like precise measurements, exact temperature and unlimited personalized presets–and voice-activation technology, you can use new ways to activate your faucet to simplify everyday tasks at the sink.
A next-generation, Wi-Fi/cloud-based digital shower that offers mobile connectivity, unmatched personalization with up to 12 customized presets and the ability to control your shower with the in-shower controller, smartphone app or your voice via Amazon Alexa, Apple HomeKit and the Google Assistant.
Flo by Moen helps you detect and prevent catastrophic leaks as well as monitor water usage, all from the convenience of your smartphone. The shutoff valve connects to the home's main water supply line to proactively monitor the integrity of the home's entire water supply system. If an abnormality is sensed or a leak is detected, the device will alert you via a notification through the corresponding Flo by Moen and Moen smartphone apps. The system can be set to automatically shut off the home's water to help prevent potentially catastrophic damage.
This discreet, 3.5" leak sensor can be placed in areas of the home wherever users see a risk, such as the basement or laundry room, for 24/7 protection. If an abnormality in temperature or humidity is sensed or moisture detected, the device will alert you of the vulnerability, as well as the location, via a notification through the Flo by Moen and Moen apps. You can use and connect multiple detectors within your home. The Smart Water Detector works in conjunction with or independently from the Flo by Moen Smart Water Shutoff, giving you the opportunity to achieve smart home water management at any budget.