25,000 LB CAPACITY FOUR POST RUNWAY LIFT
Rated at a 25,000 lb. capacity, this six foot rise lift offers full under-carriage access for servicing forklifts. The Mohawk FL-25 lift is surface mounted and installs in just hours by bolting to the shop's concrete floor. Adjustable lifting runways accommodate forklifts of any wheelbase width as well as length. Also available is an attachment to service all types of three wheel forklifts. Other options for the lift include "wheels free" rolling hydraulic jacks, track lighting, oil drain pan attachment, and the ability to lengthen the runways for servicing any type of car, truck or bus.
Brochure Rated 5 based on 1 product reviews