CONTACT INFO
2750 Balltown Rd.
Niskayuna, NY 12309
Toll Free: 800-295-2392
Phone:
Would you like to see hosted content from Momentive Performance Materials Inc.?
EMAIL
Request for informationMomentive Performance Materials Inc. Contact Us / RFI

Air & Water-Resistive Barrier  

GE Elemax 2600 silicone air and water-resistive silicone barrier (AWB) is a solvent free, fluid-applied, 100% silicone coating for AWB applications to coat and seal above-grade wall assemblies. Elemax 2600 AWB provides breathable, long-term air and water protection in a variety of elements: temperature extremes, sunlight / UV radiation, rain, and snow. This seamless, breathable membrane prevents water and air from entering the building, while allowing moisture vapor to escape.

AWB Brochure
AWB Sell Sheet


Rated 5 based on 1 product reviews

GE Elemax 5000 Liquid Flashing is a 100% silicone, one-component, solvent free, low-sag, Air and Water-Resistive Barrier (AWB) flashing. It is commonly used to seal joints, seams, gaps, over/ under-driven fastener heads, flashing, treat rough openings, inside/outside corners, and for adhering transition materials such as GE UltraSpan* UST/USM molded strips and corners.

AWB Brochure
AWB Sell Sheet


Rated 5 based on 1 product reviews

GE RF100 Reinforcing Fabric can be used for rough openings, penetrations, inside / outside corners, flashings, transitions, changes in plane, and more.

AWB Brochure
AWB Sell Sheet

Rated 5 based on 1 product reviews

GE UST2200 transition sheet and USM corners are low modulus pre-cured silicone rubber accessories for flashing and transition applications in the 100% silicone air & water-resistive barrier system by GE.

AWB Brochure
AWB Sell Sheet


Rated 5 based on 1 product reviews

Weatherseal  

A high-strength weatherproofing silicone sealant and structural glazing adhesive that provides extended tooling time and withstands significant joint movement. Supplied as a paste, SCS2000 is a one-component, medium-modulus, neutral-cure silicone for use with a wide variety of materials in new and remedial projects. Capable of adhesion to a wide variety of substrates, able to withstand harsh weather conditions, and exhibiting the movement capability required of complex designs, SCS2000 is an exceptional choice for a multitude of both weathersealing and structural glazing applications.


Rated 5 based on 1 product reviews

As a substitute for organic sealants in a range of applications, SCS9000 does not sacrifice silicone durability for aesthetic appeal. It is specially formulated to reduce, and often eliminate, dirt pick-up, surface streaking and staining on many substrates. SCS9000 is a premium one-component, medium-modulous, neutral cure silicone sealant useful on a wide variety of materials in new or remedial applications. Supplied as a paste, SCS9000 produces a durable silicone rubber joint sealant.


Rated 5 based on 1 product reviews
A low-modulus weatherproofing silicone sealant that can provide extreme joint movement capability for applications where low bondline stress is desired. Supplied as a paste, SCS2700 produces a durable rubber joint sealant upon cure.
Rated 5 based on 1 product reviews
A pre-formed, heat-cured, rubber-based silicone weatherstrip for use in a variety of new or remedial sealing, flashing, and roofing applications. Formulated with heat-cured rubber, US1100 has high strength and tear resistance and minimizes dirt pickup.
Rated 5 based on 1 product reviews
UST2200 transition sheet and USM corners are low modulus pre-cured silicone rubber accessories for flashing and transition applications in the 100% silicone air & water-resistive barrier system by GE.
Rated 5 based on 1 product reviews
Silicone Durability - cured silicone rubber exhibits excellent long term resistance to natural weathering including: extreme temperatures, ultraviolet radiation, rain and snow, with negligible change in elasticity.
Rated 5 based on 1 product reviews
A neutral-cure silicone sealant for basic joint sealing applications. SWS is a replacement for polyurethane sealants in a range of applications.
Rated 5 based on 1 product reviews
A silicone sealant with a fast cure time and excellent primerless adhesion for use in internal frame seals in a range of curtainwall and window assembly applications.
Rated 5 based on 1 product reviews

Architectural Coatings  

Versatility and power are in your hands with SilShield 3100 coating. Defend your building against water leaks for the long haul with silicone, which is well known for its resistance to extreme elements. Enhance and maintain a structure's appearance for long-lasting beauty with a nearly endless selection of colors that resist fading. It's all possible with GE Silicones technology.



Rated 5 based on 1 product reviews

When a building faCade leaks and maintaining its current appearance is important, such as with brick and masonry, the usual choice is between two undesirable options: costly, invasive, major renovations or repeated, temporary fixes. GE Silcones Optic translucent coating offers the refreshing alternative - without compromising your budget or building performance. Prevent repeated failures, minimize maintenance, and keep your building looking great.



Rated 5 based on 1 product reviews

Specialty  

An acetoxy silicone sealant with a fungicide that guards the cured sealant against mold and mildew in areas that will be exposed to moisture, heat, and humidity.
Rated 5 based on 1 product reviews
A high-strength, acetoxy silicone sealant providing outstanding adhesion and long-term performance for use in a wide variety of structural glazing and general glazing applications.
Rated 5 based on 1 product reviews
A general purpose acetoxy silicone sealant.
Rated 5 based on 1 product reviews
An adhesion-promoter for surfaces to which sealant is difficult to bond. Available in configurations for porous and nonporous surfaces. Primers do not require mixing and are supplied as use pourable solvents.
Rated 5 based on 1 product reviews

Glazing  

A two-part silicone sealant that provides a fast green strength and a deep-section cure profile for use in a multitude of window backbedding and structural applications.
Rated 5 based on 1 product reviews
A one-part, neutral, fast-cure silicone sealant that offers excellent adhesion, weatherability, and elasticity for use in many backbedding, glazing applications, and sealing of windows and joints.
Rated 5 based on 1 product reviews
A one-part, neutral, ultra-fast-cure silicone sealant offering excellent adhesion, weatherability, and elasticity for use in many door and window backbedding applications.
Rated 5 based on 1 product reviews

Structural Glazing  

SSG4600 is a high-strength, two-part silicone elastomeric adhesive/sealant for use in a multitude of structural glazing applications, including the fabrication and shop glazing of curtainwall systems. The outstanding mechanical properties of SSG4600 provide additional performance to an already time-tested UltraGlaze product line, significantly expanding the design flexibility for architects and specifiers. And, SSG4600's ease of use in application allows for an efficient fabrication process eliminating the efficiency-for-performance trade-off.
Rated 5 based on 1 product reviews
A two-part, high-strength silicone sealant/adhesive that provides outstanding strength and adhesion for many in-shop glazing applications.
Rated 5 based on 1 product reviews
A one-part, high-strength silicone sealant/adhesive for use in many field and in-shop glazing applications.
Rated 5 based on 1 product reviews
A one-part, high-strength silicone sealant/adhesive providing accelerated cure rate for use in a range of field and in-shop glazing applications.
Rated 5 based on 1 product reviews

A high-strength weatherproofing silicone sealant and structural glazing adhesive that provides extended tooling time and withstands significant joint movement. Supplied as a paste, SCS2000 is a one-component, medium-modulus, neutral-cure silicone for use with a wide variety of materials in new and remedial projects. Capable of adhesion to a wide variety of substrates, able to withstand harsh weather conditions, and exhibiting the movement capability required of complex designs, SCS2000 is an exceptional choice for a multitude of both weathersealing and structural glazing applications.


Rated 5 based on 1 product reviews

Insulating Glass  

A two-part insulating glass silicone sealant/adhesive with excellent flow characteristics, optimized for automated lines. IGS3763 balances minimal cure time with extended mixer life often making it an exceptional choice as the secondary seal in fabrication of many dual seal insulating glass, heavy architectural captured glazing, and structural glazing applications.


Rated 5 based on 1 product reviews
A two-part insulating glass silicone sealant/adhesive with excellent flow characteristics, making IGS3723 an exceptional choice for many automated and manual lines.
Rated 5 based on 1 product reviews
IGS3713 is a single-component, high strength, neutral cure silicone sealant which is an excellent candidate to consider for use as a secondary seal in glass fabrication. IGS3713 is supplied as a paste and upon dispensing, reacts with atmospheric moisture to produce a durable, formed-in-place silicone rubber seal.
Rated 5 based on 1 product reviews
IGS3713 is a single-component, high strength, neutral cure silicone sealant which is an excellent candidate to consider for use as a secondary seal in glass fabrication. IGS3713 is supplied as a paste and upon dispensing, reacts with atmospheric moisture to produce a durable, formed-in-place silicone rubber seal.
Rated 5 based on 1 product reviews

Roofing Restoration Systems  

Premium one-coat, high-solids, 100% silicone coating forms a durable membrane. For use over single-ply, BUR, metal, foam and other roof substrates.
Rated 5 based on 1 product reviews
100% silicone coating forms a durable membrane. For foam, concrete & metal roof restorations, in a two-coat application.
Rated 5 based on 1 product reviews
Optional bleed-blocking roofing basecoat; for use over asphaltic substrates to optimize energy savings and aesthetics.
Rated 5 based on 1 product reviews
Optional pre-treatment cleaner/wash for aged EPDM roofing membranes to optimize adhesion. Ideal for new single-ply repairs/patches, if pre-coat adhesion tests requires it.
Rated 5 based on 1 product reviews