Whether you're seeking program and master clocks, secondary clocks or outdoor clocks, National Time & Signal can provide precisely what you need. All are designed for ease of installation and maintenance.

Rated 5 based on 1 product reviews
The National Time Master Clock is a state of the art microprocessor based digital clock/controller capable of synchronizing both analog and digital secondary clocks as well as providing automatic and manual operation of bell/utility control circuits.

Rated 5 based on 1 product reviews
National Time Wall clocks are available in several dial sizes and will compliment any architectural treatment. Each clock is equipped with an all-metal case, convex glass or acrylic crystal, and white polystyrene dial having black markings and hands. Sway proof hanger plates are furnished that securely hold the clock to the wall. Cases are attractively finished in powder grey enamel. Other finishes and custom dials are available upon request.

Rated 5 based on 1 product reviews
Architectual Auto-Dim For low light theatrical and video productions, Nighttime energy Savings, Enhanced display life.

Rated 5 based on 1 product reviews
National Time offers both analog and digital clock/speaker enclosures. Both allow mounting of standard 8" speakers (not supplied).

Rated 5 based on 1 product reviews
NATIONAL TIME offers Style 040 Open-Faced clocks to create a complete clock system product line. The 040 series movements will complement today's architectural treatments and are ideal for offices, lobbies, or even outdoor decoration. The movements are mounted flush with the wall surface, and the markers or numerals are mounted to the wall. The markers have a minimum thickness of 1/4" and include projecting spurs for mounting into small holes with mastic. Consult factory for custom marker styles and mounting. A full size paper template is furnished to locate marker mounting holes.

Rated 5 based on 1 product reviews
Long life, minimum upkeep and design integrity are excellent reasons for choosing large clocks engineered and manufactured by NATIONAL TIME. Since 1930, NATIONAL TIME has been a recognized leader in supplying a broad spectrum of precision-built outdoor clock movements and hands.

Rated 5 based on 1 product reviews
Finally there exists a line of products that will eliminate the confusion and difficulty of clock system upgrades and maintenance. NATIONAL TIME is proud to introduce a module that will revolutionize the clock industry. Gone are the days of searching old catalogs or the internet to locate compatible secondary clocks for an existing system. The Universal Reset Translator or URT will not only allow clocks of different manufacturers to occupy the same wiring circuit, it will also offer improved functionality of existing systems.

Rated 5 based on 1 product reviews
The NATIONAL TIME PS-3, PS-6, PS-12 Power Supplies are designed to compliment National's Master Clocks with low voltage digital and/or analog clocks. Each offers Class 2 power limited transformer(s) with individual circuit breakers. Each transformer can supply 3.12A of 24VAC. For 2-wire clock systems, each transformer supports a clock circuit, while for 3-wire systems one transformer supplies 'run' power while another supplies the 'reset' power for a clock circuit. The power supplies may be converted to Remote Power Boosters with the addition of the optional RPS-Relays. Each power supply is housed in a durable steel enclosure designed to match National's Master Clocks and create an integrated and attractive installation.

Rated 5 based on 1 product reviews
The NATIONAL TIME DU Series Digital Clock/Timer offers operation and features beyond those found throughout the industry. This microprocessor based unit functions as a 6-digit 24 hour count up timer as well as a secondary clock with the intelligence to adapt to the master clock system on which it is installed.

Rated 5 based on 1 product reviews
The NATIONAL TIME Fire Alarm is a modular system which provides the building blocks to create any size system from a small conventional wired system to a large high rise system with intelligent loops and two way communication.

Rated 5 based on 1 product reviews
The NATIONAL TIME 900 Series Fire Alarm is a modular system which provides the building blocks to create any size system from a small conventional wired system to a large high rise system with intelligent loops and two way communication. The 900 Series Fire Alarm combines an easy to use panel with a highly reliable state-of-the-art addressable analog system.

Rated 5 based on 1 product reviews
The 902 Control provides two analog addressable DigiComm™ communication loops with the capacity of up to 252 DigiComm™ devices and two style Y or Z conventional Notification Appliance Circuits (NAC) rated for a total of 5 Amps. The 24 VDC auxiliary power output and three auxiliary relay outputs provide flexibility for system applications.

Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews