Now you can have the beauty of stacked stone at a considerable lower installed cost. Nichiha KuraStone pieces are available in three natural hues, Canyon, Desert and Mountain.
Pre-manufactured outside corners, inside corner pieces and border pieces come in two lengths, as well as three KuraStone wall piece lengths, which allows for a random stacking wall pattern.
Easy to install, with no special tools or special labor required,
KuraStone fiber cement pieces are created with a multi-layer coating that is as durable as it is beautiful.
KuraStone™ fiber cement pieces are resistant to termite and fungus, and will not crack, rot or delaminate.
Rated 5 based on 1 product reviews