Decorative mesh, like standard expanded metal, is a self-contained piece of metal which won't unravel, thus retaining its shape after years of constant use. The same properties making standard expanded metals so applicable to today's needs - lightweight, strength, rigidity, free passage of air, light, heat, sound and adaptability to finishing processes are also present in decorative expanded metals plus functional attractiveness. Functional because the decorative mesh pattern provides control of mass by regulating flow through direction and volume, yet attractive; giving the sales appeal sought by the industrial designer.
Rated 5 based on 1 product reviews