CONTACT INFO
418 Mercantile Ct.
Wheeling, IL 60090
Phone: 847-947-6797
Would you like to see hosted content from North Shore Sheet Metals?
EMAIL
Request for informationNorth Shore Sheet Metals Contact Us / RFI

Custom Sheet Metal  

Copper gutter systems  are  great solutions for your home's curb appeal and durability.  They add an antique or vintage appearance when a patina forms on the gutter.

 

All of our custom sheet metal work is crafted using the finest construction techniques. Each piece is customized for the home or the business where it's being used, and features seamless construction, and thick, durable materials.

 

Custom Sheet Metal Fabrication Our custom sheet metal shop has the expertise to fabricate copper, stainless steel, aluminum, galvanized and pre-painted steel products to your design needs.

 

Rated 5 based on 1 product reviews

The preferred material for architects and homeowners.  Its warmth and beauty make it one of the most elegant and attractive metal roofing options available.

Rated 5 based on 1 product reviews

Metal Roofing  

Snap-On panels are ideal for use in roofing, mansard and fascia applications. Snap-On panels are designed to be installed over a waterproofed solid substrate and a minimum 3:12 roof pitch. Snap-On panels are factory roll-formed in continuous lengths. Maximum panel length is 35' and minimum panel length is 4'. Consult factory for nonstandard lengths.

 

The simplicity of the pan design combined with leveling provides superior flatness and allows for greater workability on site.

 

Rated 5 based on 1 product reviews

PAC-150 standing seam metal roofing panels combine semi-structural metal panel performance with architectural roofing panel aesthetics. PAC-150 roofing coil for field-forming operations is leveled to provide superior panel flatness. Maximum panel length is limited when factory or shop-formed but virtually unlimited when field-formed; minimum panel length is approximately 4'.

 

Rated 5 based on 1 product reviews

PAC-150 standing seam metal roofing panels combine semi-structural metal panel performance with architectural roofing panel aesthetics. PAC-150 roofing coil for field-forming operations is leveled to provide superior panel flatness. Maximum panel length is limited when factory or shop-formed but virtually unlimited when field-formed; minimum panel length is approximately 4'.

 

Rated 5 based on 1 product reviews

Redi-Roof may be specified in either a batten or standing-seam profile and is intended for application over a solid substrate with a minimum 3:12 roof pitch. Typical substrates include plywood, nailboard insulation or equal. Panels are factory roll-formed in continuous lengths. Maximum panel length is 45' and minimum panel length is 4'.

 

Redi-Roof panels feature an offset profile which adds strength and allows room for a hex head fastener. The clip, with its button-punched design, ensures an extra-snug fit.  The one-piece design allows for ease of installation.

 

Rated 5 based on 1 product reviews

Snap-Clad panels feature a 1-3/4" leg height and a continuous interlock for improved structural performance and wind resistance. A concealed-fastener clip system allows for thermal expansion/contraction while providing extraordinary hold-down strength. Two clips are available: a standard clip for most mansard and fascia applications, and a high-performance clip for roofing applications and UL 90-rated assemblies.

 

Rated 5 based on 1 product reviews

Snap-On panels are ideal for use in roofing, mansard and fascia applications. Snap-On panels are designed to be installed over a waterproofed solid substrate and a minimum 3:12 roof pitch. Snap-On panels are factory roll-formed in continuous lengths. Maximum panel length is 35' and minimum panel length is 4'. Consult factory for nonstandard lengths.

 

Rated 5 based on 1 product reviews

North Shore Sheet Metals offers Snap - Lock Standing Seam Roof Panels that are designed for a wide variety of applications in the commercial,
institutional and military construction markets.

Panels are made from Pac-Clad 24 Ga Flat Sheet Metal, smooth with Kynar Finish.

Panels are produced in length between 4' to 35'. For customer request, we can offer nonstandard lengths. Panels shall be fastened using nonpenetrating clips, fastening on 18" centers (max.). 

 

Rated 5 based on 1 product reviews

Tite-Loc panels combine structural panel performance with architectural panel aesthetics. Tite-Loc panels are leveled to provide superior panel flatness. A factory-applied sealant bead can be applied for additional weather resistance. Maximum panel length is 64' and minimum panel length is 4'. Consult factory for longer lengths.

 

Tite-Loc panels feature a 2" leg height that requires mechanical field seaming after installation. Panels have a concealed-fastener floating clip system designed to allow for thermal expansion/contraction.

 

Rated 5 based on 1 product reviews

Tite-Loc Plus panels combine structural panel performance with architectural panel aesthetics. Tite-Loc Plus panels are leveled to provide superior panel flatness. A factory-applied sealant bead can be applied for additional weather resistance. Maximum panel length is 64' and minimum panel length is 4'. Consult factory for longer lengths.

 

Tite-Loc Plus panels feature a 2" leg height that requires mechanical field seaming after installation. Panels have a concealed-fastener floating clip system designed to allow for thermal expansion/contraction.

 

Rated 5 based on 1 product reviews

Coping Systems  

The innovative design of PAC-CLAD Continuous Cleat Coping permits the installation of a sloped coping cap over extra wide walls. The support of the cleat substantially reduces sagging, which can induce ponding and the possibility of leaks. For further weather tightness, neoprene strips are factory applied to each hold down cleat (see illustration).

 

Factory-supplied fasteners accompany each coping order to assure proper attachment of the cleats to the wood nailer. Field-crimping on the inside leg of the coping to the inside hold down cleat completes the installation.

 

Rated 5 based on 1 product reviews

The PAC-TITE Coping system is the complete package, providing specifiers and contractors unmatched strength, beauty, ease of installation and ability to meet rigorous testing requirements in perimeter applications. PAC-TITE Coping also offers design flexibility, capable of accommodating wall widths up to 34″.

 

The superior engineering of PAC-TITE coping ensures an aesthetically pleasing, high performance installation. Concealed, 8″ wide splice plates include sealant strips to produce a watertight seal at the joints while allowing for proper thermal movement. Galvanized steel anchor clips have pre-punched holes for proper attachment to the building substrate. Factory applied, corrosion resistant stainless steel springs provides long-term positive attachment. Yet, the easily installed snap-on design of the cover, in a wide range of architectural finishes, ensures beauty for a long time to come.

 

Rated 5 based on 1 product reviews

The superior engineering of PAC-TITE Gold coping ensures an aesthetically pleasing, high performance installation. The system can meet unique design requirements including radius, arched and elliptical conditions.

 

PAC-TITE Gold coping offers unlimited flexibility, accommodating inside face dimensions of 2.75" to 6", and outside face dimensions of 3" to 12". PAC-TITE Gold coping can be custom fabricated to meet wider wall widths of over 16", and has been tested on wall widths up to 32".

 

Rated 5 based on 1 product reviews

Fascia Systems  

With PAC Snap Edge Extended Fascia, outstanding protection against wind up-lift damage for flat roof installations meets superior economy and ease of installation. PAC Snap Edge Extended Fascia is the ideal solution for keeping roof edge projects on schedule and on budget while meeting the rigorous standards of ANSI/SPRI ES-1 standards.

 

Available in face heights up to 12 1/2″, the extended profile allows for extra coverage over multiple nailers while eliminating the use of extenders.

 

Installation is fast and easy, featuring a snap-on cover to eliminate field crimping, and an efficient non-penetrating design that does not require stripping in or heat welding. The product is produced in 12′ lengths for an estimated 20% - 40% savings in material handling over the typical 8′ and 10′ lengths.

 

Rated 5 based on 1 product reviews

With PAC Snap Edge Fascia, outstanding protection against wind up-lift damage for flat roof installations meets superior economy and ease of installation. PAC Snap Edge is the ideal solution for keeping roof edge projects on schedule and on budget while meeting the rigorous standards of ANSI/SPRI ES-1 standards.

 

Installation is fast and easy, featuring a snap-on cover to eliminate field crimping, and an efficient design that does not require stripping in or heat welding. The product is produced in 12′ lengths for an estimated 20% - 40% savings in material handling over the typical 8′ and 10′ lengths.

 

Rated 5 based on 1 product reviews

PAC-LOC Fascia Systems combine a clean and elegant design, competitive pricing and ease of installation to provide unmatched uplift protection for single-ply and built up/modified roof systems. Available in a wide range of gauges and face sizes, PAC-LOC Fascia offers superior design flexibility to fulfill the demanding requirements for a variety of roof edge conditions.

 

Rated 5 based on 1 product reviews

A non-penetrating design eliminates the need for stripping in and heat welding, maintaining the watertight integrity of the installation. PAC-TITE Angular Fascia features an extruded aluminum anchor bar to securely terminate the membrane. The bar is readily available to dry-in the roof structure for added installation flexibility.

 

Rated 5 based on 1 product reviews

PAC-TITE WT Canted Fascia with Galvanized Waterdam features a unique design that keeps the flange out of the waterline. It is available in two profiles, both in .050 and .063 aluminum fascia covers: The standard Canted Fascia version is available in a 5 1/2″ face. The PAC-TITE WT Extended Canted Fascia profile is offered in 9″ to 13 1/2″ face heights to accommodate multiple nailers without the need for a fascia extender.

 

Rated 5 based on 1 product reviews

The PAC-TITE line of roof edge systems provides unmatched uplift protection for single-ply and built up/modified roof systems. Combining superior strength and aesthetics with ease of installation, PAC-TITE fascias offer the ideal solution in a wide variety of roof edge applications.

 

PAC-TITE WT Extended Fascia is available in face heights up to 13" and in .050 and .063 aluminum. This eliminates the need for fascia extenders for substantial time and labor savings.

 

Rated 5 based on 1 product reviews

PAC-TITE WT Fascia has been specifically designed to meet architectural and industry demands to allow for the smaller face height in heavier gauge covers, such as .050 and .063 aluminum.

 

A non-penetrating design eliminates the need for stripping in and heat welding, maintaining the watertight integrity of the installation. PAC-TITE WT Fascia features an extruded aluminum anchor bar to securely terminate the membrane. The bar is readily available to dry-in the roof structure for added installation flexibility.

 

Rated 5 based on 1 product reviews

Snow Retention System  

ColorGard utilizes the patented S-5! Clamp for its strength. The S-5! technology involves gripping the seam in such a way that there is no penetration to the panel material. S-5! utilizes round-point set screws for attachment which are specially made for the S-5! ColorGard or SnoFence™ snow retention system. These systems eliminate minimum temperature installation requirements and messy adhesives to apply. ColorGard can be installed at any temperature.

 

 

Rated 5 based on 1 product reviews

Soffit Panels  

The Flush panel and Reveal panel may be specified for use as soffit panels. They are roll-formed from .032 aluminum, .040 aluminum, and 24 or 22 gauge steel. Maximum panel length is 25' and minimum panel length is 4'.

 

Rated 5 based on 1 product reviews

Superior design versatility for soffit applications for the PAC-750/850 Soffit panels, as well as the Flush panel in a variety of gauges and widths. Both pre-formed profiles are effective solutions in soffit projects, and with the aluminum substrate can be ventilated for increased airflow capacity.

 

Rated 5 based on 1 product reviews

PAC-850 Soffit panels utilize an innovative hook-and-grab interlock. These panels are roll-formed from .032 aluminum. Panels are 12" wide  with a “vee" groove every 6" center-to-center and furnished in continuous lengths of up to 25'. Minimum panel length is 24".

 

Rated 5 based on 1 product reviews

Wall Panels  

The PAC-3000 CS panels are comprised of an .020 face and back skin thermobonded to a polyethylene or fire-retardant core. Panels are formed by a rout-and-return process utilizing computer-controlled routing equipment. This state-of-the-art fabrication ensures tight tolerances and accurate panel dimensions. Staggered angle clips mounted to the panel allow for each panel to be installed and adjusted individually.

 

Rated 5 based on 1 product reviews

Flush panels are designed for wall, fascia and soffit applications where a flush or flat appearance is desired. A rounded interlock leg and concealed fastening system improves the flush appearance while providing additional strength. Panels are factory-formed to length to minimize field cutting. Maximum panel length is 25' and minimum panel length is 4'.

 

Rated 5 based on 1 product reviews

The original Precision Series HWP profile features a 7/8" depth, while the Precision Series Highline profiles are 1-3/8" deep, and can be intermixed to add visual intensity to a building's exterior. Precision Series wall panels can be installed horizontally or vertically. Consult Petersen rep for maximum length; minimum panel length is 4'. Additionally, these wall panels can be specified as perforated in aluminum only for use in equipment screen applications or over graphics.

 

Rated 5 based on 1 product reviews

Stock Sheet Metal  

Our Stock sheet metal services offer a cost-effective and on-demand solution for your manufacturing needs

Rated 5 based on 1 product reviews

Gutter Fabrications  

Gutters 

Rated 5 based on 1 product reviews

K-style gutters are among the most popular gutter profile for homeowners across the country. They are low-maintenance, reliable, lightweight and easy to install.

Rated 5 based on 1 product reviews

Gutters 

Rated 5 based on 1 product reviews

Gutters

Rated 5 based on 1 product reviews