CONTACT INFO
P. O. Box 200 32 Nelson Hill Rd.
Wassaic, NY 12592
Toll Free: 800-431-3456
Phone: 845-373-9300
Would you like to see hosted content from Pawling Corp., Architectural Products Div.?
EMAIL
Request for informationPawling Corp., Architectural Products Div. Contact Us / RFI

Handrails  

Our new Heartwood profiles offer the same protection of the original product with the aesthetics of a real wood handrail. We hold the advantage of offering the same wood patterns on profiles and end caps. Each profile also matches its accompanying accessories. These Heartwood products have been tested and have shown extreme levels of durability in any scenario where impact protection is needed.

.

Rated 5 based on 1 product reviews
Flat, Sculpted and Cylindrical Profiles. Several styles, various color selections.

Rated 5 based on 1 product reviews
Style and substance; choose from wood or vinyl or combination in a wide range of colors/stains.

Rated 5 based on 1 product reviews

Wall Protection  

Cushion impact/extended guard; flexible vinyl cover with internal bumper to fully absorb impact; - Red-E-Clip installation system available--engineered integral "spring" provides equally durable impact resistance at lower cost.

Rated 5 based on 1 product reviews
Wall guard protection in a wooden handrail. Available in oak or maple. BR-1600 model has stainless steel return handrail.

Rated 5 based on 1 product reviews
Finely crafted wood with the protection provided by smartly-positioned flexible and rigid vinyl bumper systems.

Rated 5 based on 1 product reviews
Outstanding interior protection against scuffs, dents and scratches.

Rated 5 based on 1 product reviews

Corner Guards  

Available in both flush-mounted and surface-mounted styles. Complement all PRO-TEK handrail and wall protection components and are available in the same range of colors.

Rated 5 based on 1 product reviews
Class A fire rating. Color selections.

Rated 5 based on 1 product reviews
Models available with 100% recycled vinyl retainer.

Rated 5 based on 1 product reviews

Guards & Bumpers  

Select from group of 1", 2" or 3" bumpers. Can be mounted on wall partitions and corners, cabinets, or directly on carts and other equipment.

Rated 5 based on 1 product reviews
Frame guards, door edge guards, kick plates, push plates, knob protectors: in vinyl and stainless steel. Select from 60 standard or unlimited customized colors to compliment Pro-Tek line.

Rated 5 based on 1 product reviews
High impact rubber protection from vehicular traffic for building walls.

Rated 5 based on 1 product reviews
Available in a variety of materials for a finished appearance and high impact protection for service areas, freight corridors and parking garages.

Rated 5 based on 1 product reviews
Maximum impact protection to corners and columns in commercial and industrial applications.

Rated 5 based on 1 product reviews

Entrance Mats and Gratings  

Premium aluminum roll-up mat combines a soft undercushion with a vinyl hinge strip.

Rated 5 based on 1 product reviews
Recessed grating systems, designed for normal pedestrian and cart traffic in commercial and institutional applications.

Rated 5 based on 1 product reviews
Aluminum recessed grating systems.

Rated 5 based on 1 product reviews
Rugged wiper blades scrape dirt and moisture from shoes and wheels, trapping them in deep grooved U-shaped corrugations for easy cleanup.

Rated 5 based on 1 product reviews
100% recycled rubber tiles with a rugged chenille finish and durable fiberglass backing.

Rated 5 based on 1 product reviews

Mats & Carpets  

Resilient, flexible vinyl links on a framework of 12-gauge spring steel or stainless steel wire, for easy roll-out installation.

Rated 5 based on 1 product reviews
Interior or exterior use.

Rated 5 based on 1 product reviews
Unique tetra-lobal shaped fibers provide 3 times the dirt collection capability of standard nylon carpets. Designed specifically for high traffic commercial entrances.

Rated 5 based on 1 product reviews

Recreational & Athletic Flooring  

For weight rooms, lobbies, exercise and workout areas-whereever toughness is required.

Rated 5 based on 1 product reviews
For schools and fitness facilities requiring low to medium impact protection.

Rated 5 based on 1 product reviews
For aerobic rooms, exercise and workout areas, and dance studios.

Rated 5 based on 1 product reviews
Interlok Rubber Floor Tile with knob back provides unmatched durability in ice skating arenas, locker rooms, ski lodges, wet areas and industrial flooring applications.

Rated 5 based on 1 product reviews
Heavy-Duty Premium-Grade Recycled Rubber offers excellent impact absorption and are ideal as auxiliary matting in combination with Gymtile or Hid-N-Lok interlock flooring systems.

Rated 5 based on 1 product reviews
Easy to clean. For high-abuse, high-traffic areas such as hotel weight rooms, club flooring, multiuse recreation areas, game rooms, golf clubs, weight rooms and lobby entrances.

Rated 5 based on 1 product reviews