Phillips Capri
CONTACT INFO
776 S. Green St.
Tupelo, MS 38804
Toll Free: 800-234-1890
Would you like to see hosted content from Phillips Capri ?
EMAIL
Request for informationPhillips Capri Contact Us / RFI
Products similar to Phillips Capri
Closed Ceiling: 330 DS-C Round FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
SR Field-Adjustable Strip AccessoriesRAB® Lighting
Rated 5 based on 1 product reviews
SR Field-Adjustable StripRAB® Lighting
Rated 5 based on 1 product reviews
STRP-LED Strip Lights 10W - 40WRAB® Lighting
Rated 5 based on 1 product reviews
Strip Lights AccessoriesRAB® Lighting
Rated 5 based on 1 product reviews
Open Ceiling: 330 DS-O Round FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Closed Ceiling: 330 DS-C Square FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Closed Ceiling: 750 DS-C Square FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Closed Ceiling: 300 DS-C Square FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Lighting Power Pack with 60W Power Supply, Wiring, and SuppliesGallery System Art Displays
Rated 5 based on 1 product reviews
Lighting Add-on Kit: Power Pack + 4 WandsGallery System Art Displays
Rated 5 based on 1 product reviews
Light Wand with art-safe 6.5-watt LED bulbGallery System Art Displays
Rated 5 based on 1 product reviews
C-WRAP Field Adjustable 11W - 44WRAB® Lighting
Rated 5 based on 1 product reviews
ECLIPSE Retrofit Nightlight 4" & 6"RAB® Lighting
Rated 5 based on 1 product reviews
DISK Motion CCT Adjustable 4" & 6"RAB® Lighting
Rated 5 based on 1 product reviews
