Plastic Components, Inc.

PVC Trims and Accessories

CONTACT INFO
9051 N.W. 97th Ter.
Miami, FL 33178
Toll Free: 800-327-7077
Phone: 305-885-0561
Continuing Education Logo
Request for informationPlastic Components, Inc. Contact Us / RFI
SOCIAL
Facebook icon
YouTube icon
Instagram icon

PVC accessories for stucco, plaster and modified stucco systems were developed by PLASTIC COMPONENTS, INC. Their purpose is to provide architects and contractors with a rust-free, damage resistant, economical alternative to galvanized and aluminum accessories. These products are manufactured with high-impact resistant, lead free PVC and conform to ASTM standards D1784 and C1063. All products shall be third party tested to meet ASTM standard D4216-99 and be Canadian Code Compliant. All products are listed by ITS/Warnock Hersey.

Basic Use: These accessories can be applied to ULTRA-LATH®, metal lath, masonry, wood base sheathing products, gypsum sheathing, cement sheathing products, block and any other approved substrate. They are designed to control expansion and contraction, trim, and protect the stucco. In addition PVC products will solve problems relating to static electricity, electrolysis, rust, oxidation, excessive dents or kinks and damage in transit or on the job site.

Casing Beads
Control Joints
ULTRA-TRAC® Reveal System
Screeds
Slip Joints
ULTRA-TRAC® Intersections
Vents
Corner Beads
ULTRA-LATH®
IN-BOX


Rated 5 based on 1 product reviews

One coat stucco is an alternative to regular stucco. It can be installed faster, in about 40% less time, meaning big dollar savings. Another primary benefit is that you can use a variety of substrates particularly EPS board which increases the R-values of sidewalls.

PLASTIC COMPONENTS was and continues to be the first to recognize the importance of this new product by offering a wide variety of starter TRACS, control joints, corner beads and other trim pieces. We lead the industry by offering a new generation of trims in both 3/8" and 1/2" grounds.

Basic Use:
These accessories can be applied to ULTRA-LATH™, metal lath, masonry, wood base sheathing products, gypsum sheathing, cement sheathing products, block and any other approved substrate. They are designed to control expansion and contraction, trim, and protect the stucco. In addition PVC products will solve problems relating to static electricity, electrolysis, rust, oxidation, excessive dents or kinks and damage in transit or on the job site.

Casing Beads/STARTER TRAC™
ULTRA-TRAC™ Reveal System
Screeds
Slip Joints
ULTRA-TRAC™ Intersections
Continuous Soffit Vent
Corner Beads
Control Joints
ULTRA-LATH™


Rated 5 based on 1 product reviews

The products in this section are designed to make the EIFS installation process less costly while retaining system integrity. Most of these products have been designed with the help of industry professionals. They are manufactured of high-impact resistant, lead free PVC and conform to ASTM standards D1784 and C1063. All products shall be third party tested to meet ASTM standard D4216-99 and be Canadian Code Compliant. All products are listed by ITS/Warnock Hersey. They may be used with any insulated system, hard wall system, or fiber reinforced insulated system.

Basic Use:
These products are designed to help eliminate labor intensive practices (such as rasping and back wrapping) and to provide straight and impact resistant edges. The Starter Trac™ with drip edge will stop any moisture from running down the face and back into the system. Starter tracs and casing beads will also eliminate the need to apply finish at the termination point. A separate line of heavy duty casing beads for the modified 'hard coat' cement stucco systems are available. These products are designed for the EPS board to sit in a protective shelf, and allow for either a 1/4" or 1/2" thick stucco to be applied.

Corner Beads
Starter TRAC®/Casing Beads
Window/Door Drip Edges
Reveals
Vents
Sill Wedge
Angled Termination Bead
Vent Screen TRAC
Raised Bridge Joint
IN-BOX


Rated 5 based on 1 product reviews

An extensive line of accessories designed specifically for direct applied finish (DEFS) systems. Field engineered to save time and provide integrity to all systems. All products are manufactured with exterior grade, lead-free PVC material conforming to ASTM standard D1784. All products shall be third party tested to meet ASTM standard D4216-99 and be Canadian Code Compliant. All products are listed by ITS/Warnock Hersey.

Basic Use:
To protect and ensure straight corners - providing casing beads to protect raw cut edges, wide flange 'L' beads for adjusting to uneven cut board, starter tracks to eliminate the need for expensive back wrapping, control joints to help relieve movement, vents for free air flow in soffit areas, and decorative reveals for aesthetic purposes only.

Corner Beads
STARTER TRAC®
Surface Mounted Beads
Control Joints
Reveals
Vents
Sill Wedge
Vent Screen TRAC
Soffit Drip Screed
IN-BOX


Rated 5 based on 1 product reviews

PVC vents for stucco, plaster and modified stucco systems were developed by PLASTIC COMPONENTS, INC. Their purpose is to provide architects and contractors with a rust-free, damage resistant, economical alternative to metal vents. These products are manufactured with high-impact resistant, lead free PVC and conform to ASTM standards D1784 and C1063. All products shall be third party tested to meet ASTM standard D4216-99 and be Canadian Code Compliant. All products are listed by ITS/Warnock Hersey.

Basic Use:
Vents can be applied to ULTRA-LATH®, metal lath, wood base sheathing products, expanded polystyrene, gypsum sheathing, cement sheathing products and any other code approved substrate. They are designed to allow a proper free flow of air, reducing the build-up of uncirculated air in attics or areas that do not have air handling systems. Consult product sheets for air flow guides.

Stucco
EIFS
DEFS
Sheathing


Rated 5 based on 1 product reviews

ULTRA-LATH, the heavy-duty, non-rusting alternative to galvanized metal lath is safe and easy to use, and impervious to both harsh chemicals found in cement base products and moisture. Sand won't effect its performance and it won't rust. Self-furred for positive keying of stucco, it lowers installed costs, cuts with a utility knife, and is easy to transport to the jobsite. Applicators love handling it, no cuts, no scrapes, no torn clothing! ULTRA-LATH is made with polyethylene (like your milk cartons), so it's safe to handle. See SBCCI report #94182. Meets ASTM 330.84 and ASTM 330.84b.

Basic Use:
As an alternative to metal lath. USE ONLY FOR A VERTICAL STUCCO APPLICATION. Ideal for countertop installations and a superior alternative for use as an underlayment for tile and marble floors. Designed for applications on type 6 exterior walls, which are not required to be fire resistance rated. DO NOT USE for soffits or horizontal applications.

ULTRA-LATH®
STRIP-LATH® Plastic Lath Strips
ULTRA-LATH® Installation Instructions


Rated 5 based on 1 product reviews

PVC accessories for drywall and veneer finishes were developed by PLASTIC COMPONENTS, INC. to combat rust and protect corners and edges from damage. Manufactured from high-impact resistant, lead free PVC, they provide an excellent alternative to metal products and conform to ASTM standards D3678 and C1047. All products shall be third party tested to meet ASTM standard D4216-99 and be Canadian Code Compliant. Plastic Components, Inc.''s design with unique punch hole pattern, allows for positive bonding of drywall mud and other finishes to the surface of the trim. Paint adhesion is excellent with all products.

Basic Use:
Designed for interior applications, these accessories resist damage and static electricity. They will not rust. Metal accessories placed against other metal objects can result in electrolysis, but with Plastic Components, Inc.'s PVC accessories, these common problems are eliminated.

"J"  & "L" Beads
Shadow Mold
Trim Tab
Bullnose
Corner Beads
Reveals
Control Joints
Corner Caps
Universal Flexible PVC Strip
Wall Angle
Trim Moldings
ULTRA-CORNER


Rated 5 based on 1 product reviews

PLASTIC COMPONENTS manufactures what we call "parts and pieces". These products include angles, male and female components for slip joints, reveals and more!

Corner Angle
Male Slip Joint Components
Female Slip Joint Components
Soffit Drip
Casing Bead
Fascia Drip Edge
F Clip
Break Reveal
Stair Tread
Drip Edge for Concrete Forms


Rated 5 based on 1 product reviews

PVC accessories for gutter and siding applications were developed by PLASTIC COMPONENTS, INC. Their purpose is to provide architects and contractors with a rust-free, damage-resistant, economical alternative to galvanized and aluminum products and accessories. They are manufactured with high-impact resistant, lead free PVC and conform to ASTM standards D1784 and C1063. Our trims are third party tested to meet ASTM standard D4216, are Canadian Code Compliant, and listed by ITS/Warnock Hersey.

Basic Use
The PVC trims in this section can be applied to ULTRA-LATH® plastic lath, metal lath, masonry, woodbase sheathing products, gypsum sheathing, cement sheathing products, block and any other approved substrate. They are designed to control expansion and contraction. In addition, PVC products can solve problems relating to static electricity, electrolysis, rust, oxidation and damage occuring in transit or on the job site.

Gutter Guard Pro
Drip Edge/Screed
Vent Screen TRAC
Vents
Ultra-Lath
InBox


Rated 5 based on 1 product reviews