Precision Ladders, LLC

Stairways, Ladders and Hatches

CONTACT INFO
EMAIL
Request for informationPrecision Ladders, LLC Contact Us / RFI
PRODUCT SELECTION RESOURCES
The Super Simplex is an aluminum commercial grade attic stairs or folding ladder and is Precision's best-selling ladder stairs. It is the most structurally superior product of its kind and can be used for attic access or roof access. The S1000 series is designed for commercial installations. Meets or exceeds the design requirements of ANSI A14.9.
Rated 5 based on 1 product reviews

Precision offers a complete line of aluminum wall ladders custom fabricated to exact field measurements. Precision's ladder treads are a full 2-1/4″ in width and they are deeply serrated to maximize traction. These ladders have been thoroughly tested for strength, and are able to withstand a 1500# loading without failure. Individual treads are attached to siderails using 4 rivets rated at 1100 lbs. shear strength each, and have been tested to 3,000# without deformation. Additionally, all edges on the siderails and treads have been rounded to provide a more comfortable, powerful grip for the hands.  Ladders in excess of 24′ length must be equipped with a personal fall arrest system, ladder safety system, cage, or well.  Precision offers cages as well as landing platforms as required by OSHA 1910 Subpart D and other regulatory bodies in certain situations. Mill finish is standard.


 

 

Rated 5 based on 1 product reviews

The two most important features of Precision“s Ships Stairs are easy installation and no maintenance. The relative weight of these units compared to a steel unit makes it a breeze to install and as with the FL series ladders, its aluminum construction also makes it virtually maintenance free. A Ships Stair is an ideal solution for mezzanine access or, when combined with a Precision Roof Hatch, for roof access from interior of building.

Rated 5 based on 1 product reviews
These standard stairs (sometimes called industrial ladders) are available only in aluminum, in climbing angles from 30° - 50°, tread depth of 9.5 inches, handrails and guardrails on each exposed side and are shipped fully assembled to the job site, ready to install. Meets or exceeds the design requirements of OSHA 1910.25.
Rated 5 based on 1 product reviews
Precision's Aluminum Alternating Tread Stair is an alternative to a traditional stair ladder or ship stairs. It's design has a wide tread depth and allows the climber to descend face-forward giving a clear view of the floor below. Great use for factories, access to mechanical rooms and more. Meets or exceeds OSHA 1910.25.
Rated 5 based on 1 product reviews
Precision's line of roof hatches have been around since the early 1990s. They are available in both galvanized and aluminum. Precision keeps an inventory of several common sizes on hand, available for quick shipping.
Rated 5 based on 1 product reviews
This is the patented push-button version of the Super Simplex commercial grade attic stairs (sometimes called a folding ladder). Available in fully automatic (Model S4000 series - push a button to open/close the door panel and fold/unfold the sections) for ceiling heights up to 13' 6". Ceiling heights up to 16' can be accommodated on the semi-automatic Model S3000 series. On these models, the door panel will open/close at the push of a button and the user then manually unfolds/folds the sections. Meets or exceeds the design requirements of ANSI A14.9.
Rated 5 based on 1 product reviews
This heavy-duty disappearing stairway will handle a 1,000 pound load. It has one-piece siderails of 7" x .230" Aluminum Channel, and is operated with a simple toggle switch. Standard equipment includes battery backup power to allow the stair to be opened in the event of a power failure.
Rated 5 based on 1 product reviews