Whoever said that 90% of all communication is nonverbal likely never tried to converse over the clattering of a noisy restaurant, or strained to hear a presenter's point in a cavernous conference room. Conversations in public spaces connect us, whether it's in a restaurant, house of worship, conference room, or any space where people come together. If your space is not acoustically designed to make sure people can be heard, those personal connections, and the potential benefits they provide for your business, such as 5-star reviews and return customers, can be lost. Broadway panels from Primacoustic let your customers, congregants, patrons — anyone in your place of business - be heard.
EcoScapes panels are made from PET, an environmentally-friendly acoustic treatment material that doesn't compromise on sound absorption performance. EcoScapes PET panels can be tacked, screwed or bolted directly onto a wall, depending on the material. Panels can be easily cut to size, creating a result that addresses both sound absorption and design needs.
Environmentally-friendly EcoScapes panels contain no formaldehyde, VOCs, glues or binders. They are also odourless, non-allergenic, and safe to handle without protective equipment. The high-density panels are impact resistant, inert and durable, meaning they should stand up to years of use without noticeable wear or discolouration.
The walls of a room are common sources of acoustic problems. These hard, flat surfaces allow sound to bounce around the room, leading to intelligibility problems like echo and reverberation. Acoustic problems can be tamed with traditional fabric-based panels, but the visual effect is not always in line with the decor or design of a room.
Ecoscapes Slat Wall panels offer a stylish, modern approach to sound absorption, a solution that you, as a designer or architect, can appreciate. EcoScapes Slat Wall panels take the sustainability and acoustic benefits of eco-friendly PET panels, and add a selection of classy, natural wood veneer finishes, to give any environment a touch of tasteful, high-end style.
The name alone says it all. Hercules. A durable impact-resistant acoustic panel designed to withstand the potential damage that can occur in public spaces such as gymnasiums, offices, classrooms or other spaces. While most sound panels are delicate and susceptible to damage, Hercules acoustic panels stand apart, ready to reduce reverberation in a boomy gym or conference room, while keeping their “new" appearance, even after impact from a basketball or bump by an individual. Hercules panels are manufactured from the same high-density glass wool core as Primacoustic's popular Broadway panels, but the face is covered with a thick, high density rigid fibreglass layer that absorbs most frequencies, while protecting the panel from possible damage due to accidental contact.
Large spaces are notoriously difficult to tame when it comes to controlling echoes, reverberation, and other acoustic anomalies. Add to this challenge a desire to have your sound absorption panels complement a room's aesthetics and it's clear why there are so many beautiful large spaces with terrible acoustics.
Our BroadBand Raw Acoustic Panel offers the perfect solution to this challenge, both from a sound absorption and aesthetic perspective. Made from a high-density glass wool, the large 48″ x 48″ BroadBand Raw panel provides a premium level of sound absorption for a large room. These versatile panels can be used in raw form or easily integrated with our TelaScapes Fabric Track System, where they can be wrapped with any fabric to match the decor of a room or space.
The TelaScapes Fabric Track System allows you to acoustically treat any commercial or residential space without sacrificing aesthetics, while maintaining a high level of effective sound absorption within the space. The system is comprised of three fully customizable components: Broadband Raw filler panels made of high density glass wool or eco-friendly TelaFill PET panels, that provide broadband acoustic absorption, a modular track system that is almost universally compatible with any surface, and a selection of stretch fabric available in a wide range of colours.
Every aspect of a room - walls, floor, and especially the ceiling - can contribute to problematic acoustic reflections, echoes, reverb, and other room anomalies. Enter Primacoustic's Broadway Clouds, the perfect multi-shape panel solution for taming ceiling sound wave reflections. Broadway Clouds hang from the ceiling, or can be used as baffles or wall panels, capturing reflections by absorbing sound as it hits the face of the panel, trapping reflections on the back side. Made of high-quality micromesh material with resin hardened edges, the panels can be covered in Broadway acoustically transparent fabric, or coated in proprietary Absolute White paintable finish, which allows you to lightly spray paint the panels on-site for pleasing aesthetics without affecting acoustical performance.
EcoScapes Clouds are functional when it comes to superior sound absorption, as well as fashionable when it comes to matching the colours and decor of your room or space.
EcoScapes clouds are made from PET, an environmentally-friendly acoustic treatment material that doesn't compromise on sound absorption performance. And EcoScapes clouds don't compromise on design either, available in a wide range of colours for matching the decor of your room. Panels can be easily cut to size as well, creating a cloud solution that addresses both sound absorption and design needs.
Environmentally-friendly EcoScapes panels contain no formaldehyde, VOCs, glues or binders. They are also odourless, non-allergenic, and safe to handle without protective equipment. The high-density panels are impact resistant, inert and durable, meaning they should stand up to years of use without noticeable wear or discolouration.
Your mixing console is the centrepiece of your studio. That place in the room where you spend hours upon hours making critical mixing decisions. Crafting your perfect mix calls for an optimized listening space, one free of annoying resonances and reverberation that can cause resonant peaks to arrive at the critical mix position.
Primacoustic Stratus Studio Ceiling Clouds are the perfect solution for an imperfect listening environment. Hung directly over your mixing console, Stratus Studio Ceiling Clouds eliminate ceiling reflections while enlarging the sweet spot in your studio. So you can focus on crafting the perfect mix, not shifting around to find the sweet spot.
Large rooms present a range of acoustic challenges when it comes to controlling two common culprits - reverb and ambient noise. Full-sized Broadway Baffles are designed to tame acoustic anomalies in large spaces that have low ceilings, such as community halls, conference rooms, meeting spaces and houses of worship.
But Broadway Baffles do more than reduce ambient noise and bothersome reverb and echoes in your room. These hangable baffles are available in a range of colours to be aesthetically-pleasing and complementary to a room's decor, and can even be painted or wrapped to fit a custom colour scheme or design.
No matter what your requirements are, there is a StratoTile to suit them. Offering the same absorption characteristics you would find in a recording studio or other critical listening spaces, these high-performance panels beat out standard ceiling tiles in every way. Available in customized sizes, thicknesses, and edge types, StratoTile provides an acoustic solution perfectly tailored to match your aesthetics.
For rooms that suffer from excessive reverberation and echo, StratoTile ceiling panels are the perfect customizable sound absorption solution.
Acoustic treatment doesn't stop with attenuating internal sounds. If your issue is noise seeping into your space from outside sources or internal building infrastructure, soundproofing with ThunderTile is a better option. Standard drop ceiling tiles may hide pipes and HVAC but are particularly prone to allowing noise from critical infrastructure to pass through and interfere with comfort, enjoyment, and productivity. Add in noise from external sources, such as corridors, adjoining rooms, or the world at large, and effective soundproofing is even more critical.
Reinforced with high-mass gypsum, ThunderTiles keep external noise out and internal noise under control.
The London 8 Room Kit is perfect for smaller rooms up to 100ft² (9m²). It's also a great choice for larger rooms when combined with other Primacoustic sound absorption panels.
Kit includes: 8 Scatter Blocks, 4 Control Columns, Installation Hardware.
Great sound starts with a great sounding space, but not all rooms are acoustically desirable in their natural state. As a matter of fact, it's rare for an untreated room to be free of annoying room anomalies such as reflections, flutter echo, standing waves and resonances.
Whether it's a recording studio, home theatre, boardroom, or any other medium-sized space, a London 10 Room Kit is the perfect solution for controlling sound when and where you need it.
It couldn't be any easier to get the level of quality sound absorption you want. London 10 Room Kits allow you to design the sound characteristics you want to have in your room. London 10 Room Kits are designed for rooms up to 120ft² and come complete with mounting hardware for easy installation.
Kit includes: 12 Scatter Blocks, 8 Control Columns, Installation Hardware.
Great sound starts with a great sounding space, but not all rooms are acoustically desirable in their natural state. As a matter of fact, it's rare for an untreated room to be free of annoying room anomalies such as reflections, flutter echo, standing waves and resonances.
Whether it's a recording studio, home theatre, boardroom, or any other medium-sized space, a London 12 Room Kit is the perfect solution for controlling sound in rooms up to 150ft², when and where you need it.
The London 12 Room Kit contains select Broadway high-quality glass wool panels that tackle problems affecting any room, such as primary reflections, flutter echo, and standing waves. Each kit comes complete with mounting hardware for quick and easy installation.
Kit includes: 12 Scatter Blocks, 8 Control Columns, 2 Broadband Absorbers, Installation Hardware.
Great sound starts with a great sounding space, but not all rooms are acoustically desirable in their natural state. As a matter of fact, it's rare for an untreated room to be free of annoying room anomalies such as reflections, flutter echo, standing waves and resonances.
The London 16 Room Kit is the perfect solution for rooms up to 200ft² such as studio control rooms, tracking rooms, or large home theatres.
The London 16 Room Kit contains select Broadway high-quality glass wool panels that tackle problems affecting any room, such as primary reflections, flutter echo, and standing waves. Each kit comes complete with mounting hardware for quick and easy installation.
Kit includes: 24 Scatter Blocks, 16 Control Columns, 4 Broadband Absorbers, Installation Hardware.
Your business revolves around collaboration and conversation. Whether it's your home office or a conference room, the harder it is to hear clearly in your collaborative meeting spaces, the greater the chances that meeting results will be marginal.
Being heard during a meeting requires attention to your room's acoustics and natural characteristics. Our acoustic panel solutions for conference rooms and meeting spaces are designed to ensure that everyone in the room can be heard - clearly. As a matter of fact, our acoustic panel room kit does this one thing so well we put it in the name - Clarity.
Kit includes: 6 Control Columns, 6 Control Cubes, Installation Hardware.