Quikserv

Pass-Thru Systems

CONTACT INFO
EMAIL
Request for informationQuikserv Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon
COMPANY OVERVIEW

For over 30 years, Quikserv has been a premier manufacturer and distributor of pass-thru systems. Based in Houston TX, we strive to provide outstanding customer service throughout your experience. Our attention to detail, expert craftsmanship, and dedication to quality components and products have made us a leader in the industry.


Quikserv specializes in stainless steel and aluminum fabrication. Product lines include drive-thru windows, transaction drawers, air curtains, deal trays, pharmacy windows and drawers, ticket windows, and other bullet-resistant products.


Quikserv products are designed with optimal functionality in mind and are unsurpassed in durability and performance. Whether you order an individual unit or a combination of products, we can meet your requirements and make the pass-thru portion of your business more reliable, efficient, and secure. We can even custom design products to match your unique specifications and needs.


ALL PRODUCTS

Fully-Automatic Transaction Windows  

This 48″W x 41″H side-sliding transaction window is one of our most popular windows to date! These models are self-closing, top hung, and have single sliders. We make both manual opening and fully automatic versions. These units passed large and small impact testing, as well as water infiltration requirements. This series of single sliders has the same excellent quality you have come to expect from Quikserv sliding windows. This flush-mount, fully automatic, single slider glides smoothly on a top-hung slide rail system. The transaction window unit is either right or left handed, depending on your needs. An offset in the base prevents outside intrusion and repels water from entering into your establishment. The photo-electric eye-bar is available for all electric sliders. SS-4035E and IF-4035E: Unit Size: 48″W x 41″H SS-4035E: 1/4″ clear tempered safety glass 

IF-4035E: 5/8″ clear tempered insulated glass units

 

Request a Quote

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

This 47-1/2″W x 43-1/2″H, fully-automatic single slider provides safe, easy and a seamless exchange of items with customers. The unit can be either right or left handed depending on your needs. An offset in the base prevents outside intrusion and repels water from entering into your establishment. The photo-electric eye-bar is available for all automatic windows to operate the opening and closing of the window. SS-4844E Unit Size: 47-1/2″W x 43-1/2″H


IF-4844E: 1″ clear tempered insulated glass units

 

Request a Quote
 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The 45-1/2″W x 38″H side-sliding, fully-automatic, single-slider transaction window glides smoothly on a top-hung slide rail system. The unit is either right or left handed, depending on what you need for your establishment. An offset in the base prevents outside intrusion and repels water from entering into your business through the transaction window. The photo-electric eye-bar is available for all electric sliders. IFSS-4538E OR SS-4538E: Unit Size: 45-1/2″W x 38″H IF-4538E: 5/8" clear insulated glass 

SS-4538E: 1/4″ clear tempered safety glass

 

Request a Quote

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

The SS-4035E model with a transom! We have taken the very popular SS-4035 transaction window and added a transom to provide more light into the building, which extends the unit's height to 52". This transaction window comes standard with a 15" reduced service opening, electronic auto-lock, and a nighttime lock bar for maximum security. We can make these units any height required. 


IFSST-4035E OR SST-4035E: Unit Size: 48″W x 52″H 

IFSST-4035E: 5/8" clear insulated glass 

SST-4035E: 1/4″ clear tempered safety glass

 

Request a Quote

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

This side-sliding transaction window includes a transom and optional air curtain. With the SST-4860E / IFT-4860E - Speed of service is the key. Transaction window model SST-4860E and insulated model IFT-4860E offer exceptional speed and reliability. This unit is perfect for any application demanding hands-free, speedy service. This unit features a built-in air curtain to meet certain health code requirements. We can also offer this unit with restricted openings for our California customers. The non-heated air curtain is mounted outside while the heated air curtain is mounted inside. Each Quikserv electric slider is top-hung with no bottom track. Each unit comes with an offset in the base, preventing intrusion and providing rain protection. Operating sensors offered are the push button or the Thru-Beam PhotoElectric Eye-Bar. Beam operation requires the attendant to stand between an emitter and a receiver eye. SST-4860E and IFT-4860E: Unit Size: 47-1/2″W x 59-1/2″H 

SST-4860E: 1/4″ clear tempered safety glass 

IFT-4860E: 5/8″ insulated glass units

 

Request a Quote

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

This 72" wide bi-parting automatic sliding transaction window has one of the largest service openings in the drive-thru arena. With a generous 29-1/2"(w) x 32"(h) opening, you can effectively operate with two workers in one window or pass large items such as dry cleaning, large pizza boxes, auto parts, etc. through the transaction window. All automatic windows come standard with the “hands-free" operation via a thru-beam sensor. However, we do offer these with the push button operation as well. BP-7236E: Unit Size: 72″W x 36″H 

BP-7241E: Unit Size: 72″W x 41″H

 

Request a Quote

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

This 48″W x 41″ bi-parting transaction window offers a fully-automatic slider that glides smoothly on a top-hung slide rail system. Bi-parting transaction windows work almost twice as fast as single sliders. An offset in the base prevents outside intrusion and repels water from entering into your establishment. This unit can also be glazed with 5/8" insulated glass. 


BP-4841E: Unit Size: 48″W x 41″H

 

Request a Quote

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Our 72" wide bi-parting electric slider with a transom! This transaction window has one of the largest service openings in the drive-thru arena. With a generous 29-1/2"(w) x 30"(h) opening, you can effectively operate with two workers in one window or pass large items such as large pizza boxes, auto parts, dry cleaning, etc. through the window! This transaction window comes standard with ‘hands-free operation' via a thru-beam sensor to operate this unit. This unit is unique in that it offers dual openings. You can shrink the service opening down to 15″ wide with a touch of a button. 


BP-7252E: Unit Size: 72″W x 52″H

 

Request a Quote

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Boasting a projected design with a staging area, this pass-thru window allows users to view oncoming traffic in the drive-thru lane. This unit has two doors that open simultaneously, allowing you to serve your customers more efficiently. Activation of the unit is made complete through the use of the Thru-Beam PhotoElectric Eye-Bar. This projected window provides a three-sided panoramic view with one of the largest counter spaces offered on a pass-thru window. An offset in the base along with a drip rail on the header provides security from outside intrusion and rain protection. 


PW-54E: Unit Size: 53-1/2″W x 40″H

 

Request a Quote

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGS

This 42″W x 40″H inline bi-parting pass-thru window includes built-in staging area. This flush-mount, bi-parting slider operates with two bi-parting, top-hung doors, generating faster speed of service. It also includes ‘hands-free' operation through the use of an electric thru-beam at the base of the window. An overall base depth of 21" provides a stainless steel counter that both the attendant and the customer can use. FM-42E: Unit Size: 42″W x 40″H

 

Request a Quote

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

This 53-1/2″W x 40″H pass-thru window unit includes a large service opening and built-in staging area. This inline bi-parting window includes top-hung moving panels that simultaneously open allowing you to serve your customers more efficiently. Activation of the unit is made complete through the use of the ‘hands-free' operated Thru-Beam PhotoElectric Eye-Bar allowing you to improve productivity in your business. As with all Quikserv sliders, this unit has an offset in the base preventing outside intrusion. 


FM-54E: Unit Size: 53-1/2″W x 40″H

 

Request a Quote

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Self-Closing Windows  

Our 48″W x 36″H and 36″W x 36″H self-closing transaction windows with horizontal sliders meet all health code requirements. These self-closing units are mounted flush to the exterior wall. By simply releasing the window after serving the customer, the door panel closes automatically. With an offset in the base, and gliding on a top-hung ball bearing system, these sliders are the smoothest windows on the market. All SC transaction window models come standard with 1/4" clear tempered glass.

 

SC-4030: Unit Size: 48″W x 36″H

SC-3030: Unit Size: 36″W x 36″H

 

Request a Quote

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Our SC-4030/3030 transaction window has a sleek low-profile frame to maximum incoming natural lighting and provide maximum visibility. Ideal for businesses that are trending towards a more “open" design concept. Self-closing horizontal sliders meet all health code requirements. These self-closing units are mounted flush to the exterior wall. By simply releasing the window after serving the customer, the door panel closes automatically. With an offset in the base, and gliding on a top-hung ball bearing system, these sliders are the smoothest windows on the market. All SC models come standard with 1/4" clear tempered glass.

 

SC-4030: Unit Size: 48″W x 36″H

 

Request a Quote

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Our 48″W x 48″H self-closing transaction window with horizontal sliders meet all health code requirements. These self-closing units are mounted flush to the exterior wall. By simply releasing the window after serving the customer, the door panel closes automatically. With an offset in the base, and gliding on a top-hung ball bearing system, these sliders are the smoothest windows on the market. All IFSC transaction window models are glazed with 5/8″ insulated glass to help improve energy efficiency and help gain better control of your heating/cooling costs.

 

IFSC-4040: Unit Size: 48″W x 48″H

 

Request a Quote

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

This 47-1/2″W x 59-1/2″ self-closing transaction window includes transom and optional air curtain. These windows have a manual opening and self-closing sliders with auto locking handles. You can also take advantage of the magnet hold open device: Slide the window to its full stop and a magnet will hold it open. Once your customer leaves, tap the window and it will close and lock automatically. This combination unit is great for areas with insect problems or health codes requiring an air curtain (fly fan) in conjunction with your drive-thru window.

 

SCT-4860: Unit Size: 47-1/2″W x 59-1/2″H 

 

Request a Quote
 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

This 42″W x 36″ manual transaction window with bi-parting, self-closing sliders is a smaller version of the BPSC-4836 in that the width has been narrowed to 42". The height remains the same so that we can still offer a generous service opening of 14" (w) x 28 1/2" (h). This transaction window is made for businesses that have much smaller work areas to contend with and allow the business versatility of not having to cut a larger hole to use a standard 48" wide window. This pass-thru window also has a nice inside counter space for staging product.

 

BPSC-4236: Unit Size: 42″W x 36″H 

 

Request a Quote
 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

This 48″W x 36″H manual transaction window has bi-parting, self-closing sliders that provide a service opening for the largest of products. Doors open manually from the middle eliminating the need to order right or left handed models. The transaction window locks automatically when closed and passes all health code requirements. 


BPSC-4836: Unit Size: 48″W x 36″H

 

Request a Quote

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

This 72″ x 41″H wide bi-parting transaction window with manual, self-closing sliders has one of the largest service openings in the drive-thru arena. With a generous 29-1/2″ (w) x 36-1/2″ (h) opening, you can effectively operate with two workers in one window or pass large items such as dry cleaning, large pizza boxes, auto parts, etc.

 

BPSC-7241: Unit Size: 72″W x 41″H

 

Request a Quote

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

With this 48″W x 40″H bi-parting, self-closing slider transaction window, a spacious stainless steel counter is provided for a clean staging area. Passing all health code requirements, this unit is operated manually and the windows lock automatically when closed. 


BPSC-4840: Unit Size: 48″W x 40″H

 

Request a Quote

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

This 53-1/2″W x 40″H transaction window unit is a self-closing version of the PW-54E. You still have the large stainless steel base and projected window, without the high cost of an electric window. The inside counter space is a generous 53-1/2" (w) x 16" (d). The BPSC-5440 is a great unit for businesses that want to display product in their drive-thru window without hampering the service they give to their customers. Doors lock automatically when closed. 


BPSC-5440: Unit Size: 53-1/2″W x 40″H

 

Request a Quote

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Ticket Windows  

Quikserv is proud to offer a Baffle Window System, or more commonly known as a “Bandit Barrier". This transaction window system is designed using staggered pieces of bullet-resistant glazing, with adequate spacing between them to provide an optimal transference of natural voice volume. These units offer personable face-to-face interactions between employee and customer, without sacrificing protection or placing any visual obstructions on the transaction window glazing.




This product is designed for interior applications only and most commonly found in schools, banks and financial service institutions. These units provide effective deterrence for any potential robbery, while encouraging the protection of employees; this means that the need for on-site security personnel is reduced as well. 

 

Request a Quote
 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Two-way communication is accomplished through the use of speakers and microphones located on each side of the partition of this ticket window. The inside operator controls the operation by speaking into the gooseneck microphone. The SC-100L is 4″ in diameter with a gooseneck microphone, on/off switch, volume control for both “talk" mode and “listen" mode, and operates with a rechargeable battery pack. This ticket window unit is great for applications where a “natural voice" speak-thru is not enough to get the job done. 

 

Request a Quote
 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Used widely in cash express locations, ticket booths, hotels, security deposit locations, and anywhere security is required for the transfer of funds or smaller items. Level 1 and Level 3 bullet-resistant options are available. This ticket window has the deal tray built into the base (8-1/2" x 11") along with a flip cover to prevent drafts from entering the building. Standard Sizes: 

Slider / Ticket Window Combo: 36″W x 36″H

Slider / Ticket Window Combo: 48″W x 36″H

Slider / Ticket Window Combo: 48″W x 48″H

 

Request a Quote

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Our ticker/teller windows are designed with security in mind. Used widely in cash express locations, ticket booths, hotels, security deposit locations, and anywhere security is required for the transfer of funds or smaller items. Level 1 and Level 3 bullet-resistant available. This ticket window has the deal tray built into the base (8-1/2" x 11") along with a flip cover to prevent drafts from entering the building. We have 3 standard sizes available in 1/4″ clear tempered or Level 1 bullet resistant glazing ready for shipping in 5-7 business days. Standard Sizes: 

TI-2436: 24″W x 36″H

TI-3036: 30″W x 36″H

TI-3636: 36″W x 36″H

 

Request a Quote

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Quikserv has designed an easy to use, secure walk-up or drive-up pizza drawer. It is designed to pass out two 20" wide pizza boxes stacked two high plus 2 liters of soda. Money is exchanged through our standard deal tray built right into the base. The deal tray has a flip lid to keep unwanted weather elements out of your store.

 

Ticket Window/ Drawer Combo: Unit Size: 24″W x 38-1/2″H

 

Request a Quote

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

This non-electronic, heavy-duty, stainless steel speak-thru is very pleasing to the eye while offering Level 3 bullet-resistant protection to your employees. We can install this speak-thru on any of our ticket windows or other bullet-resistant windows. Also available as a 5″ non-bullet resistant speak thru!

 

Request a Quote

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The Speak Around Window system we offer at Quikserv balances reliable bullet-resistant protection with a clean aesthetic design, the perfect service window combination. This unit operates by allowing a 1/2" spacing between the frame and the glass glazing, which allows natural sound transfer and ensures more personable face-to-face interactions with all customers while still providing bullet-resistant protection. This design alleviates the need for a speaker portal or other visual obstructions in the glass glazing, without sacrificing the protection of those standing on the interior side of the service window. This product is ideal for interior applications, and is commonly relied on by banks and financial service companies, to allow for effective customer service while still providing protection from would-be armed robbers and thieves. We have three standard sizes available, as well as custom sizing options to suit your project or business. 

Standard Sizes:

24″W x 36″H

30″W x 36″H

36″W x 36″H

 

Request a Quote

 

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Security Windows and Combination Units  

This 32-1/4″W x 49-1/4″H unit is an economical fixed glass panel and transaction drawer combination unit. This can be glazed with Level 1 or 3 bullet-resistant glazing. This unit has either the manual or electric pharmacy drawer already installed in the framing. This one piece unit comes with mounting brackets for easy installation at the job site. Dade County Approved (NOA - 16-0614.04) State of Florida Approval (FBC - FL-23318) The hurricane impact versions come with Level 1 or Level 3 bullet-resistant, hurricane-impact glass.


QSP-713S: Unit Size: 32-1/4″W x 49-1/4″H



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

This 60"W x 53 1/2"H pass-thru unit includes a fixed glass panel and transaction drawer combo. The unit can include Level 1 or Level 3 bullet-resistant glazing, one of our three pharmacy drawers and an optional nighttime drop slot. This combo unit can also include a single station intercom to complete this entire package. Each drawer is Level 1 bullet-resistant in the closed position so that your employees remain safe while they work the drive-thru area. Dade County Approved (NOA - 16-0614.04) State of Florida Approval (FBC - FL-23318) The hurricane impact versions are available with hurricane-impact glass or Level 1 or Level 3 bullet-resistant glass. Dade County Approved (NOA - 16-0614.04) State of Florida Approval (FBC - FL-23318).


PCJ-130: Unit Size: 60″W x 53-1/2″H



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

MODEL BRDW1-4855 This transaction window and drawer combination unit offers daytime operation through either a self-closing manual slider or a bullet-resistant manual slider and nighttime operation through the transaction drawer. This unit may be ordered in Level 1 bullet-resistant glazing. We offer two different drawers that work in conjunction with the slider pictured: QSB-12S or QSP-713S. MODEL BRDW1-4851 (not shown) This is a smaller version of Model BRDW1-4855 using the QSP-713 transaction drawer. This combination unit offers daytime operation through either a self-closing manual slider or a bullet-resistant manual slider and nighttime operation through the transaction drawer. Standard glazing is 1/4" clear tempered safety glass; however, this unit may be ordered in Level 1 bullet-resistant glazing.


BRDW1-4851: Unit Size: 48″W x 51″H

BRDW1-4855: Unit Size: 48″W x 55″H



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Vertical Transaction Windows  

The SUI Series heavy-duty, vertical lift transaction windows are the perfect pass-through windows for multiple service areas, walk-up service counters, and areas with limited space. The SUI window is also available in flexible custom sizes to help best suit your application and is suitable for interior and exterior applications.


SUI100 and SUI200: Unit Size: 24″W x 48″H



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Semi-Automatic Transaction Windows  

Flush mounted and offering the largest service opening of our semi-automatic pass-thru windows, the FM-1 offers a slim and flush design perfect for small spaces. Operated by our patented push-bar mechanism, the bi-folding doors allow for a hands-free efficient means to serve your customers. A generous staging area is offered with the standard 14" (d) x 24" (w) interior stainless base.


FM-1: Unit Size: 24″W x 38-1/2″H



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Offering a panoramic three-sided view, our transaction window models PW-1 and PW-2 are projected from the exterior of the building, highlighting the drive-thru lane. These models offer different size service openings; however, they all come standard with a 21" (d) x 27-3/4" (w) interior stainless base. Hands-free, efficient service is offered with the use of the push-bar system. In addition, we offer a new model (PW-5) of transaction window that has full height service doors for maximum service opening on the model. Offering a panoramic three-sided view, models PW1-16, PW2-16, and PW5-16 are projected from the exterior of the building highlighting the drive-thru lane. These models offer different size service openings; however, they all come standard with a 21" (d) x 27-3/4" (w) interior stainless base. These models are also hands-free and efficient for providing services with the use of the push-bar system. PW1-16: Unit Size: 27-3/4″W x 40″H

PW2-16: Unit Size: 27-3/4″W x 40″H



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

This transaction window offers the largest service opening in the series! Hands-free and efficient service is offered with the use of the push-bar system. Offering a panoramic, three-sided view, PW windows are projected from the exterior of the building highlighting the drive-thru lane. These models offer different size service openings; however, they all come standard with a 21" (d) x 27-3/4" (w) interior stainless base.


PW5-16: Unit Size: 27-3/4″W x 40″H



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Manual Transaction Windows  

Offering a panoramic three-sided view, our transaction window models PW3-16 and PW4-16 are projected from the exterior of the building highlighting the drive-thru lane. These manually operated windows open and close with minimal effort. Now with wider openings.


PW3-16: Unit Size: 27-3/4″W x 40″H, Service Opening: 20"W x 18-1/4"H

PW4-16: Unit Size: 27-3/4″W x 40″H, Service Opening: 20"W x 24-1/4"H



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Transaction window model CM-1 is mounted flush to the exterior wall and is operated manually. This unit provides a large service opening and both doors operate simultaneously when opening.


CM-1: Unit Size: 24″W x 38-1/2″H



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Drive-Thru Air Curtains  

Mars air curtains are designed to produce a quiet yet steady stream of air to help guard your establishment from insects, fumes, dust, odors, and other contaminants when used over drive-thru windows, service doors, and/or other entrances.

MODEL LPV225-QS-CHF-25 Offers the ability to choose either a heated air flow or room temperature air with the touch of a switch. This air curtain unit, which mounts on the interior of your establishment, will keep your attendants warm during the winter and comfortable during the summer.



Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Mars air curtains are designed to produce a quiet yet steady stream of air to help guard your establishment from insects, fumes, dust, odors, and other contaminants when used over drive-thru windows, service doors, and/or other entrances.

MODEL LPV225-QS-CF-25 This commercial grade air curtain can produce a greater velocity of airflow to help eliminate an above average insect condition and is ETL listed for indoor or outdoor installations.



Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Service Doors Air Curtains  

Mars air curtains are designed to produce a quiet yet steady stream of air to help guard your establishment from insects, fumes, dust, odors, and other contaminants when used over service doors and/or other entrances.

Conserve Energy!

This commercial grade air curtain can produce a greater velocity of airflow to help eliminate an above average insect condition and is ETL listed for indoor or outdoor installations.


Unit Size: STD236-QS-CF-36: 36″W x 10.6″H x 17.5″D

Unit Size: STD242-QS-CF-42: 42″W x 10.6″H x 17.5″D



Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Quikserv California Transaction Windows  

Quikserv's SC-3030 for California is our manual open / self-closing horizontal transaction window that is compliant with the California Retail Food Code. With dimensions of 36″W x 36″, the 432 sq in opening will also require the addition of an air curtain in order to comply with California regulations. The transaction window easily glides open during service usage, and then the door panel closes automatically by simply releasing the window after serving the customer, making this transaction window an ideal option for the busy California market.

SC-3030 Unit Size: 36″W x 36″H

SC-3030 Service Opening: 14-1/4″W x 29″H (air curtain required to comply with California Retail Food Code)



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Quikserv's California SC-4030 is a manual open / self-closing horizontal transaction window, and is designed specifically to meet the California Retail Food Code. These transaction window units are built with a glass panel over the service opening, which limits the service window opening to 216 sq inches, or 432 square inches (image shown on left), in order to comply with transaction window regulations in California. To comply with the regulations in California, if you select the unit with the 432 sq in opening, you will be required to get an air curtain. With Quikserv, you can be supplied with a matching air curtain for your transaction window. These self-closing transaction window units are mounted flush to the exterior wall. The door panel closes automatically by simply releasing the window after a customer has been served.

California SC-4030 Unit Size: 48″W x 36″H

California SC-4030 with 216 sq. in. service opening dimensions: 20-1/4″W x 10-7/8″H

California SC-4030 with 432 sq. in. service opening dimensions: 20″W x 21″H (air curtain required)



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Quikserv's California SS-4035E is an automatic, hands-free side-sliding transaction window, and is one of our most popular service windows available! With dimensions of 48″W x 41″H, the California version includes a glass panel to limit the service opening to 216sq (image shown on left) or 432 sq in (air curtain required) to comply with the California Retail Food Code. These transaction windows are fully automatic, with a photo-electric eye-bar, self-closing capabilities, and top hung single sliders. The flush-mount, fully automatic, single slider glides smoothly on a top-hung slide rail system, and the transaction window unit can be ordered for right or left handed individuals, depending on your business's needs and layout. An offset in the base prevents outside intrusion and repels water from entering into your establishment, meaning that you can rely on this transaction window to serve as well as protect your business. Just like a variety of service windows and transaction windows we produce at Quikserv, you can be assured that the California SS-4035E will provide the reliable and high-quality transaction window service you need.

California SS-4035E Unit Size: 48″W x 41″H

California SS-4035 with 216 sq in service opening dimensions: 20-1/4″W x 10-7/8″H

California SC-4030 with 432 sq in service opening dimensions: 20-1/4″W x 21″H (air curtain required)



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

MIAMI- DADE Approved Transaction Windows  

This automatic 48″W x 41″H transaction window is one of our most popular hurricane-resistant window models available. These units are top hung and have passed large and small impact testing, as well as water infiltration requirements. This series of single sliders has the same excellent quality you have come to expect from Quikserv sliding windows. The window includes our thru-beam photo-electric bar to provide completely ‘hands-free operation'. The transaction window is activated when the attendant stands between the emitter and receiver. Available on all electric sliders and is best used in high-volume restaurants and where there is limited space or tighter working conditions. Dade County Approved (NOA - 17-0731.03) State of Florida Approval (FBC - FL-23327)



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSCERTIFICATIONSDATASHEETS

The self-closing 48″W x 36″H and 36″W x 36″H transaction windows are a perfect choice for your hurricane-resistant windows. These models are top hung, single sliders that have passed large and small impact testing, as well as water infiltration requirements. This series of single sliders has the same excellent quality you have come to expect from Quikserv sliding windows. Self-closing horizontal sliders meet all health code requirements. These self-closing units are mounted flush to the exterior wall. By simply releasing the window after serving the customer, the door panel closes automatically. With an offset in the base and gliding on a top-hung ball bearing system, these sliders are the smoothest windows on the market.



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSCERTIFICATIONSDATASHEETS

The automatic 72″W x 41″ transaction window offers the largest service opening of all our hurricane-resistant windows. Quikserv is proud to introduce its latest accomplishment with the largest hurricane-impact windows available in the drive-thru market. Models BP-7241E IP and BP-7236E IP boast a large service opening along with the structural integrity to meet Miami-Dade's stringent hurricane requirements. Both fully automatic sizes are available with either ‘hands-free' operation via a thru-beam sensors or push-button activation. We can also make a manual open, self-closing version as well.



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSCERTIFICATIONS

This 32-1/4″W x 49-1/4″H unit is an economical fixed glass panel and transaction drawer combination unit. This can be glazed with Level 1 or 3 bullet-resistant glazing. This unit has either the manual or electric pharmacy drawer already installed in the framing. This one piece unit comes with mounting brackets for easy installation at the job site. Dade County Approved (NOA - 16-0614.04) State of Florida Approval (FBC - FL-23318) The hurricane impact versions come with Level 1 or Level 3 bullet-resistant, hurricane-impact glass.



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSCERTIFICATIONS

This 60"W x 53 1/2"H pass-thru unit includes a fixed glass panel and transaction drawer combo. The unit can include Level 1 or Level 3 bullet-resistant glazing, one of our three pharmacy drawers and an optional nighttime drop slot. This combo unit can also include a single station intercom to complete this entire package. Each drawer is Level 1 bullet-resistant in the closed position so that your employees remain safe while they work the drive-thru area. Dade County Approved (NOA - 16-0614.04) State of Florida Approval (FBC - FL-23318) The hurricane impact versions are available with hurricane-impact glass or Level 1 or Level 3 bullet-resistant glass. Dade County Approved (NOA - 16-0614.04) State of Florida Approval (FBC - FL-23318). PCJ-130: Unit Size: 60″W x 53-1/2″H



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSCERTIFICATIONS

Transaction Drawers  

Transaction drawer models QSP-713 and QSP-713S (speaker) offer a hefty transfer area. These units were designed as pharmacy drawers to provide easy performance when transferring large and bulky items. These transaction drawers are large enough to efficiently pass the largest of prescriptions, as well as convenience items like bags of ice, a gallon of milk, or a fridge pack of beverages. Smaller items such as credit cards, cash, and prescriptions can be easily transported as well.



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Quikserv has designed an easy to use, secure walk-up or drive-up pizza drawer. It is designed to pass out two 20" wide pizza boxes stacked two high plus 2 liters of soda. Money is exchanged through our standard deal tray built right into the base. The deal tray has a flip lid to keep unwanted weather elements out of your store.


Ticket Window/ Drawer Combo: Unit Size: 24″W x 38-1/2″H



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Designed for transferring smaller items, each transaction drawer slides with ease and automatically locks when in the closed position.



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

These transaction drawer units were designed specifically for the drive-thru industry. The transfer of smaller items such as cash, prescriptions, and products is done through a generous transfer area of this transaction drawer. This drawer now extends 15″ from the exterior edge of the drawer. This helps get the drawer closer to your customer's vehicle.



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Transaction drawer models QST-1019 and 1019S (speaker) offer versatility with two transfer areas. Larger items such as a gallon of milk, a bag of ice, or a 12-pack are smoothly passed from the attendant to the customer. Smaller items such as cash, credit cards, and coins are transferred using the dual-purpose security deal tray. Both transactions occur simultaneously allowing for greater efficiency. Optional call buttons can be added to make a complete drive-thru or walk-up package.



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Transaction drawer model QSP-713S-E (electric) offers a hefty transfer area. These units were designed as pharmacy drawers to provide easy performance when transferring large and bulky items. These transaction drawers are large enough to efficiently pass the largest of prescriptions, as well as convenience items like bags of ice, a gallon of milk, or a fridge pack of beverages. Smaller items such as credit cards, cash, and prescriptions can be easily transported as well.



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Bulk Security Drawers  

Security drawer models QSB-12 and QSB-12S (speaker) offer increased safety for your employees while presenting the product in a friendly non-offensive manner. Transfers of larger and smaller items are easily performed. The serving door on this security drawer may be ordered in a clear high-visibility material or in a stainless steel front. Optional call buttons and speakers make a complete drive-thru or walk-up package.



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Models QSB-12 and QSB-12S (speaker) offer increased safety for your employees while presenting the product in a friendly non-offensive manner. Transfers of larger and smaller items are easily performed. The serving door may be ordered in a clear high visibility material or in a stainless steel front. Optional call buttons and speakers make a complete drive-thru or walk-up package.



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Secure Package Receivers  

Quikserv's transparent bullet-resistant package receiver allows the transfer of large bulky items through a common wall while keeping all parties and transactions safe and secure. The doors have an interlocking device that ensures that only one door can be open at any given time. The customer side door comes with an automatic door closer and an internal lock for night time security. These package receivers come in either Level 1 or Level 3 protection.

PR-1414: Unit Size: 14″W x 14″H x 14″H

PR-1614: Unit Size: 16″W x 14″H x 14″H

PR-1818: Unit Size: 18″W x 18″H x 18″H



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Intercom Systems  

Two-way communication is accomplished through the use of speakers and microphones located on each side of the partition of this ticket window. The inside operator controls the operation by speaking into the gooseneck microphone. The SC-100L is 4″ in diameter with a gooseneck microphone, on/off switch, volume control for both “talk" mode and “listen" mode, and operates with a rechargeable battery pack. This ticket window unit is great for applications where a “natural voice" speak-thru is not enough to get the job done.



Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

This non-electronic, heavy-duty, stainless steel speak-thru is very pleasing to the eye while offering Level 3 bullet-resistant protection to your employees. We can install this speak-thru on any of our ticket windows or other bullet-resistant windows. Also available as a 5″ non-bullet resistant speak thru!



Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

The 1500 Series intercom system is a complete solution for one teller to communicate with up to four lanes. This multi-channel intercom system is perfect for gas stations, pharmacies, banks, and pay stations for municipal utility districts. This system will work with every Quikserv transaction drawer.


POWER REQUIREMENTS 100 - 240V with 1/2 amp circuit 12V DC @ 1 amp


Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Deal Trays & Shelves  

Deal tray models QS-1612 and QS-1110 are fabricated from 18 gauge (.048) stainless steel. The trays are constructed in one piece which offers an efficient and easy-to-maintain pass-thru system when installed in your counter-top. To accommodate your needs, Quikserv deal trays are offered in two sizes, 16″ x 12″ and 11″ x 10″. The deal tray allows a fast and secure way of passing coins, cash, and other items to your customers.



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

The QSS-916 is widely used for a writing shelf and as a purse shelf. Mounted on the exterior wall horizontal to the transaction drawer or deal tray gives your customers easy access. These shelves are made of 18 ga. stainless steel with pre-drilled mounting holes and shipped ready for installation. Model QSS-7S is an ADA approved shroud to be installed in conjunction with QSS-916 for exterior usage for writing or purse shelves.


QSS-916: No shroud

QSS-7S: Shroud for QSS-916 shelf

QSS-916: Unit Size: 16″L x 6-7/8″W x 8-7/8″H



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

This drive-thru shelf complies to the state of California ADA requirements for exterior writing shelves and is also used in multiple drive-thru window concepts. We also offer an ADA shroud to accompany this shelf.


QS-36: No shroud

QS-36S: Shroud for QS-36

Model QS-36: Unit Size: 36″L x 6-7/8″W x 8-7/8″H



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

The QSS-4612 is widely used for a writing shelf and as a purse shelf in drive-thru areas, pharmacies, and other establishments. Mounting on the exterior wall horizontal to the transaction drawer or deal tray gives your customers easy access. Made of 18 ga. stainless steel with pre-drilled mounting holes and shipped ready for installation.


QSS-4612: Unit Size: 46″L x 12″W x 6-1/2″H



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

If you need to protect your business and employees the Bullet Resistant Deal Tray is a great option. The bullet resistant deal tray is designed with square edges and a flat bottom, in order to prevent the ricochet of projectiles and protect those on the secure side of the pass-thru system. The trays are constructed in one solid piece from 18-gauge stainless steel and offer an efficient and easy-to-maintain pass-thru system for a variety of business needs. The deal tray allows a fast and secure way of passing coins, cash, and other items to your customers, while still providing bullet-resistant protection for those on the interior side of the tray. When you need to provide an effective pass-thru system, as well as protect your business and employees, the Bullet Resistant Deal Tray is the only way to go. To accommodate your needs, Quikserv bullet resistant deal trays are offered in two standard sizes, 11″W x 10″L and 16″W x 12″L or custom sizes are available to suit your project.



Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Bullet Resistant Panels  

The bullet-resistant panels we offer at Quikserv are a secure option to protect your employees and your business. The panels are installed behind the wall surrounding your pass-thru system or transaction window, to ensure you have a completely secure solution in place. The wall surrounding the pass-thru system is the 2nd most common place to be shot after the window itself. So in order to protect the people on the secure side of your pass-thru system, you should strongly consider bullet-resistant panels from Quikserv.



Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Lunch & Learn  

Looking for additional information about our products?

Request a Lunch & Learn visit.

Rated 5 based on 1 product reviews

Transaction System Install Gallery  

Explore the work we have done for our valued customers

Rated 5 based on 1 product reviews

Gallery  

Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews