Rated 5 based on 1 product reviews
Quikserv

Pass-Thru Systems

CONTACT INFO
P. O. Box 40466
Houston, TX 77240-0466
Toll Free: 800-388-8307
Phone: 713-849-5882
EMAIL
Request for informationQuikserv Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Quikserv's transparent bullet-resistant package receiver allows the transfer of large bulky items through a common wall while keeping all parties and transactions safe and secure. The doors have an interlocking device that ensures that only one door can be open at any given time. The customer side door comes with an automatic door closer and an internal lock for night time security. These package receivers come in either Level 1 or Level 3 protection.

PR-1414: Unit Size: 14″W x 14″H x 14″H

PR-1614: Unit Size: 16″W x 14″H x 14″H

PR-1818: Unit Size: 18″W x 18″H x 18″H



- Hide Gallery
Secure Package Receivers

CAD Drawings for Secure Package Receivers - Transparent
PR-1616
download:view:
Specifications for Secure Package Receivers - Transparent
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Secure Package Receivers - Transparent
Quikserv video of Quikserv Transaction Windows and Pass Through Systems
2023-06-05T00:00:00+00:00Z
(Quikserv)request for information
Quikserv video of Air Curtains & Their Role in a Restaurant's Drive-Thru - Quikserv Windows
2021-12-07T00:00:00+00:00Z
(Quikserv)request for information
Quikserv video of Manufacturing Marvels - Focus on Quikserv Corp.
2020-04-21T00:00:00+00:00Z
(Quikserv)request for information