Rakks Architectural Shelving and Hardware

Counter Supports and Shelving Systems

CONTACT INFO
254 Turnpike Rd.
Westborough, MA 01581
Toll Free: 800-826-6006
Phone: 781-455-8700

Made in the USA
EMAIL
Request for informationRakks Architectural Shelving and Hardware Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
COMPANY OVERVIEW
ALL PRODUCTS

Rakks Shelving Systems  

Features

  • Our patented system offers maximum design flexibility.
  • Easily incorporates cabinetry or millwork.
  • Reduces stress on walls.
  • Shelves can be slanted, offset and varying depths.


Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEED

Features

  • Maximizes storage capacity.
  • Reduces stress on walls.
  • Divides large spaces by adding panels.



Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Features

  • Lightweight display shelves up to 12" deep.
  • Options for adjustable or 
fixed shelves.
  • Choice of materials and finishes.
  • Invisible hardware for a clean, modern look.



Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

A versatile, 2-piece kit that provides low-profile support for books, artwork, collections, photographs, spices, tools.

Features

  • Applications: Minimalist profile suitable for living room, office, bedroom, kitchen, bath, gallery.

  • Bracket Material: Aluminum.

  • Bracket Color: Satin Silver (clear anodized); White Semi-gloss (powder coat); Matte Black (powder coat).

  • Bracket Dimensions: 30", 36" and 48" stock lengths.

  • Shelf Material: Sustainably engineered wood (see more information here).

  • Shelf Finish: Acacia; Oak; Matte White; Matte Black.

  • Shelf Dimensions: Stock depths of 10" or 12"; stock lengths of 30", 36" and 48"; ¾" thick.

  • Loads: When properly installed, Rakks Ethereal Floating Shelf Sets can support static loads up to 25 pounds per linear foot.

  • Hardware: Supplied with #8 x 2" mounting screws and #6 x 1¼" shelf retaining screws.

Rated 5 based on 1 product reviews

Features

  • Signature look: the original.
  • Infinitely adjustable.
  • Minimal, low-profile
  • Choice of materials and finishes.



Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEED

Counter & Vanity Support Brackets  

Rounded end is knee-friendly for added safety

  • Sustainably sourced and made in the USA, contributing to LEED ratings
  • One-piece construction ensures consistent quality
  • Rated up to 450 lbs/bracket
  • Orders ship same or next business day, expedited shipping available
  • Quantity discounts applied in cart



Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEED

The original Rakks counter support bracket

  • Sustainably sourced and made in the USA, contributing to LEED ratings
  • One-piece construction ensures consistent quality
  • Rated up to 650 lbs/bracket
  • Orders ship same or next business day, expedited shipping available
  • Quantity discounts applied in cart



Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Inside Wall Mount Brackets are installed prior to drywall to provide nearly invisible support for counters up to 30″ deep. Optional faceplates save time by covering imperfections in the drywall.


Rakks® products can be special ordered in custom sizes and finishes. Please contact us for more information.



Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Extra support for your deepest countertop applications

  • Support pole allows for counters up to 36" deep
  • Optional Shelf brackets can be installed behind the pole to maximize use of space
  • Rated up to 450 lbs/bracket
  • Sustainably sourced and made in the USA, contributing to LEED ratings
  • Orders ship same or next business day, expedited shipping available
  • Quantity discounts applied in cart



Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

ADA compliant sink installations made easy

  • Reduce the cost of custom millwork
  • Sustainably sourced and made in the USA, contributing to LEED ratings
  • Rated up to 450 lbs/bracket
  • Orders ship same or next business day, expedited shipping available
  • Custom options available,
    fill out this form
    and email to
    sales@rakks.com
    for a custom quote.
  • Quantity discounts applied in cart



Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Attractive support for shelves or counters up to 18" deep

  • Sustainably sourced and made in the USA, contributing to LEED ratings
  • Rated up t
    o 250 lbs/pair
  • Orders ship same or next business day, expedited shipping available
  • Quantity discounts applied in cart





Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Low profile support for shelves and sills up to 10" deep

  • Sustainably sourced and made in the USA, contributing to LEED ratings
  • Rated up t
    o 150 lbs/bracket
  • Orders ship same or next business day, expedited shipping available
  • Quantity discounts applied in cart



Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Bench Support Brackets  

For freestanding bench applications

  • Sustainably sourced and made in the USA, contributing to LEED ratings
  • For benches up to 20" deep
  • Rated up to 400 lbs/bracket
  • Orders ship same or next business day, expedited shipping available
  • Quantity discounts applied in cart



Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

For easy installation against a wall

  • Sustainably sourced and made in the USA, contributing to LEED ratings
  • For benches up to 20" deep
  • Rated up to 400 lbs/bracket
  • Orders ship same or next business day, expedited shipping available
  • Quantity discounts applied in cart



Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Ideal for floating benches and shower applications

  • Sustainably sourced and made in the USA, contributing to LEED ratings
  • Rated up to 430 lbs/bracket
  • Orders ship same or next business day, expedited shipping available
  • Quantity discounts applied in cart



Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Designed to withstand dynamic loads

  • Sustainably sourced and made in the USA, contributing to LEED ratings
  • One-piece construction ensures consistent quality
  • Rated up to 430 lbs/bracket
  • Orders ship same or next business day, expedited shipping available
  • Quantity discounts applied in cart



Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOS

Accessories & Options  

Handrail installation made easy

  • For 5" nominal height railings
  • Price is for 1 set and includes hardware
  • Orders ship same or next business day, expedited shipping available
  • Quantity discounts applied in cart



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

#14 x 2 1/2" screws and washers color matched to your brackets.


Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Additional support for counter ends

  • For use in conjunction with

    EH Support brackets
  • Orders ship same or next business day, expedited shipping available
  • Quantity discounts applied in cart



Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS
Adhesive backed plate fits over the supporting arm of the bracket and eliminates the need to patch and fill the drywall.


  • Designed to work with EH-1824, EH-1818, EH-1212 and EH-1209 Flush-Mount Counter Supports.





Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOS

Case studies  

With decades of experience and expertise, Rakks is trusted by leading architects and used in iconic locations.

Rated 5 based on 1 product reviews

Contact  

Contact Rangine Corporation for additional specifications, literature or product samples:
Rated 5 based on 1 product reviews